Jul 07, 2026
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
Jul 07, 2026
Browse by category
High-performance duals
Optimized for high efficiency and high current capability
IR MOSFET
The IR MOSFET product family supports various applications such as DC motors, inverters, SMPS, lighting, as well as load switches.
LV General purpose
Upgrade your designs with low- and medium-power general-purpose MOSFETs offering broad product availability, convenience, and ease of design
MOSFETs for motor drives
Powering light e-mobility and material handling with MOSFETs for high-power low-voltage motor drives
OptiMOS™ 3
The OptiMOS™ 3 power MOSFET family is a proven silicon technology with a wide portfolio offering suitable for rugged designs
OptiMOS™ 5
Leading MOSFET silicon technology combined with robust packaging to deliver best-in-class performance and outstanding current capacity
OptiMOS™ 5 Subfamilies
OptiMOS™ logic level
Logic level MOSFETs for applications requiring low V<sub>GS</sub>
OptiMOS™ 6
Bring your design to the next level of system efficiency with OptiMOS™ 6 power MOSFETs
OptiMOS™ 6 Subfamilies
OptiMOS™ 7
Introducing the new OptiMOS™ 7 application-optimized power MOSFETs
OptiMOS™ 7 Subfamilies
OptiMOS™ linear FET
Combining low R<sub>DS(on)</sub> with wide safe operating area (SOA)
StrongIRFET™ 2
StrongIRFET™ 2 power MOSFETs designed to meet the requirements of a broad range of applications, such as SMPS, motor drives, battery-powered applications, BMS, UPS and light electric vehicles.
StrongIRFET™
Reliable and flexible: StrongIRFET™ power MOSFET family
OptiMOS™ 8
Infineon's latest OptiMOS™ family of MOSFETs is specifically designed to enhance performance in high-power energy conversion applications
OptiMOS™ 8 Subfamilies
Compare families
About
OptiMOS™ power MOSFETs deliver best-in-class performance in combination with highest efficiency and power density.
The combination of leading-edge MOSFET technology with innovative packages deliver ultimate performance results for your power solutions. Features include ultra-low RDS(on) as well as high efficiency and power density ideal for high switching frequency applications.
StrongIRFET™ power MOSFETs are designed for rugged industrial applications and are ideal for designs with a low switching frequency and those that require a high current carrying capability. The family features rugged silicon and a broad portfolio of packages to meet all your design requirements.
Infineon has been making an impact in the MOSFET industry with innovation in MOSFET manufacturing techniques and processes as well as pioneering new packages to meet the changing demands of cutting-edge designs in various applications. OptiMOS™ and StrongIRFET™ technologies are available in different packages to address demands for high current carrying capability and significant space saving.
The broad portfolio enables footprint reduction, boosted current rating, and optimized thermal performance. While the surface mount leadless devices are enabled for footprint reduction, through-hole packages are characterized by a high-power rating.
OptiMOS™ power MOSFETs deliver best-in-class performance in combination with highest efficiency and power density.
The combination of leading-edge MOSFET technology with innovative packages deliver ultimate performance results for your power solutions. Features include ultra-low RDS(on) as well as high efficiency and power density ideal for high switching frequency applications.
StrongIRFET™ power MOSFETs are designed for rugged industrial applications and are ideal for designs with a low switching frequency and those that require a high current carrying capability. The family features rugged silicon and a broad portfolio of packages to meet all your design requirements.
Infineon has been making an impact in the MOSFET industry with innovation in MOSFET manufacturing techniques and processes as well as pioneering new packages to meet the changing demands of cutting-edge designs in various applications. OptiMOS™ and StrongIRFET™ technologies are available in different packages to address demands for high current carrying capability and significant space saving.
The broad portfolio enables footprint reduction, boosted current rating, and optimized thermal performance. While the surface mount leadless devices are enabled for footprint reduction, through-hole packages are characterized by a high-power rating.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Shorten design-in time with our development tools
Unleashing the power of our PCB design data