PSOC™ 3/5 Components
Explore the Power and Versatility of PSOC™ 3/5 Components: Unleash Innovation!
-
On this page
Browse by category
8-Bit Current Digital to Analog Converter (IDAC8)
Versatile IDAC8: An 8-Bit Current Output DAC with Triple Range Flexibility and Dual Control Options
8-Bit Voltage Digital to Analog Converter (VDAC8)
VDAC8: Versatile 8-Bit Voltage Output DAC
8-Bit Waveform Generator (WaveDAC8)
WaveDAC8: Effortless Periodic Waveform Generation
ADC Successive Approximation Register (ADC_SAR)
Efficient Medium-Speed ADC: ADC_SAR Component
Analog Mux Constraint
Analog Mux Constraint: Advanced Signal Routing Control
Analog Net Constraint (Cy_Net_Constraint)
Analog signal routes with Analog Net Constraint
Analog Resource Constraint (Cy_Analog_Constraint)
Precision Analog Signal Routing
Analog Resource Reserve (Cy_Analog_Reserve)
Analog Resource Reserve Component
Boost Converter (BoostConv)
PSOC™ Boost Converter Hardware Control
Controller Area Network (CAN)
Advanced CAN Controller
Delta Sigma Analog to Digital Converter (ADC_DelSig)
Delta Sigma ADC_DelSig
Die Temperature (DieTemp)
Digital Filter Block (DFB) Assembler
Empowering DSP Processing with PSOC™ DFB Component
Direct Memory Access (DMA)
Unlocking Seamless Memory and Component Exchanges with DMA PSOC™ Creator Component
Dithered Voltage Digital to Analog Converter (DVDAC)
A Game-Changer in Digital Analog Conversion
External Memory Interface (EMIF)
Revolutionary EMIF Component Simplifies CPU and DMA Access to External Memory ICs for PSOC™ 3/PSOC™ 5LP
File System Library (emFile)
emFile Component Enables Seamless FAT File System Support on SD Cards with SPI Interface
Filter
Streamline Your Filtering Needs with the Versatile Filter Component
Full Speed USB (USBFS)
Streamline USB Device Development with USBFS Component
Graphic LCD Controller (GraphicLCDCtrl)
Seamlessly Interface LCD Panels with External Frame Buffers
Graphic LCD Interface (GraphicLCDIntf)
Graphic LCD Interface (GraphicLCDIntf) Component for Seamless Integration with SEGGER emWin Graphics Library on PSOC™ MCUs
I2C Master/Multi-Master/Slave
I2C Component: Supporting Slave, Master, and Multi-Master Configurations with Industry-Standard Two-Wire Interface
Inverting Programmable Gain Amplifier (PGA_Inv)
A User-Programmable Inverting Amplifier with Adjustable Gain and High Performance
LED Segment and Matrix Driver
Versatile LED Segment and Matrix Driver: Drive up to 192 LEDs in Various Configurations with Precision Control on PSOC™ 3 and PSOC™ 5LP
MDIO Interface
Streamline Ethernet Management with MDIO Interface Component
Operational Amplifier (Opamp)
Versatile Opamp Component for Diverse Applications
Power Monitor
Precise Voltage and Current Measurements for Power Converters
Programmable Gain Amplifier (PGA)
Flexible Gain Amplification for Diverse Applications
PSOC™ 3/PSOC™ 5LP Capacitive Sensing (CAPSENSE™ CSD)
Capacitive Sensing for Touch and Proximity Applications
Real-Time Clock (RTC)
Accurate Timekeeping and Versatile Alarms
Resistive Touch
Seamless Integration for 4-Wire Resistive Touchscreens
S/PDIF Transmitter (SPDIF_Tx)
Streamline Digital Audio Output Integration
Sample/Track and Hold Component (Sample_Hold)
Versatile Signal Sampling and Holding Options
SC/CT Comparator (SCCT_Comp)
Precise Voltage Comparison with Digital Output Options
Segment LCD (LCD_Seg)
Flexible Control for Diverse LCD Glass
Sleep Timer
Precision Wake-Up and Timing Control for PSOC™ 5 and 5LP Architectures
SMBus and PMBus Slave
SMBus and PMBus Simplified for PSOC™ 3, 4, and 5LP Designs
Static Segment LCD (StaticSegLCD)
Simplify Static Segment LCD Integration
Trans-Impedance Amplifier (TIA)
Flexible Current-to-Voltage Conversion with Adjustable Settings
Trim and Margin
Simplified Voltage Control for Multiple DC-DC Converters
Vector CAN
Vector CANbedded: Tailored Automotive Communication & Diagnostic Solutions
Voltage Fault Detector (VFD)
Effortless Voltage Monitoring: The Voltage Fault Detector Component
Voltage Reference (Vref)
PSOC™ 3 and PSOC™ 5LP Voltage Reference Options
Voltage Sequencer
Simplified Power Sequencing with Voltage Sequencer Component
About
Unlock limitless possibilities with PSoC™ 3/5 Components. These versatile and powerful components empower engineers and innovators to create cutting-edge solutions across various industries. Seamlessly integrate analog and digital functions, harness programmable flexibility, and accelerate your product development. Whether you're designing IoT devices, automotive applications, or embedded systems, PSoC™ 3/5 Components provide the flexibility and performance you need to stay ahead in a rapidly evolving technological landscape. Experience the future of embedded systems with PSoC™ 3/5 Components today.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation
Unlock limitless possibilities with PSoC™ 3/5 Components. These versatile and powerful components empower engineers and innovators to create cutting-edge solutions across various industries. Seamlessly integrate analog and digital functions, harness programmable flexibility, and accelerate your product development. Whether you're designing IoT devices, automotive applications, or embedded systems, PSoC™ 3/5 Components provide the flexibility and performance you need to stay ahead in a rapidly evolving technological landscape. Experience the future of embedded systems with PSoC™ 3/5 Components today.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: here you will find all the software from Infineon
Tools: here you will find all tools which are getting offered by Infineon for the evaluation