Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
The OPTIREG™ Lite SBCs offer high intergration and high performance with optimized system cost for various automotive applications.
Key Features
- TLE9461 (LDO): 5 V/3.3 V (150 mA)
- TLE9471 (DCDC): 5 V/3.3 V (500 mA)
- 5 V linear voltage reg. (100 mA)
- CAN FD up to 5 Mbps
- CAN PN FD tolerant (“-3” variants)
- Diagnosis & supervision functions
- Fail output and General Purpose I/O
- Low-power & Fail-safe operat. mode
- Full wake capability
- Charge pump output
- SW compatibility w/in SBC family
Applications
Compare families
Products
About
The OPTIREG™ Lite SBC family offers two variants: TLE9461 with a low-dropout voltage regulator (LDO) of 150mA and TLE9471 with a DC-DC buck converter of up to 500mA. Both variants are available as 5V or 3.3V output voltage options for microcontrollers, network transceivers, sensors, and other peripherals‘ power supply.
They feature an auxiliary 5V integrated low-drop voltage regulator with up to 100mA. The communication interface incorporates one CAN transceiver with Flexible Data-Rate performance up to 5Mbit/s according to ISO 11898-2:2016 (including Partial Networking option). The devices include diagnostic and supervision features, supporting ECU functional safety concepts like under-voltage monitoring, window watchdog with reset, fail-safe operating mode and fail-safe outputs.
- Space saving: 80 percent PCB board space savings by integrating eight chips in one single VQFN package with a 7 x 7 mm footprint.
- Energy saving: Offers intelligent power saving modes including stop and sleep mode and supports energy management enabling very low quiescent current mode.
- High system reliability: Extensive diagnostics and protections are embedded including limp home functionality.
- Reduced cost: Minimum number of external components reduce. Savings in BOM cost, part placing and handling, PCB board size, purchasing, and development.
- Multiple and flexible designs: Compatible hardware and software reduce design costs and effort, enabling usage in various applications.
OPTIREG™ Lite SBC is software compatible with other OPTIREG™ SBC families, such as Mid-Range+ SBC, DCDC SBC and Multi-CAN Power+ SBC.
- Reduced system cost through low component count and small PCB footprint
- Effective external load switch control through its integrated charge pump that can drive an external N-FET
- Extends battery life with very low quiescent current modes
- Enables design flexibility and reduces software design effort by the shared state machine and SPI access within the entire OPTIREG™ Lite SBC family
- Meets major car OEM requirements with excellent EMC and ESD performance
- Safely supply off-board loads (e.g., sensors) with short-circuit protected low-drop voltage regulators
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
The OPTIREG™ Lite SBC family offers two variants: TLE9461 with a low-dropout voltage regulator (LDO) of 150mA and TLE9471 with a DC-DC buck converter of up to 500mA. Both variants are available as 5V or 3.3V output voltage options for microcontrollers, network transceivers, sensors, and other peripherals‘ power supply.
They feature an auxiliary 5V integrated low-drop voltage regulator with up to 100mA. The communication interface incorporates one CAN transceiver with Flexible Data-Rate performance up to 5Mbit/s according to ISO 11898-2:2016 (including Partial Networking option). The devices include diagnostic and supervision features, supporting ECU functional safety concepts like under-voltage monitoring, window watchdog with reset, fail-safe operating mode and fail-safe outputs.
- Space saving: 80 percent PCB board space savings by integrating eight chips in one single VQFN package with a 7 x 7 mm footprint.
- Energy saving: Offers intelligent power saving modes including stop and sleep mode and supports energy management enabling very low quiescent current mode.
- High system reliability: Extensive diagnostics and protections are embedded including limp home functionality.
- Reduced cost: Minimum number of external components reduce. Savings in BOM cost, part placing and handling, PCB board size, purchasing, and development.
- Multiple and flexible designs: Compatible hardware and software reduce design costs and effort, enabling usage in various applications.
OPTIREG™ Lite SBC is software compatible with other OPTIREG™ SBC families, such as Mid-Range+ SBC, DCDC SBC and Multi-CAN Power+ SBC.
- Reduced system cost through low component count and small PCB footprint
- Effective external load switch control through its integrated charge pump that can drive an external N-FET
- Extends battery life with very low quiescent current modes
- Enables design flexibility and reduces software design effort by the shared state machine and SPI access within the entire OPTIREG™ Lite SBC family
- Meets major car OEM requirements with excellent EMC and ESD performance
- Safely supply off-board loads (e.g., sensors) with short-circuit protected low-drop voltage regulators
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.