- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
New RFID solutions deliver the performance, speed, and security it takes to improve business and commercial processes. RFID technology brings efficiency to supply chains and logistics operations and helps the managing of inventories and assets. Infineon’s range of my-d™ vicinity products are focusing on applications with memory demands of up to 10 Kb EEPROM and are based on ISO/IEC 15693 or ISO/IEC 18000-3 Mode 1 standards for contactless vicinity cards.
Key Features
- Data rate of up to 26.48 kbps
- Read and write distance of up 150 cm
- Anticollision identification protocols
- Individual page locking
- NFC Forum Type 5 Tag support
Applications
Products
About
Infineon offers a comprehensive range of products, satisfying a broad number of requirements in object identification. Centered on 13.56 MHz technology and based on globally agreed standards, our product portfolio has demonstrated its merit in countless applications in the field. An impressive read and write distance of up 150 cm makes for an ideal solution for challenging environments where close contact is less practical, such as complex supply chains or winter sport ticketing.
For more advanced security features and further configurable options, see my-d™ vicinity Secure. Alternatively, if you require cost-optimized NFC solutions for the creation of interactive two-way communication, see Plain NFC Tags.
SRF 55V02P is the most cost-effective solution for a range of vicinity card uses. Features include data rate up to 26.48 kbps, anti-tear support, 232 byte (user) and 64 byte (admin) EEPROM. It is suitable for applications including supply chain management and ticketing.
SRF 55V02P HC is a high on-chip capacitance (97 pF ±5 %) variant of SRF 55V02P allowing smaller tag antenna designs. It offers the same robust security features, including individual page locking and a unique serial number.
SRF 55V10P is a variant of SRF 55V02P with increased memory capacity; 1000 byte (user) and 256 byte (admin) EEPROM. Also, it is a standard NFC Forum Type 5 Tag Certified model.
A high on-chip capacitance (97 pF ± 5%) of SRF 55V10P allowing smaller tag antenna designs. SRF 55V10P HC offers the same robust security features, including individual page locking and a unique serial number
Infineon offers a comprehensive range of products, satisfying a broad number of requirements in object identification. Centered on 13.56 MHz technology and based on globally agreed standards, our product portfolio has demonstrated its merit in countless applications in the field. An impressive read and write distance of up 150 cm makes for an ideal solution for challenging environments where close contact is less practical, such as complex supply chains or winter sport ticketing.
For more advanced security features and further configurable options, see my-d™ vicinity Secure. Alternatively, if you require cost-optimized NFC solutions for the creation of interactive two-way communication, see Plain NFC Tags.
SRF 55V02P is the most cost-effective solution for a range of vicinity card uses. Features include data rate up to 26.48 kbps, anti-tear support, 232 byte (user) and 64 byte (admin) EEPROM. It is suitable for applications including supply chain management and ticketing.
SRF 55V02P HC is a high on-chip capacitance (97 pF ±5 %) variant of SRF 55V02P allowing smaller tag antenna designs. It offers the same robust security features, including individual page locking and a unique serial number.
SRF 55V10P is a variant of SRF 55V02P with increased memory capacity; 1000 byte (user) and 256 byte (admin) EEPROM. Also, it is a standard NFC Forum Type 5 Tag Certified model.
A high on-chip capacitance (97 pF ± 5%) of SRF 55V10P allowing smaller tag antenna designs. SRF 55V10P HC offers the same robust security features, including individual page locking and a unique serial number
Share in WeChat
Scan the QR code with your WeChat App to share this page.