XC2300 family (safety)
XC2300 microcontrollers are suitable for high-end body control modules (BCM) and gateways with a flash size of up to 1.6 MB and 128 MHz performance
-
On this page
Browse by category
XC23xx series
The XC23xx microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 768 KB and 80 MHz performance
XC23xxA series
The XC23xxA microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 832 KB and 80 MHz performance
XC23xxB series
The XC23xxB microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 320 KB and 80 MHz performance
XC23xxC series
The XC23xxC microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 1.6 MB and 100 MHz performance
XC23xxD series
The XC23xxD microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 160 KB and 66 MHz performance
XC23xxE series
The XC23xxE microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 1 MB and 128 MHz performance
XC23xxS series
The XC23xxS microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 64 KB and 40 MHz performance
About
XC2300 family is based on the industry-leading C166SV2 high-performance microcontrollers. With an extended memory size of up to 1.6 MB of flash and up to 138 KB of RAM running at up to 128 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2300 family, as well as the low-end and high-performance products launching in 2010, completes the rich portfolio of scalable products. XC2300 MCUs offer state-of-the-art connectivity with up to 24 ADC channels and three CAN Nodes. They are additionally characterized by a rich peripheral set with a general purpose timer (GPT12E) unit. XC2300 family devices use the package types QFP-38, QFP-48, QFP-64, QFP-100, QFP-144, and QFP-176.
- Fast time to market due to Infineon's proven in-use safety concept
- Comprehensive safety documentation intelligent error-management avoids false alarms and therefore reduces the FIT/DPPM rate
- Scalable platform guarantees an optimized cost-performance ratio
- Supports ASIL requirements
The implementation of ISO26262 and IEC61508 standard-compliant safety-critical systems requires an independent, robust safety watchdog for main microcontroller supervision.
Thus, microcontroller-based safety systems must be made up of three components: the main microcontroller, an independent watchdog with robust monitoring channels, and supporting safety software.
Infineon's safety computing platform addresses all three of these components:
- XC2300 MCU family
- CIC61508 is an independent
- SafeTcore safety library
All three components were specified and developed for efficient implementation and a fast time to market.
Typical target applications of Infineon’s safety computing platform are IEC61508/SIL3 and ISO26262/ASIL-C and ASIL-D.
CIC61508:
- Intelligent error management
- Robust monitoring channel
- Up to three safety enable/disable paths
- Task monitoring
- Wide temperature range (-40°C to 140°C)
- TSSOP-38 package
SafeTcore library:
- Processor monitoring and self-tests
- Independent safety monitor software with tasking (V5r2p3)
- Supports ISO26262/IEC61508
- Small memory footprint (typically 92 KB ROM)
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
XC2300 family is based on the industry-leading C166SV2 high-performance microcontrollers. With an extended memory size of up to 1.6 MB of flash and up to 138 KB of RAM running at up to 128 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2300 family, as well as the low-end and high-performance products launching in 2010, completes the rich portfolio of scalable products. XC2300 MCUs offer state-of-the-art connectivity with up to 24 ADC channels and three CAN Nodes. They are additionally characterized by a rich peripheral set with a general purpose timer (GPT12E) unit. XC2300 family devices use the package types QFP-38, QFP-48, QFP-64, QFP-100, QFP-144, and QFP-176.
- Fast time to market due to Infineon's proven in-use safety concept
- Comprehensive safety documentation intelligent error-management avoids false alarms and therefore reduces the FIT/DPPM rate
- Scalable platform guarantees an optimized cost-performance ratio
- Supports ASIL requirements
The implementation of ISO26262 and IEC61508 standard-compliant safety-critical systems requires an independent, robust safety watchdog for main microcontroller supervision.
Thus, microcontroller-based safety systems must be made up of three components: the main microcontroller, an independent watchdog with robust monitoring channels, and supporting safety software.
Infineon's safety computing platform addresses all three of these components:
- XC2300 MCU family
- CIC61508 is an independent
- SafeTcore safety library
All three components were specified and developed for efficient implementation and a fast time to market.
Typical target applications of Infineon’s safety computing platform are IEC61508/SIL3 and ISO26262/ASIL-C and ASIL-D.
CIC61508:
- Intelligent error management
- Robust monitoring channel
- Up to three safety enable/disable paths
- Task monitoring
- Wide temperature range (-40°C to 140°C)
- TSSOP-38 package
SafeTcore library:
- Processor monitoring and self-tests
- Independent safety monitor software with tasking (V5r2p3)
- Supports ISO26262/IEC61508
- Small memory footprint (typically 92 KB ROM)
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community