Oct 21, 2026
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
Oct 21, 2026
Overview
Infineon’s MOTIX™ MCU | motor control SoCs/SiPs with driver deliver tailored solutions for varying motor control performance needs. Supporting both BDC and BLDC applications, they are ideal for space-constrained designs thanks to integration of MCU, LIN/CAN interface, voltage regulator, driving stages. This reliable, compact solution is complemented by a robust software and tool ecosystem, ensuring an easy design-in process for optimized results.
Key Features
- Arm® Cortex® M
- Up to 60 MHz frequency
- Up to 32 kByte RAM
- Up to 256 kB flash
- 2-phase (relay, half-, H-bridge drivers)
- 3-phase bridge drivers
- Integrated LIN/CAN transceiver
- Temperature range Tj up to 175°C
- ISO 26262 for selected variants
- Wide range of tools and software
Applications
Compare families
Products
About
The TLE99xxx series is the new generation of MOTIX™ MCUs, developed with a platform-based approach to meet evolving automotive motor control requirements. Designed for changing market needs, the series delivers tailored performance levels to suit a wide range of applications. It´s ensuring scalability and ease of use through software synergies, minimizing development effort for customers.
It also boasts enhanced peripherals, integrated safety features, competitive pricing, and Arm® TrustZone®, making it a powerful and future-ready solution for modern motor control applications.
Infineon’s MOTIX™ motor control SoC portfolio offers diverse solutions for BDC motor control, designed to support various system architectures and meet diverse application requirements:
- Relay driver Products (TLE984x)
- Half-bridge products (TLE9851QXW, TLE9850QX)
- H-bridge products (TLE985x/6x/8x and TLE994x/6x)
Typical applications
Comfort and convenience applications such as window lift, sunroof and wiper or seat control module. Have a look at the window lift reference design using a motor control SoC with integrated H-bridge driver IC.
Functional safety
MOTIX™ motor control SOCs/SiPs offer support for applications up to ASIL B, with ISO 26262-compliant products but also QM devices are used in a variety of motor control applications that require functional safety. More about functional safety.
With the integration of a microcontroller, voltage regulator, LIN/CAN communication interface, and driver stages, these solutions reduce system complexity, save PCB space, and lower overall system costs.
Our MOTIX™ motor Control SoCs with integrated 3-phase bridge driver are highly scalable and include solutions suited to various performance levels. Additionally, they offer enhanced safety features and advanced diagnostic capabilities. Complemented by a comprehensive software and tool ecosystem, MOTIX™ motor control SoCs enable faster, easier, and more efficient designs for cutting-edge BLDC motor applications.
These products are ideal for Thermal management applications, for water and oil pumps as well as cooling and HVAC fans. Explore our reference designs for a 150 W coolant pump, a 100 W /150 W water pump or the engine cooling fan using different types of MOTIX motor control SoC/SiP solutions for brushless DC motor control.
Functional safety
MOTIX™ motor control SOCs/SiPs offer support for applications up to ASIL B, with ISO 26262-compliant products but also QM devices are used in a variety of motor control applications that require functional safety. More about functional safety.
Designed for maximum flexibility and high performance, Infineon’s MOTIX™ motor control SiP (system-in-package) solutions IMD700A and IMD701A have an operating supply voltage between 5.5 V to 60 V. This makes it the ideal solution for BLDC motor power tools that require fast and efficient charging solutions. Additionally, cordless power tools with higher battery supply voltages such as cordless drills with 24 V BLDC motors can be used for both space- and cost-optimized designs. Light electric vehicles such as e-bikes, e-scooters, and low-speed electric cars that use Infineon’s BLDC motor controllers with 24 V, 36 V, or 48 V battery capabilities exhibit increased battery life, longer operating range, and reduced charging times.
To help you speed up your time-to-market and minimize development efforts, we provide extensive design-in support, which includes:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- Advanced FOC motor control demo SW and evaluation tools
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling, etc.
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Ask the MOTIX™ Community!
Advanced FOC Motor Control
Achieve exceptional motor control solutions tailored for automotive applications like pumps and fans. Our FOC (Field-Oriented Control) motor control library is equipped with advanced drive algorithms, such as CWA closed-loop start, wind-milling, and field weakening, to enhance efficiency and functionality.
Free Evaluation and Intuitive Tools
Our MOTIX™ Solution Designer offers various FOC motor control examples build from the library and supports in SW parametrization, runtime evaluation, tracing, and tuning.
Automotive-Grade Quality with Licensing Options
Benefit from Automotive SPICE-qualified motor control software available for licensing from MOTEON. Developed with industry-leading quality standards, this software guarantees reliability and compliance for productive automotive use.
Block Commutation Solutions
For engineers seeking block commutation motor control, take advantage of solutions built around TLE995x and TLE993x devices supporting both 6-step and 12-step configurations with Back Electromotive Force (BEMF) zero-crossing detection. As with our FOC library, free evaluation versions are available through the Infineon Developer Center (IDC).
The TLE99xxx series is the new generation of MOTIX™ MCUs, developed with a platform-based approach to meet evolving automotive motor control requirements. Designed for changing market needs, the series delivers tailored performance levels to suit a wide range of applications. It´s ensuring scalability and ease of use through software synergies, minimizing development effort for customers.
It also boasts enhanced peripherals, integrated safety features, competitive pricing, and Arm® TrustZone®, making it a powerful and future-ready solution for modern motor control applications.
Infineon’s MOTIX™ motor control SoC portfolio offers diverse solutions for BDC motor control, designed to support various system architectures and meet diverse application requirements:
- Relay driver Products (TLE984x)
- Half-bridge products (TLE9851QXW, TLE9850QX)
- H-bridge products (TLE985x/6x/8x and TLE994x/6x)
Typical applications
Comfort and convenience applications such as window lift, sunroof and wiper or seat control module. Have a look at the window lift reference design using a motor control SoC with integrated H-bridge driver IC.
Functional safety
MOTIX™ motor control SOCs/SiPs offer support for applications up to ASIL B, with ISO 26262-compliant products but also QM devices are used in a variety of motor control applications that require functional safety. More about functional safety.
With the integration of a microcontroller, voltage regulator, LIN/CAN communication interface, and driver stages, these solutions reduce system complexity, save PCB space, and lower overall system costs.
Our MOTIX™ motor Control SoCs with integrated 3-phase bridge driver are highly scalable and include solutions suited to various performance levels. Additionally, they offer enhanced safety features and advanced diagnostic capabilities. Complemented by a comprehensive software and tool ecosystem, MOTIX™ motor control SoCs enable faster, easier, and more efficient designs for cutting-edge BLDC motor applications.
These products are ideal for Thermal management applications, for water and oil pumps as well as cooling and HVAC fans. Explore our reference designs for a 150 W coolant pump, a 100 W /150 W water pump or the engine cooling fan using different types of MOTIX motor control SoC/SiP solutions for brushless DC motor control.
Functional safety
MOTIX™ motor control SOCs/SiPs offer support for applications up to ASIL B, with ISO 26262-compliant products but also QM devices are used in a variety of motor control applications that require functional safety. More about functional safety.
Designed for maximum flexibility and high performance, Infineon’s MOTIX™ motor control SiP (system-in-package) solutions IMD700A and IMD701A have an operating supply voltage between 5.5 V to 60 V. This makes it the ideal solution for BLDC motor power tools that require fast and efficient charging solutions. Additionally, cordless power tools with higher battery supply voltages such as cordless drills with 24 V BLDC motors can be used for both space- and cost-optimized designs. Light electric vehicles such as e-bikes, e-scooters, and low-speed electric cars that use Infineon’s BLDC motor controllers with 24 V, 36 V, or 48 V battery capabilities exhibit increased battery life, longer operating range, and reduced charging times.
To help you speed up your time-to-market and minimize development efforts, we provide extensive design-in support, which includes:
- MOTIX™ MCU Software Development Kits incl. MCU peripheral driver, boot/startup and example code and Infineon Device Configurator support
- Advanced FOC motor control demo SW and evaluation tools
- MOTEON end-to-end engineering solution provider and reseller of MOTIX™ MCU SW for productive use
- Plenty of tools for configuration, simulation & modeling, etc.
- Design files, simulation models
- Reference designs
- Evaluation boards
- Training videos (online courses)
- Extensive documentation
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure
Connect. Collaborate. Create. Ask the MOTIX™ Community!
Advanced FOC Motor Control
Achieve exceptional motor control solutions tailored for automotive applications like pumps and fans. Our FOC (Field-Oriented Control) motor control library is equipped with advanced drive algorithms, such as CWA closed-loop start, wind-milling, and field weakening, to enhance efficiency and functionality.
Free Evaluation and Intuitive Tools
Our MOTIX™ Solution Designer offers various FOC motor control examples build from the library and supports in SW parametrization, runtime evaluation, tracing, and tuning.
Automotive-Grade Quality with Licensing Options
Benefit from Automotive SPICE-qualified motor control software available for licensing from MOTEON. Developed with industry-leading quality standards, this software guarantees reliability and compliance for productive automotive use.
Block Commutation Solutions
For engineers seeking block commutation motor control, take advantage of solutions built around TLE995x and TLE993x devices supporting both 6-step and 12-step configurations with Back Electromotive Force (BEMF) zero-crossing detection. As with our FOC library, free evaluation versions are available through the Infineon Developer Center (IDC).
Share in WeChat
Scan the QR code with your WeChat App to share this page.