- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
The CIPOS™ Maxi intelligent power modules integrate power and control components to increase reliability, optimize PCB size and system costs. They are designed to control three-phase AC motors and permanent magnet motors in variable speed drives applications. The product concept is especially adapted to power applications, which need excellent thermal performance and electrical isolation as well as meeting EMI requirement and overload protection.
Key Features
- IGBT4 & IGBT7 variants
- CoolSiC™ MOSFET G1 & G2
- Up to 15 kW with SiC G2
- Automotive qualified
- 1200 V SOI gate driver
- Isolated DCB for superior cooling
- Integrated NTC temperature sensor
Applications
Products
About
Available in IGBT4 and IGBT7 technologies at 5 A, 10 A, 15 A, and 20 A / 1200 V, supporting power ratings of up to 4 kW. IGBT7 delivers improved switching performance and lower losses compared to IGBT4, making it ideal for higher-frequency and energy-efficiency-focused designs.
Launched in 2020, the IM828 introduced the first 1200 V SiC IPM in the CIPOS™ Maxi package using CoolSiC™ MOSFET G1 technology, achieving over 4.8 kW in the same compact footprint. The latest CoolSiC™ MOSFET G2 variant extends the power rating further, up to 15 kW.
The Automotive CoolSiC™ MOSFET CIPOS™ Maxi variant meets the full set of automotive qualification requirements, including AEC-Q100, AEC-Q101, and AQG324.
Available in IGBT4 and IGBT7 technologies at 5 A, 10 A, 15 A, and 20 A / 1200 V, supporting power ratings of up to 4 kW. IGBT7 delivers improved switching performance and lower losses compared to IGBT4, making it ideal for higher-frequency and energy-efficiency-focused designs.
Launched in 2020, the IM828 introduced the first 1200 V SiC IPM in the CIPOS™ Maxi package using CoolSiC™ MOSFET G1 technology, achieving over 4.8 kW in the same compact footprint. The latest CoolSiC™ MOSFET G2 variant extends the power rating further, up to 15 kW.
The Automotive CoolSiC™ MOSFET CIPOS™ Maxi variant meets the full set of automotive qualification requirements, including AEC-Q100, AEC-Q101, and AQG324.
Share in WeChat
Scan the QR code with your WeChat App to share this page.