Overview
EZ-PD™ CCG5 is a dual-port and EZ-PD™ CCG5C is a single-port USB-C Power Delivery (PD) controller supporting downstream facing port (DFP), upstream facing port (UFP), & dual-role port (DRP), while complying with latest PD 3.0 specification. The devices are fully programmable & include a 128 KB flash memory supporting fail-safe boot up & firmware upgrade. EZ-PD™ CCG5/CCG5C provides a complete solution for desktops, notebooks, & docking stations.
Key Features
- Compliant with USP PD 3.0
- Integrated analog & digital blocks
- Up to 28 GPIOs
- 4 configurable SCBs
- High-voltage 20 V regulator
- SBU analog mux, USB analog mux
- VBUS-to-CC short protection
- VBUS-to-SBU short protection
- Integrated VCONN FETs
- High-side current sense amplifier
- Legacy charge detect block
- System-level fault protection
Products
About
EZ-PD™ CCG5 is a dual-port USB Type-C controller that meets the latest USB Type-C and PD specifications. It offers a comprehensive dual USB-C and USP PD port control solution suitable for desktops, notebooks, and docking stations. Additionally, it can be utilized in dual role and downstream-facing port (DFP) applications. The controller incorporates Infineon's proprietary M0WS8 technology, featuring a 32-bit, 48 MHz Arm® Cortex®-M0 processor with 128 KB flash memory. It integrates two complete Type-C transceivers, including the necessary Type-C termination resistors Rp and Rd, and a high-voltage regulator. VCONN RDS(on) support 1.5 Ω and VCONN OCP limit ranges between 400 and 600 mA. EZ-PD™ CCG5 supports BC v1.2 source and is available in a 96-BGA package.
EZ-PD™ CCG5C is a single-port USB Type-C controller designed to meet the most recent USB Type-C and Power Delivery (PD) specifications. It offers a comprehensive port control solution for desktops and notebooks, offering support for USB-C and USP PD functionalities. It features a 32-bit, 48 MHz Arm® Cortex®-M0 processor with 128 KB flash memory. Additionally, it integrates a complete Type-C transceiver, including the necessary Type-C termination resistors Rp, Rd, and dead battery Rd termination, and provides VCONN RDS(on) of 0.7 Ω and VCONN OCP limit range of 550 to 750 mA. EZ-PD™ CCG5C also supports BC v1.2 source and sink, CDP, and DCP. The controller is available in a 40-pin QFN package.
- Highly integrated dual-/single-port USB-C PD controller
- High-voltage integration
- Supports VBUS-to-CC short protection
- Approved for Thunderbolt application
- Fully configurable solution
EZ-PD™ CCG5 is a dual-port USB Type-C controller that meets the latest USB Type-C and PD specifications. It offers a comprehensive dual USB-C and USP PD port control solution suitable for desktops, notebooks, and docking stations. Additionally, it can be utilized in dual role and downstream-facing port (DFP) applications. The controller incorporates Infineon's proprietary M0WS8 technology, featuring a 32-bit, 48 MHz Arm® Cortex®-M0 processor with 128 KB flash memory. It integrates two complete Type-C transceivers, including the necessary Type-C termination resistors Rp and Rd, and a high-voltage regulator. VCONN RDS(on) support 1.5 Ω and VCONN OCP limit ranges between 400 and 600 mA. EZ-PD™ CCG5 supports BC v1.2 source and is available in a 96-BGA package.
EZ-PD™ CCG5C is a single-port USB Type-C controller designed to meet the most recent USB Type-C and Power Delivery (PD) specifications. It offers a comprehensive port control solution for desktops and notebooks, offering support for USB-C and USP PD functionalities. It features a 32-bit, 48 MHz Arm® Cortex®-M0 processor with 128 KB flash memory. Additionally, it integrates a complete Type-C transceiver, including the necessary Type-C termination resistors Rp, Rd, and dead battery Rd termination, and provides VCONN RDS(on) of 0.7 Ω and VCONN OCP limit range of 550 to 750 mA. EZ-PD™ CCG5C also supports BC v1.2 source and sink, CDP, and DCP. The controller is available in a 40-pin QFN package.
- Highly integrated dual-/single-port USB-C PD controller
- High-voltage integration
- Supports VBUS-to-CC short protection
- Approved for Thunderbolt application
- Fully configurable solution
Share in WeChat
Scan the QR code with your WeChat App to share this page.