Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
Infineon's OptiMOS™ MOSFET technology has an innovative and improved PQFN package with Source-Down technology. With the silicon flipped, the source potential connects to the PCB over the thermal pad. These are available in bottom-side cooling (BSC) and dual-side cooling (DSC) variants, and PQFN 3.3 mm x 3.3 mm and PQFN 5 mm x 6 mm sizes. Learn more about the features, benefits, and applications for OptiMOS™ MOSFETs.
Key Features
- Low RDS(on) in a small package
- Low gate charge
- Reduced switching losses
- Standard and logic-level gate drive
Applications
Products
About
Infineon offers two Source-Down footprint versions:
- Source-Down Standard-Gate: Based on the current PQFN 3.3 mm x 3.3 mm/PQFN 5 mm x 6 mm pinout configurations, this package simplifies the drop-in replacement of Drain-Down packages with the new Source-Down package.
- Source-Down Center-Gate: The gate pin is moved to the center, enabling easy parallel configuration of multiple MOSFETs. With a larger drain-to-source creepage distance of 0.75 mm, it is possible to connect the gates of multiple devices on a single PCB layer. Moving the gate connection to the center also leads to a wider source area for improved electrical connection of devices.
Explore the dual-side cooling technology of the Source-down PQFN package.
In the Source-Down package, active trenches on the source side of the silicon die generate heat, which is dissipated directly into the PCB through a thermal pad. This improves the RthJC of the product family by over 20%, from 1.8 K/W to 1.4 K/W. Additionally, the exposed top side improves RthJC,top from 20 K/W (for over-molded) down to 0.7 K/W. A heatsink on top of the device can take advantage of this low RthJC,top, enabling up to three times more power dissipation compared to an over-molded package.
Select the package best-suited for your needs from the broadest portfolio of MOSFETs.
Infineon's OptiMOS™ Source-Down portfolio is available in PQFN 3.3 mm x 3.3 mm and PQFN 5 mm x 6 mm package options, with voltages ranging from 25 V to 150 V. Two footprint versions are available:
- Corner-Gate: Easy adoption into existing PCB designs
- Center-Gate: Optimized for paralleling.
For superior thermal management and high power density, choose from bottom-side cooling (BSC) and dual-side cooling (DSC) options.
Explore Infineon's MOSFET technology that delivers superior performance, reliability, and thermal management for a wide range of applications.
Infineon offers two Source-Down footprint versions:
- Source-Down Standard-Gate: Based on the current PQFN 3.3 mm x 3.3 mm/PQFN 5 mm x 6 mm pinout configurations, this package simplifies the drop-in replacement of Drain-Down packages with the new Source-Down package.
- Source-Down Center-Gate: The gate pin is moved to the center, enabling easy parallel configuration of multiple MOSFETs. With a larger drain-to-source creepage distance of 0.75 mm, it is possible to connect the gates of multiple devices on a single PCB layer. Moving the gate connection to the center also leads to a wider source area for improved electrical connection of devices.
Explore the dual-side cooling technology of the Source-down PQFN package.
In the Source-Down package, active trenches on the source side of the silicon die generate heat, which is dissipated directly into the PCB through a thermal pad. This improves the RthJC of the product family by over 20%, from 1.8 K/W to 1.4 K/W. Additionally, the exposed top side improves RthJC,top from 20 K/W (for over-molded) down to 0.7 K/W. A heatsink on top of the device can take advantage of this low RthJC,top, enabling up to three times more power dissipation compared to an over-molded package.
Select the package best-suited for your needs from the broadest portfolio of MOSFETs.
Infineon's OptiMOS™ Source-Down portfolio is available in PQFN 3.3 mm x 3.3 mm and PQFN 5 mm x 6 mm package options, with voltages ranging from 25 V to 150 V. Two footprint versions are available:
- Corner-Gate: Easy adoption into existing PCB designs
- Center-Gate: Optimized for paralleling.
For superior thermal management and high power density, choose from bottom-side cooling (BSC) and dual-side cooling (DSC) options.
Explore Infineon's MOSFET technology that delivers superior performance, reliability, and thermal management for a wide range of applications.
Share in WeChat
Scan the QR code with your WeChat App to share this page.