RF tuning diode
Infineon's RF tuning diode
-
On this page
Overview
Maximize device performance with precision RF tuning diode - Infineon's tuning diodes with low series resistance and high linearity are suitable for mobile communications and RF applications.
Key Features
- Low series resistance
- High linearity
- High voltage
- Significant board space savings
Products
About
Infineon's tuning diodes come with low series resistance and high linearity and are suitable for a wide range of mobile communications and RF applications. These diodes offer wide tuning capacitance range and high-voltage handling capabilities making them ideal to be designed in tunable filter applications.
Supplied in a range of highly compact package options, they allow significant board space savings and support designers to create smaller and lighter end-solutions.
RF tuning diode is available in various leaded packages: SC79, SOT23, and SOD323. RF tuning diode is available in two configurations: single and common cathode.
Infineon's RF tuning diode is useful in applications such as voltage controlled oscillator (VCO) for walkie-talkies, local oscillator for low noise block; pre-filters in satellite, UHF, VHF, and FM tuner pre-stages.
Infineon's tuning diodes come with low series resistance and high linearity and are suitable for a wide range of mobile communications and RF applications. These diodes offer wide tuning capacitance range and high-voltage handling capabilities making them ideal to be designed in tunable filter applications.
Supplied in a range of highly compact package options, they allow significant board space savings and support designers to create smaller and lighter end-solutions.
RF tuning diode is available in various leaded packages: SC79, SOT23, and SOD323. RF tuning diode is available in two configurations: single and common cathode.
Infineon's RF tuning diode is useful in applications such as voltage controlled oscillator (VCO) for walkie-talkies, local oscillator for low noise block; pre-filters in satellite, UHF, VHF, and FM tuner pre-stages.
Share in WeChat
Scan the QR code with your WeChat App to share this page.