Overview
EZ-PD™ PMG1-B2 is the first-to-market USB-PD integrated MCU with a 55 V buck-boost controller supporting 1-cell to 12-cell battery charging designs targeting embedded systems such as E-bikes, E-kick scooters, Drones and robots, cordless power and gardening tools, cordless vacuum cleaners, and floor cleaning robots in the consumer, industrial, and communication segment that will power from a USB-C port and utilize the MCU capability available.
Key Features
- 55 V Buck-boost charge controller
- Support USB-C PD v3.2 up to 48 V EPR
- Support source/sink DRP role
- Support 1-cell to 12-cell batteries
- Constant current (CC) mode charging
- Fault protections (OVP, UVP, SCP)
- 32-bit Arm® Cortex®-M0 processor
- 128 KB Flash, 8 KB SRAM
- TCPWMs, SCBs, ADCs, GPIOs
- 68-QFN (8x8) with 0.4 mm pitch
Products
About
EZ-PD™ PMG1-B2 is the industry's first highly integrated solution that combines a 55 V buck-boost battery charge controller for EPR applications, microcontroller, and USB Type-C power delivery (PD) into a single chip. Its unique features includes:
- Buck boost battery charge controller designed to charge 1 to 12-Cell Li-ion batteries via a USB-C PD Interface.
- Market-proven USB-PD stack, ensuring spec compliance and interoperability.
- On-chip 32-bit Arm® Cortex®-M0 processor, 128-KB flash, 8-KB RAM, analog and digital peripherals such as ADC, PWMs and timers.
EZ-PD™ PMG1-B2 is designed for battery-powered embedded systems that provide/consume power to/from a high-voltage USB-C PD port. It utilizes its buck-boost battery charging controller to charge onboard batteries and its microcontroller for battery and system monitoring.
This device provides a comprehensive power management solution with configuration capabilities, making it ideal for a variety of applications.
- Area and BOM saving thanks to the high degree of integration
- EZ-PD™ PMG1 SDK on ModusToolbox™ software with plenty of code examples and varied support documentation to speed up the design cycle and reduce time to market
- Market-proven solution compatible with USB-IF and PD standards leading to no implementation risk
- Customizable solution able to fit all applications
- No in-depth knowledge of USB-C or programming required
- Suitable for commercial or industrial applications
EZ-PD™ PMG1 offers a unified firmware view with an SDK supported in ModusToolbox™ software, enabling seamless migration between all the devices in the portfolio. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ software is architected to provide a flexible and comprehensive development experience.
A growing number of battery operated products in consumer, industrial, and communications segments are adopting USB-C ports to source power. Infineon offers dedicated solutions to integrate USB-C ports into customers' embedded applications.
Typical use cases include smart speakers, cameras, headphones, game consoles, power tools, VR headsets and other portable electronics, and home appliances. As the leader in USB-C end-to-end solutions, Infineon provides a comprehensive portfolio of solutions for USB-C chargers and power adapters.
Over 10 billion USB ports will move to USB-C by 2025: mobiles, notebooks, and cars have already chosen this standard, and so will every common DC power source/sink up to 240 W in just a couple of years.
The advantages of USB-C are several: plug orientation and cable direction agnostic, bidirectional power flow using USB PD and negotiable voltage, and power up to 240 W.
Moreover, by adopting a universal connector, companies can avoid including proprietary chargers for their product, significantly reducing the production of e-waste and their costs at the same time.
EZ-PD™ PMG1-B2 is the industry's first highly integrated solution that combines a 55 V buck-boost battery charge controller for EPR applications, microcontroller, and USB Type-C power delivery (PD) into a single chip. Its unique features includes:
- Buck boost battery charge controller designed to charge 1 to 12-Cell Li-ion batteries via a USB-C PD Interface.
- Market-proven USB-PD stack, ensuring spec compliance and interoperability.
- On-chip 32-bit Arm® Cortex®-M0 processor, 128-KB flash, 8-KB RAM, analog and digital peripherals such as ADC, PWMs and timers.
EZ-PD™ PMG1-B2 is designed for battery-powered embedded systems that provide/consume power to/from a high-voltage USB-C PD port. It utilizes its buck-boost battery charging controller to charge onboard batteries and its microcontroller for battery and system monitoring.
This device provides a comprehensive power management solution with configuration capabilities, making it ideal for a variety of applications.
- Area and BOM saving thanks to the high degree of integration
- EZ-PD™ PMG1 SDK on ModusToolbox™ software with plenty of code examples and varied support documentation to speed up the design cycle and reduce time to market
- Market-proven solution compatible with USB-IF and PD standards leading to no implementation risk
- Customizable solution able to fit all applications
- No in-depth knowledge of USB-C or programming required
- Suitable for commercial or industrial applications
EZ-PD™ PMG1 offers a unified firmware view with an SDK supported in ModusToolbox™ software, enabling seamless migration between all the devices in the portfolio. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ software is architected to provide a flexible and comprehensive development experience.
A growing number of battery operated products in consumer, industrial, and communications segments are adopting USB-C ports to source power. Infineon offers dedicated solutions to integrate USB-C ports into customers' embedded applications.
Typical use cases include smart speakers, cameras, headphones, game consoles, power tools, VR headsets and other portable electronics, and home appliances. As the leader in USB-C end-to-end solutions, Infineon provides a comprehensive portfolio of solutions for USB-C chargers and power adapters.
Over 10 billion USB ports will move to USB-C by 2025: mobiles, notebooks, and cars have already chosen this standard, and so will every common DC power source/sink up to 240 W in just a couple of years.
The advantages of USB-C are several: plug orientation and cable direction agnostic, bidirectional power flow using USB PD and negotiable voltage, and power up to 240 W.
Moreover, by adopting a universal connector, companies can avoid including proprietary chargers for their product, significantly reducing the production of e-waste and their costs at the same time.
Share in WeChat
Scan the QR code with your WeChat App to share this page.