Oct 21, 2026
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
Oct 21, 2026
Browse by category
Wi-Fi 4 (802.11n)
Versatile, user-friendly solutions for the most universally compatible Wi-Fi specification combined with Bluetooth® and Bluetooth® LE
Wi-Fi 5 (802.11ac)
Add innovation to your designs with low-power and high-performance Wi-Fi 5 Bluetooth® combo solutions, bringing versatility and interoperability
Wi-Fi 6/6E (802.11ax)
Innovative solutions for premium Wi-Fi 6/6E connectivity combined with Bluetooth® in a single chip designed for IoT applications
Wi-Fi 7 (802.11be)
Innovative solutions for premium Wi-Fi 7 connectivity combined with Bluetooth® and IEEE 802.15.4 in a single chip designed for IoT applications
About
Infineon’s AIROC™ Wi-Fi + Bluetooth® combo solutions are preferred by leading manufacturers of connected products for the digital world. Offering the most advanced features and development tools, optimized power efficiency, and high performance, we enable developers to get IoT products to market fast and with confidence.
With a history of 20+ years of innovation in delivering wireless connectivity solutions, AIROC™ combos are built on the most widely deployed Wi-Fi and Bluetooth® IP in the industry. Billions of data points collected from real-world environments have been used to optimize performance and ensure unsurpassed interoperability.
Infineon’s AIROC™ Wi-Fi combo portfolio integrates IEEE 802.11a/b/g/n/ac/ax Wi-Fi with Bluetooth® and Bluetooth® LE (Low Energy) into single-chip solutions enabling small-form-factor IoT designs. Combo and standalone Wi-Fi are offered in 1x1 SISO and 2x2 MIMO configurations spanning multiple generations of Wi-Fi technology.
AIROC™ Wi-Fi standalone and combos can be coupled with external microcontrollers from Infineon and others for RTOS-based platforms, or with application processors running Linux or Android to implement a complete Wi-Fi + Bluetooth® system.
Our AIROC™ Wi-Fi combo portfolio offers some of the industry’s lowest power solutions and high-performance options to choose from, maximizing flexibility for innovative product designs.
Infineon’s ModusToolbox™ software and tools include code examples and development support for Wi-Fi SoCs or adding Infineon’s secure and low-power PSoC™ MCUs and sensors to IoT applications. Infineon also supports our customers through our global network of IoT partners using production-ready, fully certified AIROC™ Wi-Fi & combo modules.
Whether you are looking for premium high performance or the industry’s lowest power, we have the best fit solution. Infineon provides the most widely deployed Wi-Fi technology through our AIROC™ portfolio including Wi-Fi 4, Wi-Fi 5, Wi-Fi 6/6E combo solutions and connected MCU products for IoT applications – Consumer, Industrial and Automotive.
AIROC™ Wi-Fi combo solutions enable a wide variety of applications including:
Broadest Wi-Fi + Bluetooth® portfolio for IoT
Our solutions cover the full spectrum of Wi-Fi specs across a wide range of low-power and high-performance options for your specific needs. These can be coupled with MCUs from Infineon and others for RTOS-based platforms or with application processors running Linux or Android to implement a complete Wi-Fi + Bluetooth® system.
Reliable connectivity & long range
AIROC™ provides the industry’s most reliable Wi-Fi combo and connected MCU solutions, delivering high performance under the toughest operating conditions. We adhere to rigorous testing procedures of our products to offer robust connections even in challenging environments. Additional innovations enhance range performance above and beyond standard Wi-Fi implementation.
Low power solutions
Infineon has developed an innovative approach to maximizing battery life in some of the most power-sensitive IoT devices. All of our AIROC™ solutions have been designed for power efficiency, offering both ultra-low-power silicon architectures and high-performance solutions with built-in power optimization. Our portfolio offers the industry’s lowest power integrated Wi-Fi Bluetooth® combo solution.
One-stop technology partner for IoT solutions
Infineon offers the broadest portfolio of IoT solutions including connectivity, computing, sensors, security, power and software solutions, making us your partner of choice for the IoT – Consumer, Industrial and Automotive. When combined with our integrated rich MCU peripherals, you can create intelligent connected solutions for your advanced IoT products.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class I.
Infineon’s AIROC™ Wi-Fi + Bluetooth® combo solutions are preferred by leading manufacturers of connected products for the digital world. Offering the most advanced features and development tools, optimized power efficiency, and high performance, we enable developers to get IoT products to market fast and with confidence.
With a history of 20+ years of innovation in delivering wireless connectivity solutions, AIROC™ combos are built on the most widely deployed Wi-Fi and Bluetooth® IP in the industry. Billions of data points collected from real-world environments have been used to optimize performance and ensure unsurpassed interoperability.
Infineon’s AIROC™ Wi-Fi combo portfolio integrates IEEE 802.11a/b/g/n/ac/ax Wi-Fi with Bluetooth® and Bluetooth® LE (Low Energy) into single-chip solutions enabling small-form-factor IoT designs. Combo and standalone Wi-Fi are offered in 1x1 SISO and 2x2 MIMO configurations spanning multiple generations of Wi-Fi technology.
AIROC™ Wi-Fi standalone and combos can be coupled with external microcontrollers from Infineon and others for RTOS-based platforms, or with application processors running Linux or Android to implement a complete Wi-Fi + Bluetooth® system.
Our AIROC™ Wi-Fi combo portfolio offers some of the industry’s lowest power solutions and high-performance options to choose from, maximizing flexibility for innovative product designs.
Infineon’s ModusToolbox™ software and tools include code examples and development support for Wi-Fi SoCs or adding Infineon’s secure and low-power PSoC™ MCUs and sensors to IoT applications. Infineon also supports our customers through our global network of IoT partners using production-ready, fully certified AIROC™ Wi-Fi & combo modules.
Whether you are looking for premium high performance or the industry’s lowest power, we have the best fit solution. Infineon provides the most widely deployed Wi-Fi technology through our AIROC™ portfolio including Wi-Fi 4, Wi-Fi 5, Wi-Fi 6/6E combo solutions and connected MCU products for IoT applications – Consumer, Industrial and Automotive.
AIROC™ Wi-Fi combo solutions enable a wide variety of applications including:
Broadest Wi-Fi + Bluetooth® portfolio for IoT
Our solutions cover the full spectrum of Wi-Fi specs across a wide range of low-power and high-performance options for your specific needs. These can be coupled with MCUs from Infineon and others for RTOS-based platforms or with application processors running Linux or Android to implement a complete Wi-Fi + Bluetooth® system.
Reliable connectivity & long range
AIROC™ provides the industry’s most reliable Wi-Fi combo and connected MCU solutions, delivering high performance under the toughest operating conditions. We adhere to rigorous testing procedures of our products to offer robust connections even in challenging environments. Additional innovations enhance range performance above and beyond standard Wi-Fi implementation.
Low power solutions
Infineon has developed an innovative approach to maximizing battery life in some of the most power-sensitive IoT devices. All of our AIROC™ solutions have been designed for power efficiency, offering both ultra-low-power silicon architectures and high-performance solutions with built-in power optimization. Our portfolio offers the industry’s lowest power integrated Wi-Fi Bluetooth® combo solution.
One-stop technology partner for IoT solutions
Infineon offers the broadest portfolio of IoT solutions including connectivity, computing, sensors, security, power and software solutions, making us your partner of choice for the IoT – Consumer, Industrial and Automotive. When combined with our integrated rich MCU peripherals, you can create intelligent connected solutions for your advanced IoT products.
Infineon offers a comprehensive portfolio of best‑in‑class security solutions, enhanced by robust software and services. With our tailored and ready‑to‑use security solutions, you can accelerate time‑to‑market, scale effortlessly, and maintain a competitive edge.
This product is targeted to support the EU CRA in the class I.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community