Overview
The CY8C56LP family integrates configurable analog and digital peripherals, memory, and a microcontroller on a single chip:
- 32-bit Arm Cortex-M3 core plus DMA controller and digital filter processor, at up to 80 MHz
- Ultra low power with a wide voltage operating range
- Programmable digital and analog peripherals enable custom functions
- Flexible routing of any analog or digital peripheral function to any pin
Key Features
- 32-bit Arm Cortex-M3, up to 80 Mhz
- Up to 256KB flash + 32 KB for ECC
- Up to 64 KB RAM / 2KB EEPROM
- 24 DMA ch, 4 x 16-bit timer/PWM
- FS USB 2.0/I2C/SPI/UART/CAN/LIN/I2S
- CAPSENSE™ support, up to 62 sensors
- 2x12bit SAR ADC or 20bit DelSig ADC
- 24-bit digital filter coprocessor
- Four programmable analog blocks
- 4 x 8-bit DACs, 4 comp, 4 opamp
- 3.1 mA at 6 MHz / 15.4 mA at 48 MHz
- 2μA sleep mode/300nA hibernate mode
Products
About
An industry standard, the Cortex‑M3 processor leverages the ARM Thumb®-2 instruction set architecture and is ideal for migrating 8- and 16-bit applications to the 32-bit world. You can now run the latest audio algorithms, as well as basic video processing. Even complex motor control algorithms requiring fast signal processing such as field-oriented control (FOC), high‑performance waveform generation for brushless motors and high-performance sensor applications, are no problem.
PSOC™ 5LP delivers unmatched parallel processing performance by integrating a high-performance 32-bit ARM® Cortex ® -M3 CPU with a hardware coprocessor, CPLDbased digital fabric, programmable analog blocks and a peripheral-to-peripheral DMA controller -- all in an easy-to-use and flexible one-chip solution.
Unmatched Parallel Processing
Process sensor signals with the independent 24-bit hardware digital filter coprocessor, offload traditional CPU tasks to the 24 independent CPLD-based Universal Digital Blocks and increase system performance with a 24-Channel DMA Controller.
Integrated High Precision Analog
Integrate custom 20-bit Analog Front Ends with the Programmable Analog Blocks and implement sophisticated user interfaces with the industry’s best CapSense® touchsensing solution.
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
An industry standard, the Cortex‑M3 processor leverages the ARM Thumb®-2 instruction set architecture and is ideal for migrating 8- and 16-bit applications to the 32-bit world. You can now run the latest audio algorithms, as well as basic video processing. Even complex motor control algorithms requiring fast signal processing such as field-oriented control (FOC), high‑performance waveform generation for brushless motors and high-performance sensor applications, are no problem.
PSOC™ 5LP delivers unmatched parallel processing performance by integrating a high-performance 32-bit ARM® Cortex ® -M3 CPU with a hardware coprocessor, CPLDbased digital fabric, programmable analog blocks and a peripheral-to-peripheral DMA controller -- all in an easy-to-use and flexible one-chip solution.
Unmatched Parallel Processing
Process sensor signals with the independent 24-bit hardware digital filter coprocessor, offload traditional CPU tasks to the 24 independent CPLD-based Universal Digital Blocks and increase system performance with a 24-Channel DMA Controller.
Integrated High Precision Analog
Integrate custom 20-bit Analog Front Ends with the Programmable Analog Blocks and implement sophisticated user interfaces with the industry’s best CapSense® touchsensing solution.
PSOC™ Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral Components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.