Overview
AURIX™ microcontrollers feature an innovative multicore architecture, based on up to three independent 32-bit TriCore™ CPUs. They are designed to meet the highest safety standards while significantly increasing performance. AURIX™ TC29xT belongs to the AURIX™ TC2xx family of first-generation 32-bit MCUs. Equipped with a triple 300 MHz TriCore™ and with up to 8 MB flash memory, AURIX™ TC29xT microcontrollers support safety standards up to ASIL-D.
Key Features
- Triple TriCore™ with 300 MHz/DSP
- Up to 8 MB flash with ECC
- 128 KB EEPROM at 500k cycles
- Up to 728 KB RAM with ECC
- ISO 26262 up to ASIL-D
- 1x Ethernet 100 Mbit, 3x MSC, 2x I²C
- 2x FlexRay, 6x QSPI, 1x HSS, 1x I²S
- 15x SENT, 5x PSI5, 1x PSI5S, 4x ASCLIN
- 128x DMA channels
- Single supply 5 V or 3.3 V
- LFBGA-292, BGA-416, LFBGA-516
- Temperature: -40°C to +125°C/+150°C
Applications
Products
About
The AURIX™ TC29xT is a powerful microcontroller that is equipped with Triple TriCore with 300 MHz and DSP functionality, making it an excellent choice for high-performance applications. It comes with up to 8 MB Flash with ECC protection, 128 KB EEPROM at 500 k cycles, and up to 728 KB RAM with ECC protection. The microcontroller features 128x DMA channels and 3x Delta-Sigma ADC converters, as well as 4x 12-bit SAR ADC converters. The AURIX™ TC29xT boasts 15x SENT sensor interfaces, 5x PSI5, and 1x PSI5S sensor interfaces, making it highly versatile for a range of applications. In terms of connectivity, it offers Ethernet 100 Mbit, 2x FlexRay, 4x ASCLIN, 6x QSPI, 2x I²C, 3x MSC, and 1x HSS, 15x SENT, and 1x I²S emulation. For enhanced security, the microcontroller also includes a programmable HSM (Hardware Security Module). The microcontroller can operate on a single voltage supply of 5 V or 3.3 V. It is available in LFBGA-292 package, BGA-416 package, and LFBGA-516 package. The ambient temperature range for the TC29xT is -40°C to +150°C, making it suitable for use in harsh environments.
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State-of-the-art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
The AURIX™ TC29xT is a powerful microcontroller that is equipped with Triple TriCore with 300 MHz and DSP functionality, making it an excellent choice for high-performance applications. It comes with up to 8 MB Flash with ECC protection, 128 KB EEPROM at 500 k cycles, and up to 728 KB RAM with ECC protection. The microcontroller features 128x DMA channels and 3x Delta-Sigma ADC converters, as well as 4x 12-bit SAR ADC converters. The AURIX™ TC29xT boasts 15x SENT sensor interfaces, 5x PSI5, and 1x PSI5S sensor interfaces, making it highly versatile for a range of applications. In terms of connectivity, it offers Ethernet 100 Mbit, 2x FlexRay, 4x ASCLIN, 6x QSPI, 2x I²C, 3x MSC, and 1x HSS, 15x SENT, and 1x I²S emulation. For enhanced security, the microcontroller also includes a programmable HSM (Hardware Security Module). The microcontroller can operate on a single voltage supply of 5 V or 3.3 V. It is available in LFBGA-292 package, BGA-416 package, and LFBGA-516 package. The ambient temperature range for the TC29xT is -40°C to +150°C, making it suitable for use in harsh environments.
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State-of-the-art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Share in WeChat
Scan the QR code with your WeChat App to share this page.