- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
The XMC4100/4200 series devices combine the extended functionality and performance of the Arm® Cortex®-M4 core with powerful on-chip peripheral subsystems and on-chip memory units.
Key Features
- XMC4100: 64/128 KB flash, 20 KB RAM
- XMC4200: 256 KB flash, 40 KB RAM
- Supply voltage range: 3.13 - 3.63 V
- USIC 4ch [SCI/UART, I²C, I²S, LIN]
- 1x PWM timer (CCU8), 16/64-bit 8ch
- 2x CAN, 64 MO
- Core frequency: 80 MHz
- High-resolution PWM 150 ps
- Package: VQFN48/LQFP64
- Temp. range: -40°C to 85°C/125°C
- Free ModusToolbox™ software
Applications
Products
About
The XMC4100/4200 series belongs to the XMC4000 family of industrial microcontrollers based on the Arm® Cortex®-M4 processor core. The XMC4100/4200 series of microcontrollers takes advantage of Infineon's decades of experience in microcontroller design, providing an optimized solution to meet the performance challenges of today's embedded control applications. These devices combine the extended functionality and performance of the Arm® Cortex®-M4 core with powerful on-chip peripheral subsystems and on-chip memory units.
From toys and power tools to industrial pumps and industrial automation systems, Infineon’s XMC™ microcontrollers and other semiconductor products enable our customers to design the most innovative, efficient, reliable, and energy-friendly motor control and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as permanent magnet synchronous motors (PMSM), brushless DC motors (BLDC), AC induction motors (ACIM), servo motors, and brushed DC motors.
Some functionalities that makes XMC4100/4200 suited to motor control applications:
Rich connectivity: 2x CAN nodes, 4-channel serial COM unit (configurable to SPI, I²C, I²S, UART), USB FS
Up to 4x 12-bit ADCs with a sample time of 70 ns to ensure fast reaction times and tighter control loops
4-channel 150 ps HRPWM timer (XMC4200/4400 series)
Power supply designs are subject to ever-increasing requirements. Some of them are fueled by customer demands or industry association guidelines (such as higher power density, communication, modularity, or the 80 Plus Titanium efficiency standard). Semiconductor technology advances have allowed MCU manufacturers to develop a new class of MCUs, optimized for digital power conversion applications in terms of features and price point. This new market development is what motivates ever more power supply designers to use digital control for SMPS.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as a collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience, ModusToolbox™ includes an extensive collection of GitHub-hosted repositories comprising code examples, board support packages, middleware, and application support.
The XMC4100/4200 series belongs to the XMC4000 family of industrial microcontrollers based on the Arm® Cortex®-M4 processor core. The XMC4100/4200 series of microcontrollers takes advantage of Infineon's decades of experience in microcontroller design, providing an optimized solution to meet the performance challenges of today's embedded control applications. These devices combine the extended functionality and performance of the Arm® Cortex®-M4 core with powerful on-chip peripheral subsystems and on-chip memory units.
From toys and power tools to industrial pumps and industrial automation systems, Infineon’s XMC™ microcontrollers and other semiconductor products enable our customers to design the most innovative, efficient, reliable, and energy-friendly motor control and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as permanent magnet synchronous motors (PMSM), brushless DC motors (BLDC), AC induction motors (ACIM), servo motors, and brushed DC motors.
Some functionalities that makes XMC4100/4200 suited to motor control applications:
Rich connectivity: 2x CAN nodes, 4-channel serial COM unit (configurable to SPI, I²C, I²S, UART), USB FS
Up to 4x 12-bit ADCs with a sample time of 70 ns to ensure fast reaction times and tighter control loops
4-channel 150 ps HRPWM timer (XMC4200/4400 series)
Power supply designs are subject to ever-increasing requirements. Some of them are fueled by customer demands or industry association guidelines (such as higher power density, communication, modularity, or the 80 Plus Titanium efficiency standard). Semiconductor technology advances have allowed MCU manufacturers to develop a new class of MCUs, optimized for digital power conversion applications in terms of features and price point. This new market development is what motivates ever more power supply designers to use digital control for SMPS.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as a collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience, ModusToolbox™ includes an extensive collection of GitHub-hosted repositories comprising code examples, board support packages, middleware, and application support.
Share in WeChat
Scan the QR code with your WeChat App to share this page.