Overview
The mTOLG package family offers the Best-in-Class combination of wide SOA and leading edge RDS(on) performance with Infineon's leading OptiMOS™ 5 Linear FET 2 technology. This is a JEDEC listed package, compatible with other 8x8 mm2 gullwing package MOSFETs, i.e. LFPAK88 type.
Key Features
- Wide safe operating area (SOA)
- Ultra low On-Resistance
- Lower leakage current
- Optimized transfer characteristic
- 8 mm x 8 mm footprint
Applications
Products
About
With Infineon’s OptiMOS™ Linear FET and OptiMOS™ 5 Linear FET 2 there is no trade-off between on-state resistance (RDS(on)) and linear mode capability operation in the saturation region of an enhanced mode MOSFET. This revolutionary approach offers the state-of-the-art RDS(on) of a trench MOSFET together with the wide safe operating area (SOA) of a classic planar MOSFET. The family offers low conduction losses and limits high in-rush current preventing damage at the load for faster start-up and shorter down time.
The mTOLG package offers the following benefits for your application:
- Enhanced temperature cycling results
- Recommended for metal substrate PCB's
- Minimized conduction losses
- Excellent switching performance
- High power density
- Compatible with 8x8mm2 footprint
OptiMOS™ 5 Linear FET 2 are ideal devices for protection functions such as hot-swap in server & AI server, e-fuse in telecom, or in the battery protection component of battery management systems (BMS) which are commonly found in a wide range of applications including power tools, e-bikes, e-scooters, forklifts, battery back units and battery-powered vehicles.
With Infineon’s OptiMOS™ Linear FET and OptiMOS™ 5 Linear FET 2 there is no trade-off between on-state resistance (RDS(on)) and linear mode capability operation in the saturation region of an enhanced mode MOSFET. This revolutionary approach offers the state-of-the-art RDS(on) of a trench MOSFET together with the wide safe operating area (SOA) of a classic planar MOSFET. The family offers low conduction losses and limits high in-rush current preventing damage at the load for faster start-up and shorter down time.
The mTOLG package offers the following benefits for your application:
- Enhanced temperature cycling results
- Recommended for metal substrate PCB's
- Minimized conduction losses
- Excellent switching performance
- High power density
- Compatible with 8x8mm2 footprint
OptiMOS™ 5 Linear FET 2 are ideal devices for protection functions such as hot-swap in server & AI server, e-fuse in telecom, or in the battery protection component of battery management systems (BMS) which are commonly found in a wide range of applications including power tools, e-bikes, e-scooters, forklifts, battery back units and battery-powered vehicles.
Share in WeChat
Scan the QR code with your WeChat App to share this page.