Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
Infineon's portfolio of 45 V-80 V N-channel MOSFETs includes OptiMOS™ and StrongIRFET™ technologies for low-, medium-, and high-power applications.
Key Features
- Ultra-low RDS(on)
- High current carrying capability
- Wide variety of packages available
- Space saving packages
- High power density
Applications
Compare families
Products
About
With an extensive product portfolio of N-channel MOSFETs in the 45 V-80 V range, Infineon has your needs covered for both industrial and automotive applications. Infineon’s products include OptiMOS™ and StrongIRFET™ silicon die technologies which address requirements for both low- and high switching frequencies. The product family meets all power needs by offering both surface-mount and through-hole devices.
Additionally, Infineon offers a wide selection of powerful and space saving N-channel MOSFETs including dual and single N-channel power MOSFETs in an SO8 Package.
AC-DC designers face the challenge of improving system efficiency and power density while reducing system costs. Infineon’s OptiMOS™ 5 power MOSFETs in 60 V range feature 15 percent lower RDS(on) and 31 percent lower figure of merit (RDS(on) x Qg) compared to alternative devices, and are the perfect answer to these challenges.
OptiMOS™ 6 60 V - the latest power MOSFET technology setting the new industry benchmark performance with a wide portfolio offering including PQFN 3.3x3.3, SuperSO8, PQFN 5x6 Dual-Side Cooling, and PQFN 3.3x3.3 Source-Down.
OptiMOS™ Linear FET helps you avoid the compromise between on-state resistance (RDS(on)) and linear mode capability – operation in the saturation region of an enhanced mode MOSFET. The OptiMOS™ Linear FET revolutionary approach offers the state-of-the-art RDS(on) of a trench MOSFET together with the wide safe operating area (SOA) of a classic planar MOSFET.
StrongIRFET™ 2 offers broad availability and excellent price/performance ratio making these right-fit products an easy choice for designers interested in convenient selection and purchasing. Optimized for low and high switching frequencies, the family supports a broad range of applications enabling design flexibility.
OptiMOS™ 8 Lowest Ron and optimised for high levels of paralleling targeting high output power synchronous rectification, motor control & static switches..
OptiMOS™ 7 Balanced Ron-FOM technology targeting medium to low output power synchronous rectification
OptiMOS™ 6 Our leading technology with lowest Qg for resonant circuits plus as active switch, eg as high side in a buck converter
OptiMOS™ 5 Universally known with excellent performance/price ratio in a wide range of package options
OptiMOS™ Linear FET for linear mode operation in the saturation region with extended safe operating area (SOA)
StrongIRFET™ 2 Portfolio with excellent price/performance ratio
With an extensive product portfolio of N-channel MOSFETs in the 45 V-80 V range, Infineon has your needs covered for both industrial and automotive applications. Infineon’s products include OptiMOS™ and StrongIRFET™ silicon die technologies which address requirements for both low- and high switching frequencies. The product family meets all power needs by offering both surface-mount and through-hole devices.
Additionally, Infineon offers a wide selection of powerful and space saving N-channel MOSFETs including dual and single N-channel power MOSFETs in an SO8 Package.
AC-DC designers face the challenge of improving system efficiency and power density while reducing system costs. Infineon’s OptiMOS™ 5 power MOSFETs in 60 V range feature 15 percent lower RDS(on) and 31 percent lower figure of merit (RDS(on) x Qg) compared to alternative devices, and are the perfect answer to these challenges.
OptiMOS™ 6 60 V - the latest power MOSFET technology setting the new industry benchmark performance with a wide portfolio offering including PQFN 3.3x3.3, SuperSO8, PQFN 5x6 Dual-Side Cooling, and PQFN 3.3x3.3 Source-Down.
OptiMOS™ Linear FET helps you avoid the compromise between on-state resistance (RDS(on)) and linear mode capability – operation in the saturation region of an enhanced mode MOSFET. The OptiMOS™ Linear FET revolutionary approach offers the state-of-the-art RDS(on) of a trench MOSFET together with the wide safe operating area (SOA) of a classic planar MOSFET.
StrongIRFET™ 2 offers broad availability and excellent price/performance ratio making these right-fit products an easy choice for designers interested in convenient selection and purchasing. Optimized for low and high switching frequencies, the family supports a broad range of applications enabling design flexibility.
OptiMOS™ 8 Lowest Ron and optimised for high levels of paralleling targeting high output power synchronous rectification, motor control & static switches..
OptiMOS™ 7 Balanced Ron-FOM technology targeting medium to low output power synchronous rectification
OptiMOS™ 6 Our leading technology with lowest Qg for resonant circuits plus as active switch, eg as high side in a buck converter
OptiMOS™ 5 Universally known with excellent performance/price ratio in a wide range of package options
OptiMOS™ Linear FET for linear mode operation in the saturation region with extended safe operating area (SOA)
StrongIRFET™ 2 Portfolio with excellent price/performance ratio
Share in WeChat
Scan the QR code with your WeChat App to share this page.