- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
EV thermal management system
Boost efficiency, extend driving range, and ensure system longevity with our electric vehicle thermal management solutions.
-
On this page
Browse by category
Automotive e-compressor - high-voltage
Designed to maximize efficiency in the HVAC system of electric vehicles
Automotive integrated thermal management system (ITMS)
Reduce design complexity and improve efficiency with integrated thermal management modules
Automotive PTC heater module - high-voltage
Comprehensive system solution dedicated to automotive PTC heaters in electric vehicles
Automotive pumps & fans
Versatile and reliable pump and fan design solutions for low-voltage motor control systems
Automotive pumps & fans Subfamilies
HVAC control module
Exact specifications and functions for HVAC modules that combine high performance with high precision
About
Infineon's comprehensive thermal management portfolio for electric vehicles includes in-cabin refrigerant circuit (HVAC systems), battery cooling and heating systems, and inverter cooling systems. Additionally, we provide integrated thermal management systems, which are more commonly used by OEMs that converge on liquid-based battery cooling strategies.
Thermal management plays a crucial role in battery electric vehicles (BEV) due to the minimal heat generated by their electric motors. This poses challenges in maintaining optimal temperatures, requiring additional heating for passenger comfort at the expense of reduced range. Fast charging further drives the need for precise thermal management in electric vehicles. As many network providers offer DC fast charging stations with up to 350 kW of power, the batteries must operate within a narrow temperature window to maximize charging power.
Effective electric vehicle thermal management prevents issues like demagnetization, aging of insulation materials, decreased efficiency, and even motor burnout. It also enhances battery longevity and serves as a safety feature against thermal runaway in electric vehicles.
Infineon’s EV thermal management solutions have diagnostic and protection functions but consume low space and energy.
- MOTIX™ 32-bit motor control SoC based on Arm® Cortex®-M integrate a 32-bit MCU, non-volatile flash, analog and mixed signal peripherals, communication interfaces (CAN FD), and driving stages on a single die for relay, half-bridge, or full-bridge DC and BLDC motor applications.
- TRAVEO™ T2G MCUs based on Arm® Cortex®-M4/M7 cores have enhanced human-machine interfaces and advanced networking protocols.
- Automotive PSOC™ 4 is a reconfigurable embedded MCU with an Arm® Cortex®-M0+ CPU with programmable analog and digital blocks, and flexible automatic routing.
- XENSIV™ magnetic sensors with I2C have 3D magnetic measurement for platform adaptability.
- OptiMOS™ power MOSFETs have best-in-class RDS(on) performance.
Infineon’s scalable EV thermal management system solutions can be categorized in three main categories which offer full flexibility with system-dedicated products.
The cabin HVAC thermal circuit provides thermal comfort for passengers and consists of the refrigerant loop and the HVAC loop.
The inverter cooling system is crucial for maintaining the efficiency, durability, and safety of the electric motor. As the automotive industry shifts toward electrification, the challenges associated with thermal management for power electronics and electric motors increase due to the need for compact size, cost-effectiveness, reduced weight, and uncompromised performance and reliability.
Furthermore, battery cooling and heating systems are of paramount importance. Keeping the batteries cool helps increase the longevity of the cells but is also a major safety feature to prevent thermal runaway. This means that the thermal management of batteries is a key consideration for the range, performance, and safety of electric vehicles - they are cooled or heated by means of electric coolant pumps, coolant valves, cooling fans and electric/PTC heaters.
Infineon's comprehensive thermal management portfolio for electric vehicles includes in-cabin refrigerant circuit (HVAC systems), battery cooling and heating systems, and inverter cooling systems. Additionally, we provide integrated thermal management systems, which are more commonly used by OEMs that converge on liquid-based battery cooling strategies.
Thermal management plays a crucial role in battery electric vehicles (BEV) due to the minimal heat generated by their electric motors. This poses challenges in maintaining optimal temperatures, requiring additional heating for passenger comfort at the expense of reduced range. Fast charging further drives the need for precise thermal management in electric vehicles. As many network providers offer DC fast charging stations with up to 350 kW of power, the batteries must operate within a narrow temperature window to maximize charging power.
Effective electric vehicle thermal management prevents issues like demagnetization, aging of insulation materials, decreased efficiency, and even motor burnout. It also enhances battery longevity and serves as a safety feature against thermal runaway in electric vehicles.
Infineon’s EV thermal management solutions have diagnostic and protection functions but consume low space and energy.
- MOTIX™ 32-bit motor control SoC based on Arm® Cortex®-M integrate a 32-bit MCU, non-volatile flash, analog and mixed signal peripherals, communication interfaces (CAN FD), and driving stages on a single die for relay, half-bridge, or full-bridge DC and BLDC motor applications.
- TRAVEO™ T2G MCUs based on Arm® Cortex®-M4/M7 cores have enhanced human-machine interfaces and advanced networking protocols.
- Automotive PSOC™ 4 is a reconfigurable embedded MCU with an Arm® Cortex®-M0+ CPU with programmable analog and digital blocks, and flexible automatic routing.
- XENSIV™ magnetic sensors with I2C have 3D magnetic measurement for platform adaptability.
- OptiMOS™ power MOSFETs have best-in-class RDS(on) performance.
Infineon’s scalable EV thermal management system solutions can be categorized in three main categories which offer full flexibility with system-dedicated products.
The cabin HVAC thermal circuit provides thermal comfort for passengers and consists of the refrigerant loop and the HVAC loop.
The inverter cooling system is crucial for maintaining the efficiency, durability, and safety of the electric motor. As the automotive industry shifts toward electrification, the challenges associated with thermal management for power electronics and electric motors increase due to the need for compact size, cost-effectiveness, reduced weight, and uncompromised performance and reliability.
Furthermore, battery cooling and heating systems are of paramount importance. Keeping the batteries cool helps increase the longevity of the cells but is also a major safety feature to prevent thermal runaway. This means that the thermal management of batteries is a key consideration for the range, performance, and safety of electric vehicles - they are cooled or heated by means of electric coolant pumps, coolant valves, cooling fans and electric/PTC heaters.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Discover our Infineon Academy learning platform
Join our empowering community