Overview
New PQFN 8x6 is a high performance, high power density clip-based package optimized for currents up to 650 A. A footprint reduction of > 50% compared to TOLL, together with a height reduction of 100%, results in an overall space saving of >70% enabling compact designs. The seamless backward compatibility of this package with PQFN 5x6 enables power scalability of the same board or less paralleling of MOSFETs.
Key Features
- High current capability
- FOMg Compact 8.0x6.0 mm2 footprint
- Enables industry-best RDS(on) and FOM
- Latest OptiMOSTM MOSFET technology
- Leadless package similar to PQFN 5x6
- Ultra-low package parasitics
- Footprint compatibility with PQFN 5x6
Applications
Products
About
- Increased power density allows higher power designs in a compact board space
- Very low conduction losses, Low thermals and less device paralleling
- Low EMI
- Delivers benchmark performance with best-in-class power density and power efficiency
- Simpler PCB design with scalability across various power levels
PQFN 8x6 is a power-packed innovative package solution the fills the gap between PQFN 5x6 and TOLL. It can achieve high power levels similar to TOLL in a compact 48 mm2 footprint which is slightly larger than PQFN 5x6 (30 mm2). High power levels of 1-1.35 kW of continuous power can be achieved with PQFN 8x6.
PQFN 8x6 can easily replace two PQFN 5x6 products with similar performance. This enables reducing overall part count with a robust single-chip solution and reducing board space by 27%.
- Increased power density allows higher power designs in a compact board space
- Very low conduction losses, Low thermals and less device paralleling
- Low EMI
- Delivers benchmark performance with best-in-class power density and power efficiency
- Simpler PCB design with scalability across various power levels
PQFN 8x6 is a power-packed innovative package solution the fills the gap between PQFN 5x6 and TOLL. It can achieve high power levels similar to TOLL in a compact 48 mm2 footprint which is slightly larger than PQFN 5x6 (30 mm2). High power levels of 1-1.35 kW of continuous power can be achieved with PQFN 8x6.
PQFN 8x6 can easily replace two PQFN 5x6 products with similar performance. This enables reducing overall part count with a robust single-chip solution and reducing board space by 27%.
Share in WeChat
Scan the QR code with your WeChat App to share this page.