Oct 21, 2026
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
Oct 21, 2026
Overview
XHP™ 2 CoolSiC™ MOSFET 2300 V were especially developed for applications addressing raising trend of 1500 V DC-link, such as Renewables, Energy storage systems and more, offering outstanding performance with robust .XT interconnection technology for enhanced lifetime with best in class reliability.
Key Features
- CoolSiC™ MOSFET 2.3 kV
- Integrated body diode
- Low-inductive housing XHP™ 2
- .XT interconnection technology
- Symmetrical module design
- High surge-current capability
- Short-circuit capability
- Low switching & conduction losses
- Tvj=175°C continuous
- 4 kV & 6 kV isolation voltage
Applications
Products
About
2.3 kV fast - switching, energy - efficient Silicon Carbide CoolSiC™ MOSFETs in low-inductive XHP™ 2 housing with half-bridge topology and robust .XT interconnection technology for enhanced lifetime are available in different variants, with Rdson from0.95 mΩ up to 1.27 mΩ.
CoolSiC™ MOSFET modules allow high operating temperatures and switching frequencies, thereby improving overall system efficiency. These modules are available in various configurations, including 3-level, half-bridge, fourpack, sixpack, and booster topologies and come in 1200 V, 2000 V and 3300 V.
Additional options like pre-applied Thermal Interface Material (TIM) can be ordered as well.
Infineon's CoolSiC™ MOSFET modules are based on trench technology and feature superior gate-oxide reliability , best-on-class switching and conduction losses.
2.3 kV fast - switching, energy - efficient Silicon Carbide CoolSiC™ MOSFETs in low-inductive XHP™ 2 housing with half-bridge topology and robust .XT interconnection technology for enhanced lifetime are available in different variants, with Rdson from0.95 mΩ up to 1.27 mΩ.
CoolSiC™ MOSFET modules allow high operating temperatures and switching frequencies, thereby improving overall system efficiency. These modules are available in various configurations, including 3-level, half-bridge, fourpack, sixpack, and booster topologies and come in 1200 V, 2000 V and 3300 V.
Additional options like pre-applied Thermal Interface Material (TIM) can be ordered as well.
Infineon's CoolSiC™ MOSFET modules are based on trench technology and feature superior gate-oxide reliability , best-on-class switching and conduction losses.
Share in WeChat
Scan the QR code with your WeChat App to share this page.