Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
Infineon's bi-directional coupler BGC100GN6 is used as a part of power control and antenna tuning loops. Cellular RF front-ends incorporate bi-directional couplers in the main transmitted path to sense RF power propagating in a particular direction (transmitted or reflected from the antenna). The PA can be dynamically controlled, and the antenna can be tuned based on the coupler's output.
Key Features
- Bi-directional coupler
- Designed for cellular applications
- Enables closed-loop power control
- GPIO control interface
- Low insertion loss
- High directivity
Applications
Products
About
The BGC100GN6 bi-directional coupler IC is designed for cellular RF front-end applications. The device contains a bi-directional coupler operating in one or multiple bands within the 0.6 GHz to 2.7 GHz frequency range. The coupled output contains a low-pass filter for 5 GHz ISM blocker suppression. The coupler offers low insertion loss and high directivity. It is controlled via a GPIO pin. No external power supply blocker or RF decoupling capacitors are required. The device has a very small size of 1.1 x 0.7 mm2 and a maximum height of 0.4 mm.
The BGC100GN6 IC contains a bi-directional coupler, a direction switch for selecting the coupled or isolated port, and a filter for 5 GHz ISM blocker suppression.
A filter for suppressing the 5 GHz Wi-Fi signal prevents the feedback receiver (FR) from mixing down the Wi-Fi blockers and distorting the cellular feedback signal. An integrated Wi-Fi filter eliminates the need (or significantly relaxes the requirements) for a discrete low-pass filter in the coupled RF feedback path.
The switchable coupler IC BGC100GN6 is a compact, high-dynamic-range (over 60 dB) device. Care must be taken during the design-in phase to preserve the RF performance of the device and achieve specified values for directivity and Wi-Fi suppression on the system level.
The application note "Switchable wideband directional coupler IC BGC100GN6" provides guidelines and recommendations for integrating the coupler IC into cellular RF front-end applications. The recommendations include information about:
- Preferred arrangement of RF pins of the BGC100GN6 IC in the main transmitted path of a RF front-end
- Layout recommendations for an application board to achieve best system-level RF performance
The BGC100GN6 bi-directional coupler IC is designed for cellular RF front-end applications. The device contains a bi-directional coupler operating in one or multiple bands within the 0.6 GHz to 2.7 GHz frequency range. The coupled output contains a low-pass filter for 5 GHz ISM blocker suppression. The coupler offers low insertion loss and high directivity. It is controlled via a GPIO pin. No external power supply blocker or RF decoupling capacitors are required. The device has a very small size of 1.1 x 0.7 mm2 and a maximum height of 0.4 mm.
The BGC100GN6 IC contains a bi-directional coupler, a direction switch for selecting the coupled or isolated port, and a filter for 5 GHz ISM blocker suppression.
A filter for suppressing the 5 GHz Wi-Fi signal prevents the feedback receiver (FR) from mixing down the Wi-Fi blockers and distorting the cellular feedback signal. An integrated Wi-Fi filter eliminates the need (or significantly relaxes the requirements) for a discrete low-pass filter in the coupled RF feedback path.
The switchable coupler IC BGC100GN6 is a compact, high-dynamic-range (over 60 dB) device. Care must be taken during the design-in phase to preserve the RF performance of the device and achieve specified values for directivity and Wi-Fi suppression on the system level.
The application note "Switchable wideband directional coupler IC BGC100GN6" provides guidelines and recommendations for integrating the coupler IC into cellular RF front-end applications. The recommendations include information about:
- Preferred arrangement of RF pins of the BGC100GN6 IC in the main transmitted path of a RF front-end
- Layout recommendations for an application board to achieve best system-level RF performance
Share in WeChat
Scan the QR code with your WeChat App to share this page.