Oct 21, 2026
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
Oct 21, 2026
Overview
EZ-PD™ CCG7S family offers a single-port USB-C Power Delivery (PD) solution with a buck-boost controller and the option of integrated MOSFETs. It complies with the latest USB Type-C and PD specifications (ver. 3.2) and is targeted at applications such as head unit chargers, rear seat chargers, and rear seat entertainment systems. The integrations reduce the BOM and provide an optimized footprint for solutions of up to 100 W of power output.
Key Features
- Supports USB PD 3.2 AVS and PPS
- Integrated programmable MCU
- 128 KB flash, 16 KB SRAM, 32 KB ROM
- 100 mW VCONN
- OVP, OCP, UVP, VBUS-to-CC, UVLO
- 1 legacy/proprietary charging block
- 1x Buck-Boost Controller
- Optional of 2/4 Switching MOSFETs
- Thermal power throttling
- Battery voltage power throttling
- Moisture detection on USB connector
- Automotive SDK supported
Products
About
- High system integration including USB-PD, BuckBoost, and switching MOSFETs (options)
- Multi-step output power throttling to meet car OEMs requirement
- Moisture detection in USB-C connectors safety-disables output power
- Capable of supporting loadsharing amount ports
- The solution features an MCU, Flash, I2C, GPIOs
- Host MCU Interface such as I2C, UART, or LIN (Optional)
- Automotive SDK with PD3.2 ready to go libararies
As USB-C adoption continue to grows, there is an increasing need for USB-C with Power Delivery capable ports in cars, enabling fast-charging in head unit (with data) and rear seat charger (no data) design. EZ-PD™ CCG7S offers different part number for different type of application and power level.
Extension or mirroring of screens across diverse devices through a USB-C port is sought after with growing digitalisation in-vehicle. EZ-PD™ CCG7S RSE parts support DisplayPort Alternate mode and controls the external DisplayPort Multiplexer through I2C. DP Alt Mode seamlessly operates alongside other USB functions, allowing for concurrent data transfer, device charging, and video output, delivering enhanced utility and flexibility.
- High system integration including USB-PD, BuckBoost, and switching MOSFETs (options)
- Multi-step output power throttling to meet car OEMs requirement
- Moisture detection in USB-C connectors safety-disables output power
- Capable of supporting loadsharing amount ports
- The solution features an MCU, Flash, I2C, GPIOs
- Host MCU Interface such as I2C, UART, or LIN (Optional)
- Automotive SDK with PD3.2 ready to go libararies
As USB-C adoption continue to grows, there is an increasing need for USB-C with Power Delivery capable ports in cars, enabling fast-charging in head unit (with data) and rear seat charger (no data) design. EZ-PD™ CCG7S offers different part number for different type of application and power level.
Extension or mirroring of screens across diverse devices through a USB-C port is sought after with growing digitalisation in-vehicle. EZ-PD™ CCG7S RSE parts support DisplayPort Alternate mode and controls the external DisplayPort Multiplexer through I2C. DP Alt Mode seamlessly operates alongside other USB functions, allowing for concurrent data transfer, device charging, and video output, delivering enhanced utility and flexibility.
Share in WeChat
Scan the QR code with your WeChat App to share this page.