Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Browse by category
PSOC™ Automotive Multitouch Gen6L
Enhance your in-car infotainment with PSOC™ Automotive and transportation Multitouch Gen6L
PSOC™ Automotive Multitouch Gen6XL
Revolutionize in-car infotainment with PSOC™ Automotive Multitouch Gen6XL
Compare families
About
PSOC™ Automotive Multitouch Gen6 is an Automotive Electronics Council (AEC) Q100 qualified Multi-touch Capacitive touchscreen and touchpad controller. The CYAT816X family of product is a high-performance solution for infotainment systems with small/medium (CYAT8165X) and large (CYAT8168X) touchscreens that delivers superior electromagnetic immunity to provide a perfect user experience with advanced features, such as glove touch, waterproofing, and CapSense® button support. It also includes Infineon’s register configurable methodology that provides tried and tested algorithms developed over >200 man years of automotive firmware development.
The PSOC™ Automotive Multitouch Gen6 family supports screen sizes up to 15 inches, and thick gloves (5 mm), wet-finger tracking, as well as serial interfaces I2C and SPI and a refresh rate up to 250 Hz. Its available in different packages 128/100/64-pin TQFP as well as 56-pin QFN and in two temperature grades (A: –40°C to 85°C and S: –40°C to 105°C).
- PSOC™ Automotive Multitouch Gen6 features a highly advanced 32-bit Arm® Cortex® CPU that supports register-configurable settings. It includes noise-suppression technologies for display and EMI, ensuring the optimal system performance even in noisy environments.
- It features water rejection and wet-finger tracking using DualSense™ technology, which allows it to function even when the screen is wet. The multitouch glove with automatic mode-switching and fingernail tracking provides high precision and accuracy, while the large-object rejection ensures that the system can differentiate between touch input and other objects.
- The Gen6 includes automatic baseline-tracking of environmental changes, enabling it to adapt to changes in temperature and humidity. Additionally, it supports field upgrades via bootloader, making it easy to upgrade the system's firmware.
- The system features touchscreen sensor self-test, enabling users to test the system's functionality and identify any issues. It also includes a low-power wakeup button (<50 µA) and low-power wake-on-touchscreen with a power consumption of 120 µA, ensuring the operation for extended periods on a single charge.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
PSOC™ Automotive Multitouch Gen6 is an Automotive Electronics Council (AEC) Q100 qualified Multi-touch Capacitive touchscreen and touchpad controller. The CYAT816X family of product is a high-performance solution for infotainment systems with small/medium (CYAT8165X) and large (CYAT8168X) touchscreens that delivers superior electromagnetic immunity to provide a perfect user experience with advanced features, such as glove touch, waterproofing, and CapSense® button support. It also includes Infineon’s register configurable methodology that provides tried and tested algorithms developed over >200 man years of automotive firmware development.
The PSOC™ Automotive Multitouch Gen6 family supports screen sizes up to 15 inches, and thick gloves (5 mm), wet-finger tracking, as well as serial interfaces I2C and SPI and a refresh rate up to 250 Hz. Its available in different packages 128/100/64-pin TQFP as well as 56-pin QFN and in two temperature grades (A: –40°C to 85°C and S: –40°C to 105°C).
- PSOC™ Automotive Multitouch Gen6 features a highly advanced 32-bit Arm® Cortex® CPU that supports register-configurable settings. It includes noise-suppression technologies for display and EMI, ensuring the optimal system performance even in noisy environments.
- It features water rejection and wet-finger tracking using DualSense™ technology, which allows it to function even when the screen is wet. The multitouch glove with automatic mode-switching and fingernail tracking provides high precision and accuracy, while the large-object rejection ensures that the system can differentiate between touch input and other objects.
- The Gen6 includes automatic baseline-tracking of environmental changes, enabling it to adapt to changes in temperature and humidity. Additionally, it supports field upgrades via bootloader, making it easy to upgrade the system's firmware.
- The system features touchscreen sensor self-test, enabling users to test the system's functionality and identify any issues. It also includes a low-power wakeup button (<50 µA) and low-power wake-on-touchscreen with a power consumption of 120 µA, ensuring the operation for extended periods on a single charge.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community