Oct 21, 2026
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
Oct 21, 2026
Browse by category
XC82x-series (industrial and multimarket)
Low-cost solutions for motor control and automation
XC83x-series (industrial and multimarket)
Low-cost solutions for motor control and automation
XC858-series (industrial and multimarket)
Low-cost solutions for motor control and automation
XC86x-series (industrial and multimarket)
Low-cost solutions for motor control and automation
XC87x-series (industrial and multimarket)
Infineon's XC87x-series provide more scalable performance
XC88x-series (industrial and multimarket)
Infineon's XC88x-series provides more scalable performance
About
The XC800 I-family consists of six series of 8-bit microcontrollers based on the 8051 core architecture. A set of peripherals is featured which enables the use in real-time-control environments like motor control, as well as for communication purposes, capacitive touch, display control, or LED lighting. All devices are developed to meet high quality and reliability requirements and a comprehensive portfolio of application-oriented tools and kits provide shorter time-to-market solutions for developers.
- Real-time-control at low cost
- High-performance 48 MHz capture/compare unit with ADC trigger and < 1µs A/D conversion time for precise and fast control loops
- Math and control code ROM libraries – optimized and automated code execution save CPU and flash resources 16-bit coprocessor to execute MDU or CORDIC algorithm
- High reliability at low cost
- Up to 130,000 hours of operation and 20 years of data retention
- Flash error correction and protection, brownout detection, automated dead time control
- For use in IEC 60730/Class B certified applications
- Short time-to-market solutions
- Automated device configuration and code generation, complete Infineon application solution kits
- Free Infineon's development tool chain; support from leading tool chain suppliers
- Scalable product family with “pin to pin” compatible devices
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC800 I-family consists of six series of 8-bit microcontrollers based on the 8051 core architecture. A set of peripherals is featured which enables the use in real-time-control environments like motor control, as well as for communication purposes, capacitive touch, display control, or LED lighting. All devices are developed to meet high quality and reliability requirements and a comprehensive portfolio of application-oriented tools and kits provide shorter time-to-market solutions for developers.
- Real-time-control at low cost
- High-performance 48 MHz capture/compare unit with ADC trigger and < 1µs A/D conversion time for precise and fast control loops
- Math and control code ROM libraries – optimized and automated code execution save CPU and flash resources 16-bit coprocessor to execute MDU or CORDIC algorithm
- High reliability at low cost
- Up to 130,000 hours of operation and 20 years of data retention
- Flash error correction and protection, brownout detection, automated dead time control
- For use in IEC 60730/Class B certified applications
- Short time-to-market solutions
- Automated device configuration and code generation, complete Infineon application solution kits
- Free Infineon's development tool chain; support from leading tool chain suppliers
- Scalable product family with “pin to pin” compatible devices
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community