- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
AURIX™ Gateway
AURIX™ Demo SW package for Automotive 24V Gateway board
-
On this page
About
AURIX™ Demo SW package for Automotive 24V Gateway board offers an easy entry point to start using your new development kit right away. It is based on AURIX™ low-level drivers ILLDs and open Source Stacks (LWIP & Free RTOS Ethernet) and can be downloaded free of Charge in Infineon’s MyICP.
Explore our partner offerings in the Design resources and Partners space below:
The MICROSAR Evaluation Package enables fast setup of an Infineon Automotive Secure Ethernet Gateway Board.
- Secure Gateway System: Best in class hardware from Infineon combined with smart implementation of AUTOSAR classic from Vector
- A tailored Vector MICROSAR Evaluation Bundle including DaVinci AUTOSAR configuration tooling is available for the Secure Gateway board
- Special Conditions for this Vector MICROSAR Evaluation Bundle with the Secure gateway board.
- Software solution includes Vectors MICROSAR (AUTOSAR stack on Tricore) + MICROSAR Hsm stack (for AURIX™ HSM) plus Infineon MCAL
As an extension, our product portfolio contains disc types as light triggered thyristors (LTT). These ceramic discs offer an easy way of triggering by using Laser diodes and optical fibers to avoid insulation problems between load and trigger unit.
AURIX™ Demo SW package for Automotive 24V Gateway board offers an easy entry point to start using your new development kit right away. It is based on AURIX™ low-level drivers ILLDs and open Source Stacks (LWIP & Free RTOS Ethernet) and can be downloaded free of Charge in Infineon’s MyICP.
Explore our partner offerings in the Design resources and Partners space below:
The MICROSAR Evaluation Package enables fast setup of an Infineon Automotive Secure Ethernet Gateway Board.
- Secure Gateway System: Best in class hardware from Infineon combined with smart implementation of AUTOSAR classic from Vector
- A tailored Vector MICROSAR Evaluation Bundle including DaVinci AUTOSAR configuration tooling is available for the Secure Gateway board
- Special Conditions for this Vector MICROSAR Evaluation Bundle with the Secure gateway board.
- Software solution includes Vectors MICROSAR (AUTOSAR stack on Tricore) + MICROSAR Hsm stack (for AURIX™ HSM) plus Infineon MCAL
As an extension, our product portfolio contains disc types as light triggered thyristors (LTT). These ceramic discs offer an easy way of triggering by using Laser diodes and optical fibers to avoid insulation problems between load and trigger unit.