- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Browse by category
PSOC™ Automotive 4000S
PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers
PSOC™ Automotive 4100S
PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers
PSOC™ Automotive 4100S Max
The Arm® Cortex®-M0+ PSOC™ Automotive 4 S series offers the world’s most reliable, lowest-power capacitive-sensing solution
PSOC™ Automotive 4100S Plus
PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture for a family of programmable embedded system controllers
PSOC™ Automotive 4700S Plus
Scalable and reconfigurable platform architecture for a family of programmable embedded system controllers with an Arm® Cortex®-M0 CPU
Compare families
About
Infineon's PSOC™ Automotive 4 S series with its 32-bit Arm® Cortex®-M0+ microcontrollers consists of five different product families: PSOC™ 4000S, PSOC™ 4100S, PSOC™ 4100S Plus, PSOC™ 4100S Max, and PSOC™ 4700S Plus. This MCU series extends the portfolio by offering higher flash and SRAM capacity, as well as additional features like crypto, CAN FD, and the latest generation of capacitive sensing technology.
With the introduction of a new fifth generation of the popular CAPSENSE™ technology in PSOC™ 4100S Max, the products are enabled to provide superior SNR and a very low noise floor, as well as high-speed scanning of multiple sensor nodes while maintaining sufficient processing capacity to implement a complete HMI application.
The S series also provides the industry’s first microcontroller with inductive sensing and capacitive sensing technology in a single chip through its PSOC™ 4700S Plus family. The inductive sensing technology enables the sensing of metal objects and the industry-leading capacitive sensing technology (CAPSENSE™) enables the sensing of non-metallic objects.
The PSOC™ Automotive 4 S series is a highly advanced microcontroller unit that offers maximum memory, smart I/O integration, and a wide range of features, making it an ideal choice for demanding applications. With up to 384 KB flash and 32 KB SRAM, the MCU provides ample storage for complex programs. Furthermore, it supports up to 84 analog and digital GPIO pins, offering flexible connectivity options for a wide range of applications.
The PSOC™ Automotive 4 S series features dual MSC CAPSENSE™ blocks, which support multiple data collection methods, including touch, resistive, and current sensors. The blocks offer superior noise immunity with SNR (>300:1) and inductive sensing that can detect metal deflection under 190 nm. The inductive-sense software component automatically calibrates the solution to compensate for manufacturing variations, offering support for up to four sensors.
The PSOC™ Automotive 4 S series also includes a variety of on-chip peripherals, CAN, CAN FD, TX I2S, fast I2C, and segment LCD, as well as TCPWM x8 and SCB x5. The MCU also features enhanced cryptography with a dedicated hardware security block to support AES, SHA, TRNG, PRNG, and CRC functions.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Infineon's PSOC™ Automotive 4 S series with its 32-bit Arm® Cortex®-M0+ microcontrollers consists of five different product families: PSOC™ 4000S, PSOC™ 4100S, PSOC™ 4100S Plus, PSOC™ 4100S Max, and PSOC™ 4700S Plus. This MCU series extends the portfolio by offering higher flash and SRAM capacity, as well as additional features like crypto, CAN FD, and the latest generation of capacitive sensing technology.
With the introduction of a new fifth generation of the popular CAPSENSE™ technology in PSOC™ 4100S Max, the products are enabled to provide superior SNR and a very low noise floor, as well as high-speed scanning of multiple sensor nodes while maintaining sufficient processing capacity to implement a complete HMI application.
The S series also provides the industry’s first microcontroller with inductive sensing and capacitive sensing technology in a single chip through its PSOC™ 4700S Plus family. The inductive sensing technology enables the sensing of metal objects and the industry-leading capacitive sensing technology (CAPSENSE™) enables the sensing of non-metallic objects.
The PSOC™ Automotive 4 S series is a highly advanced microcontroller unit that offers maximum memory, smart I/O integration, and a wide range of features, making it an ideal choice for demanding applications. With up to 384 KB flash and 32 KB SRAM, the MCU provides ample storage for complex programs. Furthermore, it supports up to 84 analog and digital GPIO pins, offering flexible connectivity options for a wide range of applications.
The PSOC™ Automotive 4 S series features dual MSC CAPSENSE™ blocks, which support multiple data collection methods, including touch, resistive, and current sensors. The blocks offer superior noise immunity with SNR (>300:1) and inductive sensing that can detect metal deflection under 190 nm. The inductive-sense software component automatically calibrates the solution to compensate for manufacturing variations, offering support for up to four sensors.
The PSOC™ Automotive 4 S series also includes a variety of on-chip peripherals, CAN, CAN FD, TX I2S, fast I2C, and segment LCD, as well as TCPWM x8 and SCB x5. The MCU also features enhanced cryptography with a dedicated hardware security block to support AES, SHA, TRNG, PRNG, and CRC functions.
ModusToolbox™
ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including PSOC™ Automotive Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.
DRIVECORE™ for PSOC™
Infineon’s PSOC™ DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive 4.
Our PSOC™ Automotive preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use PSOC™ Automotive 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community