Oct 21, 2026
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
Oct 21, 2026
Overview
EZ-PD™ PAG1S CYPAS111 supports secondary-side controlled flyback design by pairing with EZ-PD™ PAG1P. The converter supports a quasi-resonant flyback converter for highly efficient USB-C adapters and chargers. EZ-PD™ PAG1S CYPD3184 is a highly integrated USB PD and SR secondary-side controller and supports optocoupler-based primary PWM flyback design in QR/DCM mode for USB-C adapters and chargers.
Key Features
- Supports USB PD3.1 with PPS
- 20-150 kHz switching frequency
- Programmable digital valley table
- Integrated PWM, SR, and USB PD
- Support QR, CrCM, DCM & burst mode
- BC1.2, QC5, Apple 2.4A, and AFC
- OVP, UVP, OCP, SCP, and OTP
- Support line feedforward
- Support volt-second integration
- Low-side current sense amplifier
- VBUS NFET gate drivers
- 24 QFN (4x4) package
Applications
Products
About
EZ-PD™ PAG1S - CYPAS111 is a highly integrated USB PD, SR, and PWM secondary-side controller supporting quasi-resonant flyback converters for highly efficient SMPS. The PWM signals are sent to the primary-side counterpart EZ-PD™ PAG1P through PET (CYPET131). For USB PD, the controller offers a highly programmable flash-based solution to meet PD 3.1 specifications with SPR, PPS, and EPR support. EZ-PD™ PAG1S integrates the following: 21.5 V LDO, VBUS NFET gate driver, low-side current sense amplifier, low-side SR NFET gate driver with voltage doubler, and error amplifier. For fault protection, EZ-PD™ PAG1S supports VBUS OCP, SCP, OVP, UVP, OTP, and VBUS-CC short. EZ-PD™ PAG1S - CYPAS111 QR solution offers configurable digital valleys based on line and load conditions, dead times, and switching frequencies to meet different design requirements.
EZ-PD™ PAG1S – CYPD3184 is a highly integrated USB PD and SR controller for a single-port power adapter. For USB PD, the controller offers a highly programmable flash-based solution to meet PD 3.1 specifications with SPR and PPS support. For SR, EZ-PD™ PAG1S supports QR/DCM converters, voltage-second integrations to avoid false turn-ons, and switching frequencies up to 150 kHz. EZ-PD™ PAG1S integrates the following: 21.5 V LDO, VBUS NFET gate driver, low-side current sense amplifier, ADC, low-side SR NFET gate driver with voltage doubler, and error amplifier for optocoupler feedback. For fault protection, EZ-PD™ PAG1S supports VBUS OCP, SCP, OVP, UVP, OTP, and VBUS-CC short. EZ-PD™ PAG1 - CYPD3184 offers a highly programmable USB PD and SR controller to meet different customer design requirements and specifications.
EZ-PD™ PAG1 is a highly integrated two-chip solution including PWM, SR, PD controller, all necessary protection circuitry, primary low-side SR, and VBUS FET drivers which allow significant savings in terms of BOM and board area. It comes with a certified USB PD stack and supports field upgrades with free and fully compliant firmware. The controller's high degree of programmability makes EZ-PD™ PAG1 a flexible solution that can be easily tuned to customers' needs. The programming can be done using the included configuration utilities: EZ-PD™ Configuration Utility and PSoC™ Programmer. Additionally, customers can benefit from the variety of ready-to-download reference designs to speed up their development cycles and thus reduce the time to market.
EZ-PD™ PAG1S - CYPAS111 is a highly integrated USB PD, SR, and PWM secondary-side controller supporting quasi-resonant flyback converters for highly efficient SMPS. The PWM signals are sent to the primary-side counterpart EZ-PD™ PAG1P through PET (CYPET131). For USB PD, the controller offers a highly programmable flash-based solution to meet PD 3.1 specifications with SPR, PPS, and EPR support. EZ-PD™ PAG1S integrates the following: 21.5 V LDO, VBUS NFET gate driver, low-side current sense amplifier, low-side SR NFET gate driver with voltage doubler, and error amplifier. For fault protection, EZ-PD™ PAG1S supports VBUS OCP, SCP, OVP, UVP, OTP, and VBUS-CC short. EZ-PD™ PAG1S - CYPAS111 QR solution offers configurable digital valleys based on line and load conditions, dead times, and switching frequencies to meet different design requirements.
EZ-PD™ PAG1S – CYPD3184 is a highly integrated USB PD and SR controller for a single-port power adapter. For USB PD, the controller offers a highly programmable flash-based solution to meet PD 3.1 specifications with SPR and PPS support. For SR, EZ-PD™ PAG1S supports QR/DCM converters, voltage-second integrations to avoid false turn-ons, and switching frequencies up to 150 kHz. EZ-PD™ PAG1S integrates the following: 21.5 V LDO, VBUS NFET gate driver, low-side current sense amplifier, ADC, low-side SR NFET gate driver with voltage doubler, and error amplifier for optocoupler feedback. For fault protection, EZ-PD™ PAG1S supports VBUS OCP, SCP, OVP, UVP, OTP, and VBUS-CC short. EZ-PD™ PAG1 - CYPD3184 offers a highly programmable USB PD and SR controller to meet different customer design requirements and specifications.
EZ-PD™ PAG1 is a highly integrated two-chip solution including PWM, SR, PD controller, all necessary protection circuitry, primary low-side SR, and VBUS FET drivers which allow significant savings in terms of BOM and board area. It comes with a certified USB PD stack and supports field upgrades with free and fully compliant firmware. The controller's high degree of programmability makes EZ-PD™ PAG1 a flexible solution that can be easily tuned to customers' needs. The programming can be done using the included configuration utilities: EZ-PD™ Configuration Utility and PSoC™ Programmer. Additionally, customers can benefit from the variety of ready-to-download reference designs to speed up their development cycles and thus reduce the time to market.