Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
IGBTs – Insulated gate bipolar transistors
Maximize efficiency with Infineon's IGBT bare dies, discretes, press packs, and power modules in various voltage and current classes
-
On this page
Browse by category
Automotive-qualified IGBTs
Elevate hybrid and electric mobility designs with automotive-qualified IGBT solutions supporting designer's efforts in hybrid and electric mobility
Automotive-qualified IGBTs Subfamilies
IGBT bare dies
Our TRENCHSTOP™ IGBT combines the unique trench and field stop technology and is a benchmark in the Industry
IGBT discretes
Experience IGBT discrete market leadership: Embrace groundbreaking innovation and application-centric solutions
IGBT modules
Unlock the potential of IGBT modules: Achieve the highest reliability and optimal electrical performance with unhindered design flexibility
About
Insulated gate bipolar transistors (IGBTs) are the most used power electronic components in industrial applications, offering the fast switching of electric currents to achieve low switching losses. IGBTs combine the high current-carrying capabilities and high blocking voltages of a bipolar transistor with the capacitive, almost zero-power control of a MOSFET.
Infineon’s industrial and power control IGBTs are designed with superior current capability and higher pulse load capacity for enhanced robustness. The IGBTs can withstand voltages up to 6.5 kV and operate at switching frequencies from 2 kHz to 50 kHz.
Infineon’s IGBT product portfolio provides a broad variety of different devices for a wide range of applications in the fields of automotive, traction, energy transmission, industrial, and consumer systems. These solutions offer very low power losses in the forward and blocking state, only require low drive power, and have a high efficiency.
Select the right IGBT solution for your needs from Infineon’s extensive portfolio.
Infineon provides an extensive selection of application-specific IGBT chips housed in compact packages known as discrete IGBTs. They are offered both as single units and in combination with a freewheeling diode. Discrete IGBTs boast high current density and low power dissipation, which enhance efficiency and enable the use of smaller heat sinks, thus reducing the overall system cost.
From 600 V to 1600 V, Infineon offers a wide range of IGBT voltage classes to meet the different voltage requirements of a wide range of applications. These devices are suitable for systems like general-purpose inverters, solar inverters, EV charging equipment, UPS, induction heating systems, major household appliances, welding equipment, and SMPS.
Discrete IGBT packages from Infineon include surface mount device (SMD) packages and through-hole (TO) packages. Automotive-qualified IGBT discretes are also available.
Innovative IGBT power modules combine IGBTs and diode dies of various topologies in a module housing to provide high power density and insulation to the heatsink. These packages form the basic building blocks of power electronic equipment, offering superior performance and efficiency.
Power modules can handle the demands of the highest power applications. Infineon's extensive portfolio, from single switches and halfbridge modules, to all-in-one power integrated modules with rectifier and brake choppers to halfbridge modules and single switches, cater to a wide spectrum of power requirements - even up to several megawatts.
Infineon’s IGBT power modules are the ideal choice for a variety of applications, including general purpose drives (GPD), servo drives, EV charging, and renewable energy applications such as solar inverters and wind energy.
Experience the benefits of our highly reliable products, renowned for their outstanding performance, efficiency, and longevity.
Infineon offers a broad range of automotive-qualified IGBTs, specifically designed for high-voltage switching applications. These IGBTs are renowned for their high efficiency and reliability, making them the ideal choice for (plug-in) hybrid vehicles and fully electric cars.
High-efficiency, low-loss automotive IGBT discretes are engineered to reduce saturation voltages without increasing the switching losses. These advanced IGBT discretes provide maximum flexibility and scalability when it comes to application design for all power classes.
Infineon's AEC-Q101-qualified automotive IGBT portfolio includes the HybridPACK™ and EasyPACK™ product families, both equipped with leading IGBT technologies, such as EDT2. These innovative solutions offer excellent efficiency and high reliability, ensuring optimal performance in a wide range of applications.
Discover the power of Infineon’s advanced technologies and experience the difference in your hybrid vehicles and electric cars.
Insulated gate bipolar transistors (IGBTs) are the most used power electronic components in industrial applications, offering the fast switching of electric currents to achieve low switching losses. IGBTs combine the high current-carrying capabilities and high blocking voltages of a bipolar transistor with the capacitive, almost zero-power control of a MOSFET.
Infineon’s industrial and power control IGBTs are designed with superior current capability and higher pulse load capacity for enhanced robustness. The IGBTs can withstand voltages up to 6.5 kV and operate at switching frequencies from 2 kHz to 50 kHz.
Infineon’s IGBT product portfolio provides a broad variety of different devices for a wide range of applications in the fields of automotive, traction, energy transmission, industrial, and consumer systems. These solutions offer very low power losses in the forward and blocking state, only require low drive power, and have a high efficiency.
Select the right IGBT solution for your needs from Infineon’s extensive portfolio.
Infineon provides an extensive selection of application-specific IGBT chips housed in compact packages known as discrete IGBTs. They are offered both as single units and in combination with a freewheeling diode. Discrete IGBTs boast high current density and low power dissipation, which enhance efficiency and enable the use of smaller heat sinks, thus reducing the overall system cost.
From 600 V to 1600 V, Infineon offers a wide range of IGBT voltage classes to meet the different voltage requirements of a wide range of applications. These devices are suitable for systems like general-purpose inverters, solar inverters, EV charging equipment, UPS, induction heating systems, major household appliances, welding equipment, and SMPS.
Discrete IGBT packages from Infineon include surface mount device (SMD) packages and through-hole (TO) packages. Automotive-qualified IGBT discretes are also available.
Innovative IGBT power modules combine IGBTs and diode dies of various topologies in a module housing to provide high power density and insulation to the heatsink. These packages form the basic building blocks of power electronic equipment, offering superior performance and efficiency.
Power modules can handle the demands of the highest power applications. Infineon's extensive portfolio, from single switches and halfbridge modules, to all-in-one power integrated modules with rectifier and brake choppers to halfbridge modules and single switches, cater to a wide spectrum of power requirements - even up to several megawatts.
Infineon’s IGBT power modules are the ideal choice for a variety of applications, including general purpose drives (GPD), servo drives, EV charging, and renewable energy applications such as solar inverters and wind energy.
Experience the benefits of our highly reliable products, renowned for their outstanding performance, efficiency, and longevity.
Infineon offers a broad range of automotive-qualified IGBTs, specifically designed for high-voltage switching applications. These IGBTs are renowned for their high efficiency and reliability, making them the ideal choice for (plug-in) hybrid vehicles and fully electric cars.
High-efficiency, low-loss automotive IGBT discretes are engineered to reduce saturation voltages without increasing the switching losses. These advanced IGBT discretes provide maximum flexibility and scalability when it comes to application design for all power classes.
Infineon's AEC-Q101-qualified automotive IGBT portfolio includes the HybridPACK™ and EasyPACK™ product families, both equipped with leading IGBT technologies, such as EDT2. These innovative solutions offer excellent efficiency and high reliability, ensuring optimal performance in a wide range of applications.
Discover the power of Infineon’s advanced technologies and experience the difference in your hybrid vehicles and electric cars.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore further documentation
Enable success with our partner service offerings
Discover our Infineon Academy learning platform
Join our empowering community