- Complete system solutions for smart TVs
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
- FPGAs in datacenter applications
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
- Complete system solutions for smart TVs
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
Nov 04, 2026
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
Nov 04, 2026
Functional Safety (FuSa)
Dependable electronics based on functional safety.
Functional Safety (FuSa): We ease the process for integrating safety features with our safety guidelines and services.
Infineon provides dependable electronics to support today’s safety-related systems and future fail-operational systems as essential components that allow customers to fulfill their functional safety requirements on application level. Highly integrated systems equipped with safe semiconductors are essential for functional safety in applications such as electromobility, autonomous driving, and software-defined vehicle. The relevant functional safety standards set out requirements and guidance for products in order to be integrated in safety-related applications.
Find out more on automotive dependability
Infineon addresses the growing complexity and stringent functional safety requirements with a holistic approach that helps reduce the cost and time associated with functional safety projects. We provide the required products, along with comprehensive documentation and supporting information, to simplify integration and minimize effort for system integrators.
Benefit from:
- Faster integration into safety-related systems through clear FuSa guidelines, services, and integration-focused information.
- Reduced development time and cost thanks to a holistic approach that addresses complexity and strict safety requirements.
- Lower workload for system integrators with functional safety-compliant or -ready products supported by dedicated documentation and analyses.
- Accelerated time-to-market via comprehensive safety collateral (e.g., Safety Manual, Safety Application Note, Safety Case Report where applicable).
- Greater confidence in compliance and quality backed by adherence to relevant functional safety standards (e.g., ISO 26262, IEC 61508) and an SGS-TÜV Saar–certified FuSa compliance process framework.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Functional safety-compliant products meet all relevant requirements for semiconductors as defined in the relevant functional safety standards. The Infineon automotive Ensured Compliance process framework has been certified by SGS-TÜV Saar for process compliance with ISO 26262:2018. This FuSa certification underpins our focus on automotive functional safety.
Functional safety-ready category designates quality management (QM) products that customers can integrate into safety-related applications by applying ISO 26262-8:2018, Clause 13 or IEC 61508-2:2010, 7.4.4.1. Infineon provides additional documentation for functional safety-ready products to facilitate integration and support FuSa requirements.
QM category refers to automotive products, developed according to a best-in-class process, compliant to ISO 9001 and IATF 16949. Products in this category are provided without any additional functional safety information and support.
Functional safety-compliant
Functional safety-compliant devices meet all related requirements for semiconductors as defined in the relevant functional safety standards. These devices have been developed according to a project-specific safety plan, following the Infineon FuSa product lifecycle which encompasses all activities and work products required by the relevant functional safety standards, such as ISO 26262 and IEC 61508.
For functional safety-compliant products, Infineon provides a safety manual containing the safety-related technical information required for proper integration into safety-related applications.
A safety case report confirming the adequate achievement of functional safety is provided in addition.
The functional safety management organization, which is independent from R&D, supports the functional safety compliant lifecycle and assesses whether all applicable objectives defined by the functional safety standards have been fulfilled.
Functional safety-ready
Functional safety-ready products are developed according to quality management (QM) process. Those products are provided with additional documentation, analysis and evaluation to support the integration into FuSa-related applications.
The evaluation that the product functional behavior is suitable and sufficient to meet the allocated safety requirements for the particular application is in the responsibility of the integrator. Specific integration requirements of functional safety standards, such as ISO 26262-8:2018, Clause 13 or IEC 61508-2:2010, 7.4.4.1 may need to be applied by the integrator.
The additional documentation for functional safety-ready products contains a Safety Application Note (SAN) intended to facilitate the integrators evaluation process.
QM products
Infineon institutes and maintains a quality management system for all products. The QM standard development is using state of the art development compliant to, e.g., ISO 9001, IATF 16949 standards. All products fulfil high quality standards according to their specific application. Infineon quality stands for high reliability and robust designs beyond the industry standard. The integrator can expect products to be developed and supplied under a systematic, auditable quality management approach. This product development process provides the foundational framework for the development of all products, including functional safety products.
Are you looking for functional safety components for your automotive application design? With Infineon's ISO 26262-compliant and ISO-26262-ready products, we help you address increasing system complexity and stringent functional safety requirements. Use our product finder to explore dedicated products classified as ISO 26262-compliant or ISO 26262-ready.
Ensure safety and compliance in your product and system designs