Browse by category
OptiMOS™ 8 100 V
Revolutionizing drives and battery protection applications
About
The OptiMOS™ 8 power MOSFET family from Infineon represents a significant advancement in power management, boasting unparalleled low on-resistance (RDS(on)), superior switching performance, and optimized thermal characteristics.
To address the diverse needs of various applications, this family is offered in a range of purpose-designed variants, ensuring that each design can be precisely tailored to achieve optimal performance.
As a result, the OptiMOS™ 8 family delivers exceptional capabilities while maintaining an outstanding price-to-performance ratio, making it an ideal solution for applications that demand high efficiency and reliability.
The new OptiMOS™ 8 power MOSFET 100 V technology was designed to address various motor control and battery protection applications with the need for lowest conduction losses. With industry’s lowest RDS(on) and excellent switching behavior, OptiMOS™ 8 100 V enables unmatched power density, system cost savings compared to its predecessor OptiMOS™ 5, all while maintaining next level capabilities and an outstanding price to performance ratio.
OptiMOS™ 8 80V offers highest power density and energy efficiency at the industry’s lowest on-state resistance and was designed to meet requirements for target applications such as AI, Datacenter and Telecom.
The portfolio includes products optimized for hard-switching and for soft-switching topologies. This approach allows to maximize performance in every specific topology, mitigating power losses, thereby increasing overall efficiency and power density.
The OptiMOS™ 8 MOSFET technology offers a broad package portfolio. The new OptiMOS™ 8 family is available in SuperSO8 (5x6), SuperSO8 (5x6) Dual Side Cooling, TO-Leadless (TOLL) and TOLT (--> soon upcoming: Source Down package solutions in 80V!).
The OptiMOS™ 8 power MOSFET family from Infineon represents a significant advancement in power management, boasting unparalleled low on-resistance (RDS(on)), superior switching performance, and optimized thermal characteristics.
To address the diverse needs of various applications, this family is offered in a range of purpose-designed variants, ensuring that each design can be precisely tailored to achieve optimal performance.
As a result, the OptiMOS™ 8 family delivers exceptional capabilities while maintaining an outstanding price-to-performance ratio, making it an ideal solution for applications that demand high efficiency and reliability.
The new OptiMOS™ 8 power MOSFET 100 V technology was designed to address various motor control and battery protection applications with the need for lowest conduction losses. With industry’s lowest RDS(on) and excellent switching behavior, OptiMOS™ 8 100 V enables unmatched power density, system cost savings compared to its predecessor OptiMOS™ 5, all while maintaining next level capabilities and an outstanding price to performance ratio.
OptiMOS™ 8 80V offers highest power density and energy efficiency at the industry’s lowest on-state resistance and was designed to meet requirements for target applications such as AI, Datacenter and Telecom.
The portfolio includes products optimized for hard-switching and for soft-switching topologies. This approach allows to maximize performance in every specific topology, mitigating power losses, thereby increasing overall efficiency and power density.
The OptiMOS™ 8 MOSFET technology offers a broad package portfolio. The new OptiMOS™ 8 family is available in SuperSO8 (5x6), SuperSO8 (5x6) Dual Side Cooling, TO-Leadless (TOLL) and TOLT (--> soon upcoming: Source Down package solutions in 80V!).
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Discover our range power MOSFET simulation models