Oct 21, 2026
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
Oct 21, 2026
Overview
Infineon’s highly integrated XENSIV™ 60 GHz mmWave radar sensors offer advanced sensing capabilities with high-precision and low-power consumption. Their small form factor enables contactless sensing features for in-cabin monitoring systems (ICMS) with very high-accuracy and ease of use while maintaining a very low system cost.
Key Features
- 60 GHz radar for FMCW operation
- 4 GHz bandwidth
- AEC-Q100/101 qualified
- Excellent thermal management
- Ultra-low power consumption
- Temperature range: -40°C to +105°C
Applications
Products
About
Infineon’s highly integrated 60 GHz radar transceiver offers the most power- and cost-effective solution. Used predominately for ICMS, the 60 GHz portfolio enables customers to achieve multiple functionalities using a single 60 GHz radar setup. For example, these sensors allow for the development of child presence detection (CPD) inside the car, which is a safety feature to protect children from being locked and left behind resulting in a dangerous health risk scenario. Seat belt reminders are another add-on feature that is enabled by the 60 GHz radar products.
Infineon's mmWave radar modules are the most power- and cost-effective solution for ICMS with multiple functionalities using a single 60 GHz radar in an antenna-in-package (AIP) or antenna-on-PCB configuration.
Prevent deaths and injuries to children due to hyperthermia when they are locked behind or gain access to an unoccupied hot car. Additionally, this feature provides the advantage of award points from Euro NCAP for manufacturers who implement the CPD feature. With a single sensor, CPD systems based on Infineon radar sensors can cover an entire 5-seater car including classification of lifeform between adult and child.
Combine occupant localization inside the car cabin with occupant classification to optimize seatbelt reminder (SBR) systems and airbag deployment systems.
Protect the car from theft and secure the interior contents using intrusion alert systems. Infineon's 60 GHz radar sensors enable alarm/alert systems to notify the user of unauthorized access such as when a hand is detected entering through a window, the sunroof, or the trunk.
Constantly monitor nearby surroundings of the car and detect if someone is shaking or trying to break in. Based on this information, an alarm system can be triggered to flash the headlights or honk the horn to ward off potential intruders.
In this section, you will find informative and engaging online webinars about radar sensors for automotive.
From the fundamental of radar sensors to their practical implementation in real-world, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Check out our curated online content and stay ahead in the world of radar sensors:
Infineon’s highly integrated 60 GHz radar transceiver offers the most power- and cost-effective solution. Used predominately for ICMS, the 60 GHz portfolio enables customers to achieve multiple functionalities using a single 60 GHz radar setup. For example, these sensors allow for the development of child presence detection (CPD) inside the car, which is a safety feature to protect children from being locked and left behind resulting in a dangerous health risk scenario. Seat belt reminders are another add-on feature that is enabled by the 60 GHz radar products.
Infineon's mmWave radar modules are the most power- and cost-effective solution for ICMS with multiple functionalities using a single 60 GHz radar in an antenna-in-package (AIP) or antenna-on-PCB configuration.
Prevent deaths and injuries to children due to hyperthermia when they are locked behind or gain access to an unoccupied hot car. Additionally, this feature provides the advantage of award points from Euro NCAP for manufacturers who implement the CPD feature. With a single sensor, CPD systems based on Infineon radar sensors can cover an entire 5-seater car including classification of lifeform between adult and child.
Combine occupant localization inside the car cabin with occupant classification to optimize seatbelt reminder (SBR) systems and airbag deployment systems.
Protect the car from theft and secure the interior contents using intrusion alert systems. Infineon's 60 GHz radar sensors enable alarm/alert systems to notify the user of unauthorized access such as when a hand is detected entering through a window, the sunroof, or the trunk.
Constantly monitor nearby surroundings of the car and detect if someone is shaking or trying to break in. Based on this information, an alarm system can be triggered to flash the headlights or honk the horn to ward off potential intruders.
In this section, you will find informative and engaging online webinars about radar sensors for automotive.
From the fundamental of radar sensors to their practical implementation in real-world, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Check out our curated online content and stay ahead in the world of radar sensors:
Share in WeChat
Scan the QR code with your WeChat App to share this page.