Oct 21, 2026
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
Oct 21, 2026
PSOC™ 4 HV Arm® Cortex®-M0+
32-bit PSOC™ 4 high-voltage family provides one-chip solutions for smart sensors integrating analog front-end, MCU and connectivity saving board space
-
On this page
Browse by category
PSOC™ 4 HVMS
PSOC™ 4 HV mixed signal (MS): One-chip solution integrating MCU, multi-sense converter, LIN PHY, and LDO
PSOC™ 4 HVMS Subfamilies
PSOC™ 4 HVPA
Introducing PSOC™ 4 high voltage precision analog, your ideal platform for precise and accurate battery monitoring
PSOC™ 4 HVPA Subfamilies
About
PSOC™ 4 HV high-voltage (HV) is a family of 32-bit microcontrollers providing one-chip solutions for smart sensor designs for automotive applications. PSOC™ 4 HV integrates high-precision, programmable analog blocks, and programmable digital blocks with high-voltage (12 V) microcontroller operation and communication transceivers such as LIN/CXPI PHY, and an Arm® Cortex® M0+ CPU with embedded memory.
Infineon's PSOC™ 4 HV family of products is designed to be compliant with the automotive functional safety level beyond ASIL-B according to ISO 26262.
- One-chip solutions for smart sensors integrating analog front-end, MCU, and connectivity to save board space
- High-precision analog performance for high-accuracy applications such as current-sensing
- Robust capacitive-sensing performance with very high SNR, enabling elegant automotive HMI
- Safe, smart sensor and HMI designs with integrated functional safety features
- Connects directly to a 12 V battery supply and to the LIN/CXPI network
- Total system solution (hardware, software, and collaterals)
The PSOC™ 4 high-voltage precision analog (HVPA) is a great solution for various applications including 12 V lead-acid battery monitoring such as intelligent battery sensors as well as high-voltage battery current sensors. The precision analog is designed to provide high accuracy and reliability in the measurements, allowing for better battery management and increased safety.
On the other hand, the PSOC™ 4 high-voltage mixed signals (HVMS) can be used in a variety of applications such as automotive body HMI including touch buttons, sliders, and touchpads for steering wheels, door modules, overhead modules, and more. Additionally, it can be used for automotive lighting applications, liquid level and quality sensing, as well as PTC heaters. This mixed signal solution provides a versatile platform for various sensing and control applications, with the ability to customize and combine different functions to meet specific requirements. With the PSOC™ 4 HVMS, designers can create innovative and intelligent solutions for a broad range of industries and applications.
Infineon offers several software libraries and tools for automotive and microcontroller development. These include AutoPDL for low-level drivers, SafeTLib to meet safety standards according to ISO26262, CAPSENSE for capacitive sensing, PSOC™ Drive Core as software bundle solution, and ModusToolbox for a modern development environment.
AutoPDL absracts hardware with an optimized footprint and ensures compliance with ISO 26262 safety standards
SafeTLib ISO 26262-compliant software components and tools to support the development of safety-critical automotive systems
The CAPSENSE library enables human-system interaction, allowing for the creation of intuitive and user-friendly interfaces
PSOC™ DRIVECORE™ is a software bundle solution that accelerates development; you can find more information about it at the DRIVECORE™ platform
ModusToolbox™ is a modern, extensible development environment that supports a wide range of Infineon microcontroller devices, including automotive PSOC™ 4
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AUTOPSOC@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ 4 Automotive.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ 4 HV and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
PSOC™ 4 HV high-voltage (HV) is a family of 32-bit microcontrollers providing one-chip solutions for smart sensor designs for automotive applications. PSOC™ 4 HV integrates high-precision, programmable analog blocks, and programmable digital blocks with high-voltage (12 V) microcontroller operation and communication transceivers such as LIN/CXPI PHY, and an Arm® Cortex® M0+ CPU with embedded memory.
Infineon's PSOC™ 4 HV family of products is designed to be compliant with the automotive functional safety level beyond ASIL-B according to ISO 26262.
- One-chip solutions for smart sensors integrating analog front-end, MCU, and connectivity to save board space
- High-precision analog performance for high-accuracy applications such as current-sensing
- Robust capacitive-sensing performance with very high SNR, enabling elegant automotive HMI
- Safe, smart sensor and HMI designs with integrated functional safety features
- Connects directly to a 12 V battery supply and to the LIN/CXPI network
- Total system solution (hardware, software, and collaterals)
The PSOC™ 4 high-voltage precision analog (HVPA) is a great solution for various applications including 12 V lead-acid battery monitoring such as intelligent battery sensors as well as high-voltage battery current sensors. The precision analog is designed to provide high accuracy and reliability in the measurements, allowing for better battery management and increased safety.
On the other hand, the PSOC™ 4 high-voltage mixed signals (HVMS) can be used in a variety of applications such as automotive body HMI including touch buttons, sliders, and touchpads for steering wheels, door modules, overhead modules, and more. Additionally, it can be used for automotive lighting applications, liquid level and quality sensing, as well as PTC heaters. This mixed signal solution provides a versatile platform for various sensing and control applications, with the ability to customize and combine different functions to meet specific requirements. With the PSOC™ 4 HVMS, designers can create innovative and intelligent solutions for a broad range of industries and applications.
Infineon offers several software libraries and tools for automotive and microcontroller development. These include AutoPDL for low-level drivers, SafeTLib to meet safety standards according to ISO26262, CAPSENSE for capacitive sensing, PSOC™ Drive Core as software bundle solution, and ModusToolbox for a modern development environment.
AutoPDL absracts hardware with an optimized footprint and ensures compliance with ISO 26262 safety standards
SafeTLib ISO 26262-compliant software components and tools to support the development of safety-critical automotive systems
The CAPSENSE library enables human-system interaction, allowing for the creation of intuitive and user-friendly interfaces
PSOC™ DRIVECORE™ is a software bundle solution that accelerates development; you can find more information about it at the DRIVECORE™ platform
ModusToolbox™ is a modern, extensible development environment that supports a wide range of Infineon microcontroller devices, including automotive PSOC™ 4
Access to PSOC™ Automotive 4 Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive 4 technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AUTOPSOC@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ 4 Automotive.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ 4 HV and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community