Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Browse by category
Power PROFET™ + 12/24/48V | Automotive smart high-side switch
Lowest ohmic high-side smart power switches designed to drive high current loads up to 60 A. Designed for automotive 12V/24V/48V power net.
PROFET™ + 48V | Automotive smart high-side switch
PROFET™ + 48V is a scalable family of 48 V high-side smart power switches with protection features and diagnosis for 48 V systems
About
Infineon’s 48 V high-side smart power switch portfolio offers advanced solutions tailored for electric and mild hybrid vehicles to support automotive zone, body, and battery management systems, as well as industrial applications and robotics.
The PROFET™ + 48V family consist of single, dual, and quad- channel devices, enabling PCB design flexibility and cost savings. Supporting a wide RDS(on) range (35–200 mΩ) and load dump protection up to 65 V, the kILIS diagnostic accuracy, and ISO 26262-ready devices facilitates the use in safety-related applications
Complementing this, the Power PROFET™ + family features ultra-low RDS(on) options (down to 0.6 mΩ) for high-current loads up to 60 A, making it ideal for power distribution and switching high power loads up to 2,5 kW.
With state-of-the-art protection, precision diagnostics, and excellent energy efficiency, Infineon’s 48 V portfolio is engineered to meet the demands of modern automotive and industrial systems.
Infineon's 48 V high-side switch families offer a variety of products in different versions to cover the different requirements in 48 V applications. The portfolio is scalable in terms of channels, current and functionality. These families allow to switch loads with very low power ratings up to several kW and offering a load dump protection up to 65 V.
Some devices have adjustable current limitation, which allows to adapt the protection to the connected load. This enables to charge larger capacitive loads or protect the connected wire. Those products are ISO 26262-ready and thus enable use in functional safety applications. Infineon’s 48 V high-side switches empower innovative, safe, and efficient power distribution in modern 48 V E/E architectures.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineon’s 48 V high-side smart power switch portfolio offers advanced solutions tailored for electric and mild hybrid vehicles to support automotive zone, body, and battery management systems, as well as industrial applications and robotics.
The PROFET™ + 48V family consist of single, dual, and quad- channel devices, enabling PCB design flexibility and cost savings. Supporting a wide RDS(on) range (35–200 mΩ) and load dump protection up to 65 V, the kILIS diagnostic accuracy, and ISO 26262-ready devices facilitates the use in safety-related applications
Complementing this, the Power PROFET™ + family features ultra-low RDS(on) options (down to 0.6 mΩ) for high-current loads up to 60 A, making it ideal for power distribution and switching high power loads up to 2,5 kW.
With state-of-the-art protection, precision diagnostics, and excellent energy efficiency, Infineon’s 48 V portfolio is engineered to meet the demands of modern automotive and industrial systems.
Infineon's 48 V high-side switch families offer a variety of products in different versions to cover the different requirements in 48 V applications. The portfolio is scalable in terms of channels, current and functionality. These families allow to switch loads with very low power ratings up to several kW and offering a load dump protection up to 65 V.
Some devices have adjustable current limitation, which allows to adapt the protection to the connected load. This enables to charge larger capacitive loads or protect the connected wire. Those products are ISO 26262-ready and thus enable use in functional safety applications. Infineon’s 48 V high-side switches empower innovative, safe, and efficient power distribution in modern 48 V E/E architectures.
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon delivers robust, rigorously tested components engineered to last and perform in any condition. Driven by continuous innovation and agile, efficient manufacturing, we ship high-quality solutions fast to keep you ahead of the competition.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Find our latest simulation models
Join our empowering community
Discover our Infineon Academy learning platform