Oct 21, 2026
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
Oct 21, 2026
Arm® Cortex®‑M3 Microcontrollers (MCUs)
Proven 32‑bit MCUs with high integration and long‑term reliability
Arm® Cortex®‑M3 microcontrollers from Infineon deliver high-performance 32-bit processing for complex control tasks and provide a mature, reliable platform for embedded control, sensing, and mixed‑signal applications. These devices are well suited for industrial, consumer, and appliance designs that value flexibility, integration, and long‑term availability over peak performance.
About
PSOC™ 5LP is Infineon’s flagship Arm Cortex‑M3 solution, combining a 32‑bit CPU with programmable analog and digital hardware on a single chip. This unique architecture allows designers to implement custom peripherals, signal conditioning, and control functions directly in hardware, reducing component count and increasing system flexibility.
Built around the Cortex‑M3 core, PSOC™ 5LP provides deterministic real‑time performance while enabling designers to tailor the device to their specific application requirements. Integrated programmable analog blocks, digital logic, timers, and communication interfaces allow a single device family to address a wide range of use cases, from industrial sensors and control panels to consumer electronics and home appliances.
In addition to PSOC™ 5LP, Infineon’s Cortex‑M3 portfolio includes FM3 microcontrollers, which serve as stable, well‑established solutions for customer designs that prioritize continuity, qualification stability, and long product lifecycles.
The Arm® Cortex®-M3-based MOTIX™ MCU portfolio delivers motor control system-on-chip (SoC) solutions with an ultra-small footprint. They integrate the microcontroller core, power supply, LIN or CAN (FD) communication interface, and driver stage into a single device - ready for brushed DC (BDC) and brushless DC (BLDC) motor control applications.
The 32‑bit Arm® Cortex®‑M3 CPU architecture, running at up to 60 MHz with up to 256 kB Flash and 32 kB RAM, enables highly efficient real‑time motor control processing.
By consolidating essential motor control functions on a single chip, MOTIX™ motor control SoC solutions deliver clear system-level advantages:
- Reduced board space through tight integration of motor drive components
- Lower system cost by minimizing the bill of materials
- Improved reliability by reducing external components and interconnections
- Faster development cycles through simplified design and reduced engineering effort
To support your design journey from evaluation to production, Infineon provides comprehensive design-in resources- including software, tools, and application expertise - helping you bring your motor control application to market with confidence.
Infineon brings together silicon expertise, a broad technology portfolio, and long-term support to help customers succeed with Arm® Cortex®-M3 microcontroller designs. By combining programmable hardware, a mature software ecosystem, and application-specific solutions, Infineon reduces design complexity and accelerates time to market.
Key advantages of working with Infineon include:
- Proven mixed-signal platform — PSOC™ 5LP combines a Cortex®-M3 CPU with programmable analog and digital hardware for unmatched design flexibility
- Dedicated motor control expertise — MOTIX™ SoC solutions integrate the full motor drive signal chain on a single Cortex®-M3 chip
- Long product lifecycles — FM3 and PSOC™ 5LP devices are designed for continuity, qualification stability, and extended availability
- Comprehensive development support — PSOC™ Creator IDE, software libraries, and reference designs reduce development risk
- Global ecosystem — Tools, partner network, and application engineering support available worldwide
PSOC™ 5LP is built on the Arm® Cortex®-M3 core—a 32-bit processor optimized for deterministic real-time control, paired with a programmable analog and digital subsystem that enables hardware-level customization without external components.
Intelligent Core Processing and Memory
- Arm® Cortex®-M3 CPU — 32-bit Armv7-M architecture delivering deterministic real-time processing for control and interface applications
- Optimized interrupt system — Low-latency response handling for time-critical and event-driven designs
- Scalable on-chip Flash and SRAM — Flexible memory supporting real-time processing and persistent configuration storage
Programmable Hardware for Simplified Design
- Programmable Analog Subsystem — Configurable SAR ADCs, DACs, op-amps, and comparators for sensor interfacing, signal conditioning, and monitoring
- Universal Digital Blocks (UDBs) — Custom timers, counters, state machines, and interfaces implemented directly in programmable logic
- Multiple power modes — Active, sleep, and low-power states with fast wake-up for responsive, event-driven applications
Connectivity and System Integration
- Communication interfaces — UART, SPI, I²C, and integrated USB on select devices
- Flexible pin mapping — Software-configurable pin assignment for PCB layout optimization
- Reduced external component count — On-chip analog and digital integration simplifies board design and improves reliability
Infineon supports Cortex®‑M3 development with a comprehensive software and tools ecosystem centered around PSOC™ 5LP. The platform is supported by PSOC™ Creator, Infineon’s integrated development environment that enables schematic‑based hardware configuration combined with firmware development.
Design and Configuration
- Schematic-based hardware design — Configure analog and digital blocks visually, without manual register-level programming
- Automatic peripheral driver generation — Reduces boilerplate code and accelerates firmware development
- Application-level focus — Abstracts hardware complexity so developers can concentrate on system behavior and logic
Software Enablement
- Software libraries and reference designs — Ready-to-use resources for common control, sensing, and interface use cases
- Application notes and example projects — Practical starting points that reduce time-to-first-build
- Long-term maintainability — Enables smooth integration into broader control architectures and supports product evolution over time
PSOC™ 5LP is Infineon’s flagship Arm Cortex‑M3 solution, combining a 32‑bit CPU with programmable analog and digital hardware on a single chip. This unique architecture allows designers to implement custom peripherals, signal conditioning, and control functions directly in hardware, reducing component count and increasing system flexibility.
Built around the Cortex‑M3 core, PSOC™ 5LP provides deterministic real‑time performance while enabling designers to tailor the device to their specific application requirements. Integrated programmable analog blocks, digital logic, timers, and communication interfaces allow a single device family to address a wide range of use cases, from industrial sensors and control panels to consumer electronics and home appliances.
In addition to PSOC™ 5LP, Infineon’s Cortex‑M3 portfolio includes FM3 microcontrollers, which serve as stable, well‑established solutions for customer designs that prioritize continuity, qualification stability, and long product lifecycles.
The Arm® Cortex®-M3-based MOTIX™ MCU portfolio delivers motor control system-on-chip (SoC) solutions with an ultra-small footprint. They integrate the microcontroller core, power supply, LIN or CAN (FD) communication interface, and driver stage into a single device - ready for brushed DC (BDC) and brushless DC (BLDC) motor control applications.
The 32‑bit Arm® Cortex®‑M3 CPU architecture, running at up to 60 MHz with up to 256 kB Flash and 32 kB RAM, enables highly efficient real‑time motor control processing.
By consolidating essential motor control functions on a single chip, MOTIX™ motor control SoC solutions deliver clear system-level advantages:
- Reduced board space through tight integration of motor drive components
- Lower system cost by minimizing the bill of materials
- Improved reliability by reducing external components and interconnections
- Faster development cycles through simplified design and reduced engineering effort
To support your design journey from evaluation to production, Infineon provides comprehensive design-in resources- including software, tools, and application expertise - helping you bring your motor control application to market with confidence.
Infineon brings together silicon expertise, a broad technology portfolio, and long-term support to help customers succeed with Arm® Cortex®-M3 microcontroller designs. By combining programmable hardware, a mature software ecosystem, and application-specific solutions, Infineon reduces design complexity and accelerates time to market.
Key advantages of working with Infineon include:
- Proven mixed-signal platform — PSOC™ 5LP combines a Cortex®-M3 CPU with programmable analog and digital hardware for unmatched design flexibility
- Dedicated motor control expertise — MOTIX™ SoC solutions integrate the full motor drive signal chain on a single Cortex®-M3 chip
- Long product lifecycles — FM3 and PSOC™ 5LP devices are designed for continuity, qualification stability, and extended availability
- Comprehensive development support — PSOC™ Creator IDE, software libraries, and reference designs reduce development risk
- Global ecosystem — Tools, partner network, and application engineering support available worldwide
PSOC™ 5LP is built on the Arm® Cortex®-M3 core—a 32-bit processor optimized for deterministic real-time control, paired with a programmable analog and digital subsystem that enables hardware-level customization without external components.
Intelligent Core Processing and Memory
- Arm® Cortex®-M3 CPU — 32-bit Armv7-M architecture delivering deterministic real-time processing for control and interface applications
- Optimized interrupt system — Low-latency response handling for time-critical and event-driven designs
- Scalable on-chip Flash and SRAM — Flexible memory supporting real-time processing and persistent configuration storage
Programmable Hardware for Simplified Design
- Programmable Analog Subsystem — Configurable SAR ADCs, DACs, op-amps, and comparators for sensor interfacing, signal conditioning, and monitoring
- Universal Digital Blocks (UDBs) — Custom timers, counters, state machines, and interfaces implemented directly in programmable logic
- Multiple power modes — Active, sleep, and low-power states with fast wake-up for responsive, event-driven applications
Connectivity and System Integration
- Communication interfaces — UART, SPI, I²C, and integrated USB on select devices
- Flexible pin mapping — Software-configurable pin assignment for PCB layout optimization
- Reduced external component count — On-chip analog and digital integration simplifies board design and improves reliability
Infineon supports Cortex®‑M3 development with a comprehensive software and tools ecosystem centered around PSOC™ 5LP. The platform is supported by PSOC™ Creator, Infineon’s integrated development environment that enables schematic‑based hardware configuration combined with firmware development.
Design and Configuration
- Schematic-based hardware design — Configure analog and digital blocks visually, without manual register-level programming
- Automatic peripheral driver generation — Reduces boilerplate code and accelerates firmware development
- Application-level focus — Abstracts hardware complexity so developers can concentrate on system behavior and logic
Software Enablement
- Software libraries and reference designs — Ready-to-use resources for common control, sensing, and interface use cases
- Application notes and example projects — Practical starting points that reduce time-to-first-build
- Long-term maintainability — Enables smooth integration into broader control architectures and supports product evolution over time
Share in WeChat
Scan the QR code with your WeChat App to share this page.