- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
PSOC™ Control C3 Performance Line is based on Arm® Cortex®-M33 multi-core architecture to meet the needs of industries that require precise control and demanding power conversion. The family completes Infineon system offering for best performance in power conversion applications in AI server PSUs, solar, SMPS, EV charging and robotics. With advanced security, the Performance Line is PSA L3 ready and prepared for Post-Quantum Cryptography.
Key Features
- 180 MHz Arm® Cortex®-M33
- Up to 512KB Flash memory
- Up to 240KB SRAM with ECC
- Dual core HW accelerator
- Up to 25-Msps
- 3p3z filter
- Custom Logic Block (CLB)
- Event Processing Unit (EPU)
- High resolution PWMs (HRPWM)
- Post Quantum Cryptography compliant
- Secure boot & up to PSA L3 security
- Multiple packages up to 100-pin
Applications
Product Table
About
PSOC™ Control is a high-performance, 32-bit microcontroller designed to offer flexibility and scalability, meeting the needs of applications that require best-in-class control and power management.
PSOC™ Control C3P7/8 for power control
At the heart lies the programmable power control accelerator (PPCA), purpose-built for power conversion in AI datacenters where efficiency is critical. The 12 high-resolution PWMs (HRPWMs), with sub-100 ps resolution, enable high-frequency switching converters that minimize losses and maximize power density for server power supplies and DC-DC converters. The
Custom Logic Block Unit (CLB), the Events Processing Unit (EPU) and 3p3z filters add additional support for high performing power control loop execution.
Advanced security
PSA L3 certification planned, along with Post Quantum Cryptography (PQC) compliance.
ModusToolbox™ Power Suite
Efficient evaluation and design of PSOC™ Control C3 Performance Line for power applications is enabled through Power Suite.
ModusToolbox™ Software
ModusToolbox™ Software allows developers to bring solutions to market quickly and leverage the unique feature set this product offers.
PSOC™ Control C3 Performance Line delivers one of the most advanced feature sets on the market, tailored for high-end power conversion applications. With powerful processing capabilities and high-performance analog and digital features, it enables high-power, high-density, and high-frequency switching, the PSOC™ Control C3 Performance line is an ideal fit for Switched-Mode Power Supplies (SMPS).
When combined with CoolGaN™ and CoolSiC™, it completes Infineon’s system-level offering—delivering exceptional performance and efficiency for demanding applications such as data centers, telecommunications, solar energy systems, and EV charging.
PSOC™ Control C3 Performance Line is the first Infineon family of MCUs with accelerated Post Quantum Cryptography (PQC) options to support CNSA 2.0 requirements now required for Data Center, Embedded Compute and other applications. This family offers HW accelerated SHA-2 384/512 and LMS for Secure Boot and Firmware Update verification, supporting CSNA 2.0.
The Infineon Edge Protect Tools and ModusToolbox™ software provides easy-to-use build, configuration and provisioning solutions to simplify cryptographic choices for our customers and partners.
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training, and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
- GET the PSOC™ Control C3M8 Evaluation Kit (KIT_PSC3M8_EVK)
- DOWNLOAD ModusToolbox™ software
- DOWNLOAD ModusToolbox™ Power Suite
PSOC™ Control is a high-performance, 32-bit microcontroller designed to offer flexibility and scalability, meeting the needs of applications that require best-in-class control and power management.
PSOC™ Control C3P7/8 for power control
At the heart lies the programmable power control accelerator (PPCA), purpose-built for power conversion in AI datacenters where efficiency is critical. The 12 high-resolution PWMs (HRPWMs), with sub-100 ps resolution, enable high-frequency switching converters that minimize losses and maximize power density for server power supplies and DC-DC converters. The
Custom Logic Block Unit (CLB), the Events Processing Unit (EPU) and 3p3z filters add additional support for high performing power control loop execution.
Advanced security
PSA L3 certification planned, along with Post Quantum Cryptography (PQC) compliance.
ModusToolbox™ Power Suite
Efficient evaluation and design of PSOC™ Control C3 Performance Line for power applications is enabled through Power Suite.
ModusToolbox™ Software
ModusToolbox™ Software allows developers to bring solutions to market quickly and leverage the unique feature set this product offers.
PSOC™ Control C3 Performance Line delivers one of the most advanced feature sets on the market, tailored for high-end power conversion applications. With powerful processing capabilities and high-performance analog and digital features, it enables high-power, high-density, and high-frequency switching, the PSOC™ Control C3 Performance line is an ideal fit for Switched-Mode Power Supplies (SMPS).
When combined with CoolGaN™ and CoolSiC™, it completes Infineon’s system-level offering—delivering exceptional performance and efficiency for demanding applications such as data centers, telecommunications, solar energy systems, and EV charging.
PSOC™ Control C3 Performance Line is the first Infineon family of MCUs with accelerated Post Quantum Cryptography (PQC) options to support CNSA 2.0 requirements now required for Data Center, Embedded Compute and other applications. This family offers HW accelerated SHA-2 384/512 and LMS for Secure Boot and Firmware Update verification, supporting CSNA 2.0.
The Infineon Edge Protect Tools and ModusToolbox™ software provides easy-to-use build, configuration and provisioning solutions to simplify cryptographic choices for our customers and partners.
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training, and provides real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
- GET the PSOC™ Control C3M8 Evaluation Kit (KIT_PSC3M8_EVK)
- DOWNLOAD ModusToolbox™ software
- DOWNLOAD ModusToolbox™ Power Suite
Share in WeChat
Scan the QR code with your WeChat App to share this page.