- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Overview
Infineon's TRAVEO™ T2G CYT2CL series MCUs offer exceptional capabilities for automotive cluster electronics, featuring robust processing power and reliable network connectivity built around the Arm® Cortex®-M4F architecture. This series is tailored for various automotive cluster applications, including hybrid instrument cluster, virtual instrument cluster, and HVAC. The CYT2CL series boasts a 160 MHz frequency and 4 MB of flash capacity.
Key Features
- Up to 160 MHz main core frequency
- 4 MB flash, 512 KB SRAM
- 48-ch ADC
- 4-ch CAN FD, 2-ch LIN
- Up to 12-ch SCB, 2-ch CXPI
- 1-ch SMIF, HYPERBUS™
- 6-ch SMC+ZPD, LCD Controller 32x4
- Sound module, PCM-PWM
- ISO 21434 compliant / eSHE / HSM
- ISO 26262 ASIL-B
- Packages: LQFP-144, LQFP-176
- Ambient Temperature –40 °C to 105°C
Compare families
Products
About
The TRAVEO™ T2G CYT2CL series is a lineup of TRAVEO™ T2G microcontrollers meticulously crafted for automotive applications such as cluster entry units. The family features a 32-bit MCU core system, including a powerful 160 MHz Arm® Cortex®-M4 for primary operations and an Arm® Cortex®-M0+ for peripheral and security functions (HSM).
In terms of memory TRAVEO™ T2G CYT2CL boasts a 4 MB flash, 512 KB SRAM, and 128 KB work flash. Operating seamlessly on 2.7 V to 5.5 V supply voltage.
Interfaces are taken to a new level, with up to 4-ch CAN FD, up to 12-ch SCB, 2-ch LIN-UART, 2-ch CXPI, and 1-ch SMIF supporting single/dual/quad/octal-SPI/HYPERBUS™.
Cluster functionality includes 6-ch SMC+ZPD, Four LCD controllers, with 32 segments (SEG) and four commons (COM) and a sound module with PCM-PWM support.
Available in 176/144-pin LQFP packages, these microcontrollers offer the finest in automotive computing. Powered by an advanced 40-nm process, they integrate Infineon's low-power flash alongside cutting-edge analog and digital peripherals, establishing a secure and robust foundation for automotive systems.
The TRAVEO™ T2G CYT2CL is a highly advanced automotive cluster with exceptional safety and security features. It boasts four LCD controllers with 32 segments and four commons as LCD controller and two TDM interfaces, two PCM-PWM interfaces, up to five sound generator interfaces, and one PCM Audio stream mixer with five input streams as its sound subsystem. Additionally, the TRAVEO™ T2G CYT2CL has a dedicated standby mode controller, which operates on a separate voltage domain. This feature not only allows for low power modes but also enables analog measurements, CAN and LIN communications, RTC, and basic processing while the rest of the microcontroller is in standby mode.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including MBIST, ECC Flash/RAM, CRC) to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
The TRAVEO™ T2G CYT2CL series is a lineup of TRAVEO™ T2G microcontrollers meticulously crafted for automotive applications such as cluster entry units. The family features a 32-bit MCU core system, including a powerful 160 MHz Arm® Cortex®-M4 for primary operations and an Arm® Cortex®-M0+ for peripheral and security functions (HSM).
In terms of memory TRAVEO™ T2G CYT2CL boasts a 4 MB flash, 512 KB SRAM, and 128 KB work flash. Operating seamlessly on 2.7 V to 5.5 V supply voltage.
Interfaces are taken to a new level, with up to 4-ch CAN FD, up to 12-ch SCB, 2-ch LIN-UART, 2-ch CXPI, and 1-ch SMIF supporting single/dual/quad/octal-SPI/HYPERBUS™.
Cluster functionality includes 6-ch SMC+ZPD, Four LCD controllers, with 32 segments (SEG) and four commons (COM) and a sound module with PCM-PWM support.
Available in 176/144-pin LQFP packages, these microcontrollers offer the finest in automotive computing. Powered by an advanced 40-nm process, they integrate Infineon's low-power flash alongside cutting-edge analog and digital peripherals, establishing a secure and robust foundation for automotive systems.
The TRAVEO™ T2G CYT2CL is a highly advanced automotive cluster with exceptional safety and security features. It boasts four LCD controllers with 32 segments and four commons as LCD controller and two TDM interfaces, two PCM-PWM interfaces, up to five sound generator interfaces, and one PCM Audio stream mixer with five input streams as its sound subsystem. Additionally, the TRAVEO™ T2G CYT2CL has a dedicated standby mode controller, which operates on a separate voltage domain. This feature not only allows for low power modes but also enables analog measurements, CAN and LIN communications, RTC, and basic processing while the rest of the microcontroller is in standby mode.
Safety is the core know-how of Infineon, and all products provide safety mechanism (including MBIST, ECC Flash/RAM, CRC) to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure.
Infineon's HMI Tool Certification Program is meticulously crafted to enhance the user experience when employing HMI tools alongside our advanced TRAVEO™ T2G graphic controllers. Our esteemed partners who meet the criteria for Infineon's HMI Tool Certification undergo complete joint testing and evaluation of their integration with Infineon's reference use cases
Through this collaborative methodology, Infineon aims to establish a network of reliable partners whose HMI tools seamlessly align with the key hardware capabilities of our microcontrollers. By combining TRAVEO™ T2G graphic controllers with these certified HMI tools, customers can confidently optimize their applications for peak performance.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Share in WeChat
Scan the QR code with your WeChat App to share this page.