- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Overview
The family includes both high-side, low-side, and configurable devices which offer cost-efficient solutions to drive small loads including open loads at ON detection. The family has consistent SPI registers, identical output stages for all channels, and pin-to-pin compatibility to drive down design effort and system cost. Small TSDSO-14 and 24-pin packages enable PCB space savings.
Key Features
- 4 and 8 channels
- 16-bit SPI interface
- Up to 330 mA with all channels ON
- Overload protection
- Open load detection at OFF
- Overvoltage protection
- Overtemperature protection
- Short-circuit protection
- AEC qualified
- Limp home mode with IDLE & IN pins
Applications
Products
About
Infineon’s new integrated SPIDER+ family comprises nine value scalable products. The simplified portfolio includes two LS (8 + 4-channel), two HS (8-channel), and five flexible devices (8-channel) with up to six configurable channels. Therefore, a broad range of applications is addressable. Above all, the new 8-channel HS device offers a very cost-efficient solution to drive small HS loads including open loads at ON detection.
SPIDER+ devices have improved and additional functions, such as Limp Home and Cranking, very low-current consumption, enhanced diagnosis features, excellent thermal performance (exposed pad packages), and an input mapping function for both the direct inputs. The family has consistent SPI registers, identical output stages for all channels, and comprehensive pin-to-pin compatibility to reduce the design effort and offer cost-down options or partitioning adjustments without a PCB re-design. Small 150 mil packages secure PCB space savings and provide cost savings.
The most common automotive application for SPIDER+ is in the body control module (BCM) arena, where a high number of relays, indicators, and actuators distributed throughout the vehicle are controlled and diagnosed. However, SPIDER+ serves almost any automotive electronic control unit (ECU), for example, power distribution box, HVAC flap control, smart mirror control, E-shift, steering wheel vibration (lane change alert), and many others.
The most common industrial application for SPIDER+ is driving relays, indicators, and actuators in white goods electronic control units. The SPI communication interface allows the user to reduce the pin count of the microcontroller. This results in system cost savings and more precise diagnosis and protection.
The SPIDER integrates 4 or 8 MOSFET switches in different partitionings (Highside, Lowside and Felxible) with an SPI transceiver. Furthermore it integrates an PWM engine with 2 inputs and diagnosis & protection features like open load detection, temperature sense & over-current protection.
Everywhere we you need to switch multiple loads < 800 mA…
- Smart High Side and Low Side multi purpose switches
- Automotive and industry
- Inductive, resistive and capacitive loads
- Relays, LEDs, small bulbs, solenoids, Cameras, Radar modules
- Unipolar stepper motors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Infineon’s new integrated SPIDER+ family comprises nine value scalable products. The simplified portfolio includes two LS (8 + 4-channel), two HS (8-channel), and five flexible devices (8-channel) with up to six configurable channels. Therefore, a broad range of applications is addressable. Above all, the new 8-channel HS device offers a very cost-efficient solution to drive small HS loads including open loads at ON detection.
SPIDER+ devices have improved and additional functions, such as Limp Home and Cranking, very low-current consumption, enhanced diagnosis features, excellent thermal performance (exposed pad packages), and an input mapping function for both the direct inputs. The family has consistent SPI registers, identical output stages for all channels, and comprehensive pin-to-pin compatibility to reduce the design effort and offer cost-down options or partitioning adjustments without a PCB re-design. Small 150 mil packages secure PCB space savings and provide cost savings.
The most common automotive application for SPIDER+ is in the body control module (BCM) arena, where a high number of relays, indicators, and actuators distributed throughout the vehicle are controlled and diagnosed. However, SPIDER+ serves almost any automotive electronic control unit (ECU), for example, power distribution box, HVAC flap control, smart mirror control, E-shift, steering wheel vibration (lane change alert), and many others.
The most common industrial application for SPIDER+ is driving relays, indicators, and actuators in white goods electronic control units. The SPI communication interface allows the user to reduce the pin count of the microcontroller. This results in system cost savings and more precise diagnosis and protection.
The SPIDER integrates 4 or 8 MOSFET switches in different partitionings (Highside, Lowside and Felxible) with an SPI transceiver. Furthermore it integrates an PWM engine with 2 inputs and diagnosis & protection features like open load detection, temperature sense & over-current protection.
Everywhere we you need to switch multiple loads < 800 mA…
- Smart High Side and Low Side multi purpose switches
- Automotive and industry
- Inductive, resistive and capacitive loads
- Relays, LEDs, small bulbs, solenoids, Cameras, Radar modules
- Unipolar stepper motors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.