Oct 21, 2026
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
Oct 21, 2026
Supply longevity program
Ensuring a stable supply for long-lived designs
-
On this page
Overview
Infineon’s HiRel longevity program services include product life extension and die/wafer bank for Infineon COTS and automotive power components.
About
Infineon understands the importance of semiconductor product longevity and supply continuity, especially in high reliability applications.
Infineon's RAM memory products longevity program supports select memory products for a minimum of 10 years. Applicable products include asynchronous SRAMs, serial ferroelectric RAMs or F-RAMs, parallel non-volatile SRAMs or nvSRAMs, HYPERBUS™ interface-enabled serial HYPERRAM™ memories, as well as the RAM memories sold into aerospace, military, and defense markets.
Through Infineon’s IR HiRel subsidiary, extension of product life or support services are available to help customers manage component End-of-Life (EOL) of Infineon COTS (Commercial-of-the-Shelf) and automotive power components that may be used in high reliability electronic designs in space, avionics, defense, medical, and more. Our die and wafer bank services ensure supply longevity, mitigating obsolescence-induced support issues and requalification costs.
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100 percent burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100 percent wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in five-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extension of product life or support services (such as die and wafer bank) are also available for Infineon COTS and automotive power components that may be used in high reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high reliability applications.
A focus on stable production, continuous improvement, and driving to zero defects are hallmarks of Infineon’s well-established quality management systems. With Infineon’s IR HiRel heritage serving aerospace and defense manufacturers, it can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Infineon understands the importance of semiconductor product longevity and supply continuity, especially in high reliability applications.
Infineon's RAM memory products longevity program supports select memory products for a minimum of 10 years. Applicable products include asynchronous SRAMs, serial ferroelectric RAMs or F-RAMs, parallel non-volatile SRAMs or nvSRAMs, HYPERBUS™ interface-enabled serial HYPERRAM™ memories, as well as the RAM memories sold into aerospace, military, and defense markets.
Through Infineon’s IR HiRel subsidiary, extension of product life or support services are available to help customers manage component End-of-Life (EOL) of Infineon COTS (Commercial-of-the-Shelf) and automotive power components that may be used in high reliability electronic designs in space, avionics, defense, medical, and more. Our die and wafer bank services ensure supply longevity, mitigating obsolescence-induced support issues and requalification costs.
Working with IR HiRel provides access to Infineon’s broad portfolio of power semiconductor solutions which can be up-screened according to customer requirements such as:
- 100 percent burn-in testing to detect early "infant mortalities" failure
- Wearout
- 100 percent wafer-level probe
- Extended operating temperature qualification, including over MIL temperature range -55°C to 125°C
- Assembly of up-screened silicon in plastic packages
- Solderability test in five-year periods (extended shelf life) combined with vacuum-sealed packaging
- JANP up-screening of existing products in plastic package form
Through IR HiRel, extension of product life or support services (such as die and wafer bank) are also available for Infineon COTS and automotive power components that may be used in high reliability electronic designs in space, avionics, defense, medical, and more. This ensures supply longevity, avoiding obsolescence-induced support issues and requalification costs, which can be significant in high reliability applications.
A focus on stable production, continuous improvement, and driving to zero defects are hallmarks of Infineon’s well-established quality management systems. With Infineon’s IR HiRel heritage serving aerospace and defense manufacturers, it can meet strict customer needs for design control and development changes, part identification and traceability, risk management, and supply continuity.
Share in WeChat
Scan the QR code with your WeChat App to share this page.