Oct 21, 2026
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
Oct 21, 2026
Infineon XENSIV™ evaluation Boards
Easy to use, plug and measure Shields2Go, 2GO kits and add-ons – how to start with XENSIV™ sensors
-
On this page
Browse by category
Infineon XENSIV™ evaluation Boards - other Boards
Easy to use, plug and measure Shields2Go, 2GO kits and add-ons – how to start with XENSIV™ sensors
Overview
XENSIV™ sensor 2GO kits are plug-and-measure eval boards, equipped with a sensor, combined with Arm® Cortex®-M0 CPU. All boards provide a complete set of on-board devices, incl. on-board debugger/GUI. Shield2Gos are also equipped with one sensor and come with a ready-to-use Arduino library. Customers can develop their own solutions by combining Shield2Go with My IoT adapters. Our add-ons bridge the gap from magnetic sensor to application design.
Key Features
- Easy start with ready-made kits
- First measurements within minutes
- Extendable system design
- Ready to go for Makers
- Open-source evaluation boards
- Compatible w/ Arduino/Raspberry Pi
- Fast + easy application discovery
Benefits
- Ready to go for evaluation
- Plug and play boards
- Standardized Arduino formfactor
- GUI and code examples
- Free software download
- No extra programming
- All-in-one concept
About
The Infineon TLE4966 magnetic sensor 2GO kit is equipped with TLE4966V-1G a double vertical Hall latch with direction detection as well as with TLE4966G a double lateral Hall latch with direction detection. These boards may be programmed using the on-board J-Link debugger using our XMC™. In addition, the board features our 3D magnetic sensor, TLI493D-W2BW used as reference magnetic probe for corelating magnetic switching points with magnetic field strength. The evaluation software is offered free for download, while the user may also reprogram the board with his own application firmware by using DAVE™ IDE. Mechanical wise, the board is compatible with the Out-Of-Shaft Mechanical Add-on, see add-ons, which shall be ordered separately.
Infineon´s XENSIV™ TLx5012B magnetic angle sensor 2GO kit is a budget-priced entry level evaluation kit equipped with a TLE5012B /TLI5012B digital GMR angle sensor interfaced with an XMC1100 Infineon Microcontroller based on ARM Cortex M0 CPU. Build your own application and gadget with the angle sensor 2GO kits. The hardware & software bundle allows decoding and acquisition of all communication protocols, access to RAM registers and soft fusing of different variants. We offer four different variants, TLE5012B E1000 version is automotive predefined variant with SSC & IIF communication protocolsTLE5012B E5000 version is automotive predefined variant with SSC & PWM communication protocols, TLE5012B E9000 version is automotive predefined variant with SSC & SPC communication protocols and TLI5012B E1000 version is industrial predefined variant with SSC & IIF communication protocols.
The 3D magnetic sensor 2GO kit is a budget-priced evaluation board equipped with a magnetic sensor for three-dimensional measurement combined with an ARM® Cortex™-M0 CPU. It has a complete set of on-board devices, including an on-board debugger. We offer three different derivatives, TLE493D-W2B6 MS2GO automotive predefined variant, TLE493D-P2B6 MS2GO automotive predefined variant with wake-up functionality (supports up to ASIL B) and TLV493D-A1B6 consumer predefined variant. In addition, we offer so called add-on components which are adapters for the 3D magnetic sensor 2GO kits. Theses add ons (e.g. joysticks, rotation knobs, linear slider etc.) comprise a magnet and can be directly mounted onto the 2GO kits. Together with a dedicated GUI it’s the perfect tool for fast and easy plug-and-play systems. Build and evaluate your own application and gadget with the 3D magnetic sensor 2GO kit.
Infineon’s sensor 2GO kits are new budget-priced evaluation boards that are already equipped with a sensor combined with an ARM® Cortex®-M0 CPU. The sensor 2GO kits provide a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the sensor 2GO kits. Our 2GO kits are ready-to-use plug-and-play boards.
The Infineon TLE4966 magnetic sensor 2GO kit is equipped with TLE4966V-1G a double vertical Hall latch with direction detection as well as with TLE4966G a double lateral Hall latch with direction detection. These boards may be programmed using the on-board J-Link debugger using our XMC™. In addition, the board features our 3D magnetic sensor, TLI493D-W2BW used as reference magnetic probe for corelating magnetic switching points with magnetic field strength. The evaluation software is offered free for download, while the user may also reprogram the board with his own application firmware by using DAVE™ IDE. Mechanical wise, the board is compatible with the Out-Of-Shaft Mechanical Add-on, see add-ons, which shall be ordered separately.
Infineon´s XENSIV™ TLx5012B magnetic angle sensor 2GO kit is a budget-priced entry level evaluation kit equipped with a TLE5012B /TLI5012B digital GMR angle sensor interfaced with an XMC1100 Infineon Microcontroller based on ARM Cortex M0 CPU. Build your own application and gadget with the angle sensor 2GO kits. The hardware & software bundle allows decoding and acquisition of all communication protocols, access to RAM registers and soft fusing of different variants. We offer four different variants, TLE5012B E1000 version is automotive predefined variant with SSC & IIF communication protocolsTLE5012B E5000 version is automotive predefined variant with SSC & PWM communication protocols, TLE5012B E9000 version is automotive predefined variant with SSC & SPC communication protocols and TLI5012B E1000 version is industrial predefined variant with SSC & IIF communication protocols.
The 3D magnetic sensor 2GO kit is a budget-priced evaluation board equipped with a magnetic sensor for three-dimensional measurement combined with an ARM® Cortex™-M0 CPU. It has a complete set of on-board devices, including an on-board debugger. We offer three different derivatives, TLE493D-W2B6 MS2GO automotive predefined variant, TLE493D-P2B6 MS2GO automotive predefined variant with wake-up functionality (supports up to ASIL B) and TLV493D-A1B6 consumer predefined variant. In addition, we offer so called add-on components which are adapters for the 3D magnetic sensor 2GO kits. Theses add ons (e.g. joysticks, rotation knobs, linear slider etc.) comprise a magnet and can be directly mounted onto the 2GO kits. Together with a dedicated GUI it’s the perfect tool for fast and easy plug-and-play systems. Build and evaluate your own application and gadget with the 3D magnetic sensor 2GO kit.
Infineon’s sensor 2GO kits are new budget-priced evaluation boards that are already equipped with a sensor combined with an ARM® Cortex®-M0 CPU. The sensor 2GO kits provide a complete set of on-board devices, including an on-board debugger. Build your own application and gadget with the sensor 2GO kits. Our 2GO kits are ready-to-use plug-and-play boards.