Overview
Infineon’s EZ-USB™ HX2G3 is a highly integrated USB 2.0 Hub controller family that expand a single uplink into multiple downstream ports for reliable 480 Mbps connectivity. With built‑in USB‑C support options, flexible port power management and protection, broad OS and device interoperability, HX2G3 is the one‑stop solution for cost‑effective, robust USB 2.0 hub designs across consumer, industrial, docking and automotive applications.
Key Features
- USB 2.0 Hi-speed (480 Mbps)
- Multiple US:DS port configs
- Arm® Cortex®-M0+ integrated
- 32 KB RAM, 32 KB ROM
- Configurable USB PHYs
- CDC/Billboard device support
- Port power: ganged/individual
- Config via EEPROM/I²C master
- Multi-TT support
Applications
Products
About
- One hub family, many designs: with multiple US:DS port options across consumer/industrial, dock and automotive designs
- Lower BOM and simpler hardware: with integrated Cortex®‑M0+ (32 KB RAM/ROM), programmable USB2 PHYs, plus hub cascade clock-out
- Faster bring-up: with configurability via HX2G3 utility; boot from ROM or load FW/config via USB CDC to EEPROM/SPI, or via I²C from an external master
- Dock-ready PD support hooks: dynamic upstream selection control, integrated Billboard, and container ID/UUID over I²C"
KIT_HX2G3_235X_40QFN is USB 2.0 based development kit to develop EZ-USB™ HX2G3 based consumer hub applications. It enables hub functional testing (both Hi-speed and Full-Speed), USB-IF internal compliance tests, and supports bus-power and self-power mode operation. The kit currently includes CYUSB2354-40LTXI (HX2G3) device in fixed 1:4 port config.
Quick Start Guide and User Guide are available for easy bringup. For any technical queries related to the kit, contact us through Infineon support case.
- One hub family, many designs: with multiple US:DS port options across consumer/industrial, dock and automotive designs
- Lower BOM and simpler hardware: with integrated Cortex®‑M0+ (32 KB RAM/ROM), programmable USB2 PHYs, plus hub cascade clock-out
- Faster bring-up: with configurability via HX2G3 utility; boot from ROM or load FW/config via USB CDC to EEPROM/SPI, or via I²C from an external master
- Dock-ready PD support hooks: dynamic upstream selection control, integrated Billboard, and container ID/UUID over I²C"
KIT_HX2G3_235X_40QFN is USB 2.0 based development kit to develop EZ-USB™ HX2G3 based consumer hub applications. It enables hub functional testing (both Hi-speed and Full-Speed), USB-IF internal compliance tests, and supports bus-power and self-power mode operation. The kit currently includes CYUSB2354-40LTXI (HX2G3) device in fixed 1:4 port config.
Quick Start Guide and User Guide are available for easy bringup. For any technical queries related to the kit, contact us through Infineon support case.
Share in WeChat
Scan the QR code with your WeChat App to share this page.