- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Humanoid robot motor control
Scalable motor control for humanoid joints with Infineon power, sensing, control, connectivity, security, and functional safety support.
-
On this page
Overview
Infineon enables humanoid robot motor control with a portfolio engineered for compact, high-dynamic joints, OptiMOS™ and CoolGaN™ power semiconductors support efficient actuation, while XENSIV™ sensors, PSOC™ Control C3 and AURIX™ motor control MCUs, dedicated software platforms, and reference solutions help designers build efficient, precise, and scalable architectures with functional safety in mind.
Benefits
- Highest power density
- Precise motion
- Faster design evaluation
- Scalable joint designs
- Functional safety
- Simplified sourcing
- Reduced design complexity
- Smaller actuator footprint
- Improved thermal flexibility
- Aligned system portfolio
- Faster time to market
- Faster motor tuning
Block diagram
About
Humanoid robot joints require more than a standard drive stage. They need a coordinated motor control solution that combines power semiconductors, sensing, real-time control, and system scalability in a compact mechanical envelope.
Infineon brings these elements together in one portfolio: OptiMOS™ and CoolGaN™ for efficient actuation, XENSIV™ devices for current and position feedback, and PSOC™ Control C3 and AURIX™ motor control MCUs plus reference solutions for scalable joint architectures. In addition, Infineon supports rock solid wired communication with our BRIGHTLANE™ ethernet solutions.
When you choose Infineon, you can design across different joint classes with aligned power, sensing, and control technologies from one portfolio. This supports humanoid robots that need to deliver compact actuation, precise motion, and safety-oriented control from individual smart actuators to broader system architectures.
In humanoid robots, power density and scalability must be designed together. Joint space is limited, thermal margins are tight, and different joints require different torque, size, and control characteristics. Infineon addresses this with a power portfolio that scales from high-load joints to compact actuator designs.
OptiMOS™ and CoolGaN™ power devices support compact, efficient actuation, while scalable package and RDS(on) options help designers select the right switch technology for different power levels and thermal strategies. For more integrated architectures, Infineon’s integrated GaN driver approach combines GaN power transistors with intelligent gate drivers and current sense to help reduce bill of materials, simplify gate driver design, support protection features, and enable compact power-stage designs.
This gives designers a consistent technology base across humanoid joint classes, making it easier to scale from one joint architecture to the next within the Infineon portfolio.
Infineon complements its semiconductor portfolio with system-level reference solutions and software enablement that help translate product capability into joint-level design. REF_HUMA_MTR_48V_25A is positioned as a system reference solution for a single humanoid motor joint.
Around that reference platform, Infineon brings together power MOSFETs and gate drivers, GaN motor-control solutions, integrated GaN driver technologies, motor-control MCUs, ToF and motor-control sensors, battery management, power distribution and management, and ModusToolbox™ Motor Suite.
This gives designers access not only to individual products, but to a connected portfolio plus a concrete 48 V reference platform and motor-control development environment that support evaluation, architecture decisions, tuning, and design-in. Together with Infineon’s functional safety guidance for humanoid motor control, this helps designers connect reference hardware, software tools, sensing, communication, and safety-oriented system design in one engineering framework.
Software can accelerate the path from motor control concept to working actuator design. ModusToolbox™ Motor Suite extends Infineon’s motor control ecosystem with software tools, motor control libraries, GUI support, and code examples for real motor control applications.
For designers, this helps reduce development complexity during configuration, evaluation, test, debug, and tuning. Instead of treating hardware and software as separate workstreams, Infineon connects motor control MCUs, reference designs, evaluation boards, embedded software, and application evaluation tools in one development environment.
This supports faster motor tuning and a more efficient path from evaluation to design-in for humanoid joint drives.
Functional safety (FuSa) is closely connected to humanoid robot motor control. Joints operate near people, react dynamically, and must support controlled motion across different load, speed, and risk profiles. Making functional safety an essential consideration in the motor control architecture, from the first definition of hazards and safety goals through system design, implementation, verification, and validation.
Infineon supports this approach with a portfolio that connects motor control performance with safety-oriented design. PSOC™ Control C3 addresses Class B and SIL 2 use cases, and AURIX™ TC3xx provides the ASIL-D anchor for higher-end architectures. For demanding joint applications, Infineon’s functional safety guidance also highlights how MCUs, power supplies, gate drivers, MOSFETs, current sensors, position sensing, and communication interfaces can work together in a safe concept.
For designers, Infineon is not only a device choice. It is a platform choice. The MCU, sensing, power-stage, and communication story is already aligned, helping designers build precise humanoid robot joints with functional safety in mind.
High-quality motion starts with high-quality feedback. Infineon strengthens this layer of the control architecture with XENSIV™ sensing solutions for both current and position feedback.
XENSIV™ current sensors such as TLE5571 and TLE4973 support dynamic joint control, while magnetic angle-sensing devices such as TLE49012 or inductive position sensing devices such as TLE480x support accurate position control.
With Infineon, sensing is not treated as a separate add-on. It is part of a coordinated motor control ecosystem designed to support torque control, motion stability, and precise joint positioning in compact actuator designs.
Humanoid robot joints require more than a standard drive stage. They need a coordinated motor control solution that combines power semiconductors, sensing, real-time control, and system scalability in a compact mechanical envelope.
Infineon brings these elements together in one portfolio: OptiMOS™ and CoolGaN™ for efficient actuation, XENSIV™ devices for current and position feedback, and PSOC™ Control C3 and AURIX™ motor control MCUs plus reference solutions for scalable joint architectures. In addition, Infineon supports rock solid wired communication with our BRIGHTLANE™ ethernet solutions.
When you choose Infineon, you can design across different joint classes with aligned power, sensing, and control technologies from one portfolio. This supports humanoid robots that need to deliver compact actuation, precise motion, and safety-oriented control from individual smart actuators to broader system architectures.
In humanoid robots, power density and scalability must be designed together. Joint space is limited, thermal margins are tight, and different joints require different torque, size, and control characteristics. Infineon addresses this with a power portfolio that scales from high-load joints to compact actuator designs.
OptiMOS™ and CoolGaN™ power devices support compact, efficient actuation, while scalable package and RDS(on) options help designers select the right switch technology for different power levels and thermal strategies. For more integrated architectures, Infineon’s integrated GaN driver approach combines GaN power transistors with intelligent gate drivers and current sense to help reduce bill of materials, simplify gate driver design, support protection features, and enable compact power-stage designs.
This gives designers a consistent technology base across humanoid joint classes, making it easier to scale from one joint architecture to the next within the Infineon portfolio.
Infineon complements its semiconductor portfolio with system-level reference solutions and software enablement that help translate product capability into joint-level design. REF_HUMA_MTR_48V_25A is positioned as a system reference solution for a single humanoid motor joint.
Around that reference platform, Infineon brings together power MOSFETs and gate drivers, GaN motor-control solutions, integrated GaN driver technologies, motor-control MCUs, ToF and motor-control sensors, battery management, power distribution and management, and ModusToolbox™ Motor Suite.
This gives designers access not only to individual products, but to a connected portfolio plus a concrete 48 V reference platform and motor-control development environment that support evaluation, architecture decisions, tuning, and design-in. Together with Infineon’s functional safety guidance for humanoid motor control, this helps designers connect reference hardware, software tools, sensing, communication, and safety-oriented system design in one engineering framework.
Software can accelerate the path from motor control concept to working actuator design. ModusToolbox™ Motor Suite extends Infineon’s motor control ecosystem with software tools, motor control libraries, GUI support, and code examples for real motor control applications.
For designers, this helps reduce development complexity during configuration, evaluation, test, debug, and tuning. Instead of treating hardware and software as separate workstreams, Infineon connects motor control MCUs, reference designs, evaluation boards, embedded software, and application evaluation tools in one development environment.
This supports faster motor tuning and a more efficient path from evaluation to design-in for humanoid joint drives.
Functional safety (FuSa) is closely connected to humanoid robot motor control. Joints operate near people, react dynamically, and must support controlled motion across different load, speed, and risk profiles. Making functional safety an essential consideration in the motor control architecture, from the first definition of hazards and safety goals through system design, implementation, verification, and validation.
Infineon supports this approach with a portfolio that connects motor control performance with safety-oriented design. PSOC™ Control C3 addresses Class B and SIL 2 use cases, and AURIX™ TC3xx provides the ASIL-D anchor for higher-end architectures. For demanding joint applications, Infineon’s functional safety guidance also highlights how MCUs, power supplies, gate drivers, MOSFETs, current sensors, position sensing, and communication interfaces can work together in a safe concept.
For designers, Infineon is not only a device choice. It is a platform choice. The MCU, sensing, power-stage, and communication story is already aligned, helping designers build precise humanoid robot joints with functional safety in mind.
High-quality motion starts with high-quality feedback. Infineon strengthens this layer of the control architecture with XENSIV™ sensing solutions for both current and position feedback.
XENSIV™ current sensors such as TLE5571 and TLE4973 support dynamic joint control, while magnetic angle-sensing devices such as TLE49012 or inductive position sensing devices such as TLE480x support accurate position control.
With Infineon, sensing is not treated as a separate add-on. It is part of a coordinated motor control ecosystem designed to support torque control, motion stability, and precise joint positioning in compact actuator designs.
Share in WeChat
Scan the QR code with your WeChat App to share this page.