Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
Infineon releases its AURIX™ TC37x Emulation Devices (TC37xTE) family which offers the same feature set as the TC37x standard devices with additional debug and tracing capabilities. AURIX™ TC37xTE offers support for calibration, rapid prototyping, instrumentation, and debug/emulation. It can be used to emulate both, TC37x standard devices (three CPUs) and TC36x standard devices (two CPUs).
Key Features
- Triple TriCore™ with 300 MHz (DSP)
- 6 MB flash with ECC
- 4.3 MB SRAM with ECC
- 128x DMA channels, GTM, CCU6, GPT12
- 1 GbE, 12xCAN, 1xFlexRay, 12xASCLIN
- 4xQSPI, 1xI²C, I²S, 1xHSSL, 2xMSC
- 15xSENT, 5xPSI5, 1xPSI5S
- LQFP-176, LFBGA-292
- ISO 26262/IEC61508 up to ASIL-D
- AUTOSAR 4.2 support, EVITA full HSM
- Single supply 5 V or 3.3 V
- Temperature: -40°C to +125°C/+150°C
Products
About
- 3 MB Extension Memory (EMEM) for calibration and tracing (2 MB)
- Multi-Core Debug Solution (MCDS): Parallel and time-aligned trace of cores and buses, powerful trigger conditions, on-chip logic analyzer functions
- Additional DAP interface (DAPE) for connecting a second independent tool
- Injector for faults and stress (IFS)
- Aurora Gigabit Trace (AGBT) support (only for LF-BGA292)
- CPUs have full access to all emulation resources, enabling all types of interfaces (e.g., Ethernet) as tools connection.
AURIX™ TC37xTE emulation family is fully compatible with AURIX™ TC37x standard devices.
For AURIX™ TC36x systems, consider the following points:
- PD feature — two CPUs
- Aurora Gigabit Trace (AGBT) support for TC367DP (only for LF-BGA292)
Safety is the core know-how of Infineon, and all products provide safety mechanism (including but not limited to lock-step cores, LBIST, ECC RAM) to ensure a safety platform supporting ASIL-D ISO 26262. Among these features are diverse lockstep cores with clock delay, which help to ensure that errors are detected and corrected before they can cause harm. The AURIX™ TC37x family also comes equipped with redundant and diverse timer modules such as GTM, CCU6, and GPT12, as well as an access permission system, a Safety Management Unit (SMU), and Direct Memory Access (DMA) capabilities. Additionally, the AURIX™ TC37x microcontrollers prioritize enhanced security with the inclusion of an HSM (Hardware Security Module). The development and documentation of Infineon's AURIX™ TC37x microcontrollers follow ISO 26262 standards, making them an ideal choice for safety-critical applications. Furthermore, the microcontrollers are compatible with AUTOSAR V3.2 and V4.x standards, providing users with flexibility when integrating them into their systems.
AURIX™ development studio
It is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver
AURIX™ TC3xx Safety Software SBST Deliverables
SBST for non LS CPU– supporting ASIL-B
The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals.
Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster ASIL-C applications
The SPU Software Based Self Test (SBST) is similar in concept to the CPU SBST described above.
Our AURIX™ Preferred Design Houses is a trusted partner's are ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use AURIX™ and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
- 3 MB Extension Memory (EMEM) for calibration and tracing (2 MB)
- Multi-Core Debug Solution (MCDS): Parallel and time-aligned trace of cores and buses, powerful trigger conditions, on-chip logic analyzer functions
- Additional DAP interface (DAPE) for connecting a second independent tool
- Injector for faults and stress (IFS)
- Aurora Gigabit Trace (AGBT) support (only for LF-BGA292)
- CPUs have full access to all emulation resources, enabling all types of interfaces (e.g., Ethernet) as tools connection.
AURIX™ TC37xTE emulation family is fully compatible with AURIX™ TC37x standard devices.
For AURIX™ TC36x systems, consider the following points:
- PD feature — two CPUs
- Aurora Gigabit Trace (AGBT) support for TC367DP (only for LF-BGA292)
Safety is the core know-how of Infineon, and all products provide safety mechanism (including but not limited to lock-step cores, LBIST, ECC RAM) to ensure a safety platform supporting ASIL-D ISO 26262. Among these features are diverse lockstep cores with clock delay, which help to ensure that errors are detected and corrected before they can cause harm. The AURIX™ TC37x family also comes equipped with redundant and diverse timer modules such as GTM, CCU6, and GPT12, as well as an access permission system, a Safety Management Unit (SMU), and Direct Memory Access (DMA) capabilities. Additionally, the AURIX™ TC37x microcontrollers prioritize enhanced security with the inclusion of an HSM (Hardware Security Module). The development and documentation of Infineon's AURIX™ TC37x microcontrollers follow ISO 26262 standards, making them an ideal choice for safety-critical applications. Furthermore, the microcontrollers are compatible with AUTOSAR V3.2 and V4.x standards, providing users with flexibility when integrating them into their systems.
AURIX™ development studio
It is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver
AURIX™ TC3xx Safety Software SBST Deliverables
SBST for non LS CPU– supporting ASIL-B
The CPU Software Based Self Test (SBST) is a safety mechanism that supports the ISO26262 SPFM for ASIL B safety goals.
Required for applicants with an ASIL B requirement on AURIX™ TC3xx non-lockstep CPUs.
SBST for SPU – supporting ADAS cluster ASIL-C applications
The SPU Software Based Self Test (SBST) is similar in concept to the CPU SBST described above.
Our AURIX™ Preferred Design Houses is a trusted partner's are ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use AURIX™ and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Contact us today to learn more about how our AURIX™ preferred design house can help you achieve your goals and take your business to the next level.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Share in WeChat
Scan the QR code with your WeChat App to share this page.