Fitness bands
Engineer fitness bands with low-power Edge AI, reliable Bluetooth® LE, secure NFC, precise sensing, and proven tools.
-
On this page
Overview
Infineon provides hardware and software for fitness bands and wristbands. Partition always-on sensing and Edge AI across low-power and high-performance domains, connect with AIROC™ Bluetooth® LE, add secure NFC, and integrate XENSIV™ sensors and CAPSENSE™ touch. Reduce power, PCB area, BOM complexity, and development effort while protecting user data.
Benefits
- Optimize system power budget
- Partition Edge AI workloads
- Reduce BOM and PCB area
- Integrate secure NFC payments
- Validate reliable Bluetooth® LE
- Measure altitude and movement
- Design robust touch interfaces
- Speed development with proven tools
Block diagram
About
PSOC™ Edge gives engineers separate high-performance and low-power compute domains for efficient workload partitioning. Use the Arm® Cortex®-M55 with Helium™ DSP and, on selected devices, the Ethos™-U55 NPU for demanding inference. Keep always-on sensing on the Cortex®-M33 with Infineon's NNLite accelerator, then wake higher-performance resources only when required. Up to 6 MB SRAM, ultra-low-power RRAM, integrated analog and HMI interfaces, and a rich peripheral set help reduce external components. A secured enclave and Edge Protect technology support data protection, while ModusToolbox™ libraries, board support packages, middleware, and DEEPCRAFT™ tools accelerate model deployment and prototyping.
SECORA™ Connect X helps engineers add secure NFC payments and credential functions within tight power and PCB constraints. The turnkey solution combines secure provisioning and storage with pre-certified payment applications and contactless performance. Fast host integration via I2C, boosted NFC, and approximately 2 µA standby current suit battery-powered wearables. Its 2.5 × 2.5 × 0.6 mm package and simplified external circuitry can reduce BOM by up to 60%. An evaluation kit and application support help shorten integration, certification, and time to market.
AIROC™ CYW20829 gives engineers a secure Bluetooth® LE 5.4 platform built around a 96 MHz Arm® Cortex®-M33 MCU with 256 KB RAM. Receiver sensitivity down to −106 dBm supports robust links when compact enclosures and constrained antennas limit RF performance. Low-power operation helps preserve the fitness band's energy budget, while integrated security, analog-to-digital conversion, audio input, and standard serial peripherals can reduce companion components. A mature Bluetooth stack, development tools, and ModusToolbox™ support simplify profile implementation, RF evaluation, firmware integration, and validation.
XENSIV™ DPS368 gives engineers calibrated pressure and temperature data for altitude, elevation, and body-movement algorithms. It delivers precision down to ±0.002 hPa, or approximately ±2 cm, with fast, low-noise readout. Average current is 1.7 µA at a 1 Hz pressure measurement rate, with 0.5 µA standby current, supporting tight wearable power budgets. The 2.0 × 2.5 × 1.1 mm package saves PCB area, and IPX8 protection supports operation around water, dust, and humidity. An integrated FIFO reduces host polling, while I2C, SPI, and interrupt support simplify sensor-hub integration.
PSOC™ 4000T combines a 48 MHz Arm® Cortex®-M0+, up to 64 KB flash, up to 8 KB SRAM, and fifth-generation CAPSENSE™ in one compact device. Engineers can implement buttons, sliders, proximity, hover, and inductive sensing without a separate touch controller. Deep sleep current of 6 µA and active touch detection at 200 µA support always-on interfaces within a constrained power budget. High signal-to-noise performance and liquid tolerance improve operation with sweat, rain, and electrical noise. Up to 21 I/Os, two serial blocks, ModusToolbox™ support, and migration compatibility simplify schematic design, tuning, and firmware reuse.
XENSIV™ MEMS microphones provide engineers with low-noise, low-distortion audio input for voice commands, calls, and acoustic-event processing. High signal-to-noise ratio, high acoustic overload capability, tight sensitivity matching, and low-latency wideband response create a clean signal for downstream algorithms. Selectable power modes help balance capture quality and battery life, while compact analog-output and digital PDM options simplify mechanical and electrical integration. Pair the microphone with PSOC™ Edge and DEEPCRAFT™ audio and voice software to prototype local wake-word, noise-suppression, and voice-interface pipelines with lower latency and reduced cloud dependence.
PSOC™ Edge gives engineers separate high-performance and low-power compute domains for efficient workload partitioning. Use the Arm® Cortex®-M55 with Helium™ DSP and, on selected devices, the Ethos™-U55 NPU for demanding inference. Keep always-on sensing on the Cortex®-M33 with Infineon's NNLite accelerator, then wake higher-performance resources only when required. Up to 6 MB SRAM, ultra-low-power RRAM, integrated analog and HMI interfaces, and a rich peripheral set help reduce external components. A secured enclave and Edge Protect technology support data protection, while ModusToolbox™ libraries, board support packages, middleware, and DEEPCRAFT™ tools accelerate model deployment and prototyping.
SECORA™ Connect X helps engineers add secure NFC payments and credential functions within tight power and PCB constraints. The turnkey solution combines secure provisioning and storage with pre-certified payment applications and contactless performance. Fast host integration via I2C, boosted NFC, and approximately 2 µA standby current suit battery-powered wearables. Its 2.5 × 2.5 × 0.6 mm package and simplified external circuitry can reduce BOM by up to 60%. An evaluation kit and application support help shorten integration, certification, and time to market.
AIROC™ CYW20829 gives engineers a secure Bluetooth® LE 5.4 platform built around a 96 MHz Arm® Cortex®-M33 MCU with 256 KB RAM. Receiver sensitivity down to −106 dBm supports robust links when compact enclosures and constrained antennas limit RF performance. Low-power operation helps preserve the fitness band's energy budget, while integrated security, analog-to-digital conversion, audio input, and standard serial peripherals can reduce companion components. A mature Bluetooth stack, development tools, and ModusToolbox™ support simplify profile implementation, RF evaluation, firmware integration, and validation.
XENSIV™ DPS368 gives engineers calibrated pressure and temperature data for altitude, elevation, and body-movement algorithms. It delivers precision down to ±0.002 hPa, or approximately ±2 cm, with fast, low-noise readout. Average current is 1.7 µA at a 1 Hz pressure measurement rate, with 0.5 µA standby current, supporting tight wearable power budgets. The 2.0 × 2.5 × 1.1 mm package saves PCB area, and IPX8 protection supports operation around water, dust, and humidity. An integrated FIFO reduces host polling, while I2C, SPI, and interrupt support simplify sensor-hub integration.
PSOC™ 4000T combines a 48 MHz Arm® Cortex®-M0+, up to 64 KB flash, up to 8 KB SRAM, and fifth-generation CAPSENSE™ in one compact device. Engineers can implement buttons, sliders, proximity, hover, and inductive sensing without a separate touch controller. Deep sleep current of 6 µA and active touch detection at 200 µA support always-on interfaces within a constrained power budget. High signal-to-noise performance and liquid tolerance improve operation with sweat, rain, and electrical noise. Up to 21 I/Os, two serial blocks, ModusToolbox™ support, and migration compatibility simplify schematic design, tuning, and firmware reuse.
XENSIV™ MEMS microphones provide engineers with low-noise, low-distortion audio input for voice commands, calls, and acoustic-event processing. High signal-to-noise ratio, high acoustic overload capability, tight sensitivity matching, and low-latency wideband response create a clean signal for downstream algorithms. Selectable power modes help balance capture quality and battery life, while compact analog-output and digital PDM options simplify mechanical and electrical integration. Pair the microphone with PSOC™ Edge and DEEPCRAFT™ audio and voice software to prototype local wake-word, noise-suppression, and voice-interface pipelines with lower latency and reduced cloud dependence.
Share in WeChat
Scan the QR code with your WeChat App to share this page.