Oct 21, 2026
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
Oct 21, 2026
Browse by category
CoolSET™ System in Package (SiP)
Fully Integrated ZVS primary flyback and secondary SR controller with reinforced CT link isolation for high power delivery
CoolSET™ PWM
High-efficiency PWM controller ICs for AC-DC power conversion
CoolSET™ PWM Subfamilies
CoolSET™ Switch
Integrated high-performance flyback ICs for AC-DC power conversion
CoolSET™ Switch Subfamilies
About
With increased reliability and outstanding performance, Infineon’s CoolSET™ AC-DC integrated power stages are designed to offer additional protection to increase system robustness. To achieve fast start-up performance, the fifth-generation controller utilizes the high-voltage power supply IC together with an internal AC-DC switching regulator to operate the start-up sequence in a safe and rapid manner, which is commonly known as cascode configuration.
Infineon’s AC-DC integrated Power Stage product portfolio includes the Fixed Frequency CoolSET™ and Quasi-Resonant CoolSET™ range of products. The Quasi Resonant CoolSET™ is available in both second- and fifth-generation configurations while the range of Fixed Frequency CoolSET™ products are available in third- and fifth-generation configurations. The fifth generation CoolSET™ power supply IC is targeted for SMPS applications such as auxiliary power supply for home appliances (e.g., washing machines, refrigerators, and air-conditioners), set-top-boxes, LCD/LED monitors, telecom/server, and general-purpose power supply up to a maximum output power of 43 W.
With the latest CoolSET™ fifth generation flyback controller with integrated MOSFET, Infineon introduces AC-DC integrated power stages in fixed frequency and quasi-resonant switching scheme. The products show high-performance with the integration of the latest 700 V, 800 V, 950 V CoolMOS™ P7 Power MOSFET family in both DIP-7 and DSO-12 packages. Both fixed frequency and quasi-resonant switching scheme have been enhanced from prior generation to offer greater performance and increase robustness. Integrated with 700 V, 800 V, 950 V avalanche rugged CoolMOS™ P7 family, the CoolSET™ product range is available in both through-hole and SMD packages and thereby eliminates the need of a heatsink and reduces BOM count with a small footprint.
With increased reliability and outstanding performance, Infineon’s CoolSET™ AC-DC integrated power stages are designed to offer additional protection to increase system robustness. To achieve fast start-up performance, the fifth-generation controller utilizes the high-voltage power supply IC together with an internal AC-DC switching regulator to operate the start-up sequence in a safe and rapid manner, which is commonly known as cascode configuration.
Infineon’s AC-DC integrated Power Stage product portfolio includes the Fixed Frequency CoolSET™ and Quasi-Resonant CoolSET™ range of products. The Quasi Resonant CoolSET™ is available in both second- and fifth-generation configurations while the range of Fixed Frequency CoolSET™ products are available in third- and fifth-generation configurations. The fifth generation CoolSET™ power supply IC is targeted for SMPS applications such as auxiliary power supply for home appliances (e.g., washing machines, refrigerators, and air-conditioners), set-top-boxes, LCD/LED monitors, telecom/server, and general-purpose power supply up to a maximum output power of 43 W.
With the latest CoolSET™ fifth generation flyback controller with integrated MOSFET, Infineon introduces AC-DC integrated power stages in fixed frequency and quasi-resonant switching scheme. The products show high-performance with the integration of the latest 700 V, 800 V, 950 V CoolMOS™ P7 Power MOSFET family in both DIP-7 and DSO-12 packages. Both fixed frequency and quasi-resonant switching scheme have been enhanced from prior generation to offer greater performance and increase robustness. Integrated with 700 V, 800 V, 950 V avalanche rugged CoolMOS™ P7 family, the CoolSET™ product range is available in both through-hole and SMD packages and thereby eliminates the need of a heatsink and reduces BOM count with a small footprint.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our Cutting-Edge Boards & Designs
Unleashing the power of our PCB Design data
Find our latest simulation models
Shorten design-in time with our development tools