Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Overview
PSOC™ Control C3 Entry Line is designed specifically for motor control and digital power conversion applications. These MCUs offer optimal performance, making them ideal for designs that require the processing capabilities of an Arm® Cortex®-M33 core, without the need for high-speed ADCs or advanced HRPWM features. Typical applications include HVACs, home appliances, lighting and power tools.
Key Features
- 100 MHz Arm® Cortex®-M33
- Up to 256KB read-while-write flash
- 64KB SRAM with ECC
- CORDIC math coprocessor
- 6-Msps, 12-bit "Idle sampling" ADC
- 16 bit and 32 bit TCPWMs
- PSA L2 device security
- Secure boot
- 6 power modes with deep sleep
Applications
Compare families
Product Table
About
The Entry line of PSOC™ Control C3 provides optimized performance to motor control and power conversion applications.
PSOC™ Control C3M3 for motor control
C3M3 uses a real-time control Arm® Cortex® - M33 based core. This family integrates advance control peripherals to improve system performance for the next generation of motor control products.
PSOC™ Control C3P2 for power conversion
C3P2 integrates real-time analog peripherals and enable designers to improve efficiency and reliability of new designs.
ModusToolbox™
The leading-edge design environment, ModusToolbox™ allow developers to bring their solutions to market quickly and make the best use of the unique feature set that this product offers.
PSOC™ Control C3 Entry Line will offer the necessary real time control capability. This is ideal for demanding applications which may require dual-motor drive plus Power Factor Correction (PFC), high efficiency and high power density Switched-mode power supplies (SMPS) or digital power, or any application requires Wide Band Gap (WBG) switches such as SiC or GaN for maximum system efficiency and power density
- 100MHz Arm Cortex M33 with DSP and FPU
- Memory up to 256KB flash, 64KB SRAM, 16KB I-Cache
- 12-bit, 6 MSPS SAR ADC
- 16 channels-16 bit, 4 channels-32 bit TCPWMs motor control timers
- CORDIC math coprocessor
- Packages: 48 or 64 pins
Both Safety and Security are fundamental prerequisites for secure, reliable and sustainable industrial applications. It is a must consider for operations, sensitive informations, and authorized control.
PSOC™ Control C3 Entry Line offers:
- Security: PSA L2 certified, Configurable Flash Partitioning / Protection
- Safety: Class B and SIL 2 compliant safety test libraries
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class I.
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training, and provide real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
- GET the PSOC™ Control C3M5 Evaluation Kit (KIT_PSC3M5_EVK)
- DOWNLOAD ModusToolbox™ software
- READ AN238329 - Getting started with PSOC™ Control C3 MCU on ModusToolbox™ software
The Entry line of PSOC™ Control C3 provides optimized performance to motor control and power conversion applications.
PSOC™ Control C3M3 for motor control
C3M3 uses a real-time control Arm® Cortex® - M33 based core. This family integrates advance control peripherals to improve system performance for the next generation of motor control products.
PSOC™ Control C3P2 for power conversion
C3P2 integrates real-time analog peripherals and enable designers to improve efficiency and reliability of new designs.
ModusToolbox™
The leading-edge design environment, ModusToolbox™ allow developers to bring their solutions to market quickly and make the best use of the unique feature set that this product offers.
PSOC™ Control C3 Entry Line will offer the necessary real time control capability. This is ideal for demanding applications which may require dual-motor drive plus Power Factor Correction (PFC), high efficiency and high power density Switched-mode power supplies (SMPS) or digital power, or any application requires Wide Band Gap (WBG) switches such as SiC or GaN for maximum system efficiency and power density
- 100MHz Arm Cortex M33 with DSP and FPU
- Memory up to 256KB flash, 64KB SRAM, 16KB I-Cache
- 12-bit, 6 MSPS SAR ADC
- 16 channels-16 bit, 4 channels-32 bit TCPWMs motor control timers
- CORDIC math coprocessor
- Packages: 48 or 64 pins
Both Safety and Security are fundamental prerequisites for secure, reliable and sustainable industrial applications. It is a must consider for operations, sensitive informations, and authorized control.
PSOC™ Control C3 Entry Line offers:
- Security: PSA L2 certified, Configurable Flash Partitioning / Protection
- Safety: Class B and SIL 2 compliant safety test libraries
Secured today. Compliant tomorrow: Build connected devices ready for the EU Cyber Resilience Act with security-by-design solutions by Infineon.
This product is targeted to support the EU CRA in the class I.
PSOC™ Control C3 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Motor Suite, and Power Suite are available for developers of PSOC™ Control C3 focus applications. These suites provide a seamless graphical user interface that streamlines evaluation and training, and provide real-time parameter monitoring for valuable insights into performance, efficiency, and reliability. Specialized application environments enable engineers to quickly identify issues, optimize designs, and enhance overall functionality.
- GET the PSOC™ Control C3M5 Evaluation Kit (KIT_PSC3M5_EVK)
- DOWNLOAD ModusToolbox™ software
- READ AN238329 - Getting started with PSOC™ Control C3 MCU on ModusToolbox™ software
Share in WeChat
Scan the QR code with your WeChat App to share this page.