Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Electric brake booster
Instead of the traditional vacuum-assisted system, an electric brake booster (EBB) uses an electric motor to assist the driver in applying the brakes.
-
On this page
Overview
Demands for greater energy efficiency create a need for a more flexible approach to braking systems. Such as the electric brake booster that’s specially designed for next-generation brakes common to hybrid and electric cars. When engineering your electric brake booster application, what counts is having dependable components of the highest quality, safety, security, and availability. Infineon can deliver it all with full support and expertise.
Benefits
- Scalability and interoperability
- Highest design flexibility
- Single source of chipset solution
- Adaptability via software OTA
- Easy design-in; fast time to market
- Dependable quality and performance
Block diagram
About
We recognize that braking and steering are two of the most important safety functions of a vehicle, and we translate that into a system-level approach to functional safety with products that are ISO 26262 compliant and developed together to meet the strictest standards in safety and robustness.
With a proven track record and years of experience in the automotive sector, Infineon is the right partner for any braking projects. Our components have been designed and tested to ensure they work seamlessly and fulfill the highest-possible safety standards. Since our chipset is aligned in-house, you can count on its interoperability to ensure safety while reducing your development effort. Thanks to a small footprint and integrated features, our solution contributes to a lower BOM.
One of the main advantages of electric brake booster systems is that they are more responsive than vacuum-assisted systems. This is because the electric motor can provide instant power to the brakes, even when the engine is idling or turned off. This can be a major advantage in emergency braking situations, as it can help the driver to stop the vehicle more quickly.
Another advantage of electric brake booster systems is that they are more efficient than vacuum-assisted systems. This is because the electric motor does not require any vacuum to operate, which can help to improve energy consumption.
Electric brake booster systems are generally more compact than vacuum-assisted systems, which can make them easier to install in small vehicles.
Finally, EBB systems have fewer moving parts than vacuum-assisted systems, which can make them more reliable and easier to maintain.
Next-generation drivetrains, such as hybrid and electric vehicles and even contemporary highly efficient combustion engines, require a new braking assistance system. Traditional systems are mainly dependent on the vacuum generated by the combustion engine or vacuum pumps, which not only use up electrical energy as well as package space under the hood but are also not flexible enough for the driver assistance systems of the future.
Infineon has a proven track record as a quality supplier to the automotive industry. For many years, we have been developing a broad range of easy-to-design-in, scalable product families for the highest design flexibility. We now offer complete and cost-effective chipset solutions for safe and secure electric brake boosters. This includes fail-safe as well as partially and fully redundant systems. With our proven track record, in-house expertise, application knowledge, and dependable solutions, we are the safety motor control partner.
We recognize that braking and steering are two of the most important safety functions of a vehicle, and we translate that into a system-level approach to functional safety with products that are ISO 26262 compliant and developed together to meet the strictest standards in safety and robustness.
With a proven track record and years of experience in the automotive sector, Infineon is the right partner for any braking projects. Our components have been designed and tested to ensure they work seamlessly and fulfill the highest-possible safety standards. Since our chipset is aligned in-house, you can count on its interoperability to ensure safety while reducing your development effort. Thanks to a small footprint and integrated features, our solution contributes to a lower BOM.
One of the main advantages of electric brake booster systems is that they are more responsive than vacuum-assisted systems. This is because the electric motor can provide instant power to the brakes, even when the engine is idling or turned off. This can be a major advantage in emergency braking situations, as it can help the driver to stop the vehicle more quickly.
Another advantage of electric brake booster systems is that they are more efficient than vacuum-assisted systems. This is because the electric motor does not require any vacuum to operate, which can help to improve energy consumption.
Electric brake booster systems are generally more compact than vacuum-assisted systems, which can make them easier to install in small vehicles.
Finally, EBB systems have fewer moving parts than vacuum-assisted systems, which can make them more reliable and easier to maintain.
Next-generation drivetrains, such as hybrid and electric vehicles and even contemporary highly efficient combustion engines, require a new braking assistance system. Traditional systems are mainly dependent on the vacuum generated by the combustion engine or vacuum pumps, which not only use up electrical energy as well as package space under the hood but are also not flexible enough for the driver assistance systems of the future.
Infineon has a proven track record as a quality supplier to the automotive industry. For many years, we have been developing a broad range of easy-to-design-in, scalable product families for the highest design flexibility. We now offer complete and cost-effective chipset solutions for safe and secure electric brake boosters. This includes fail-safe as well as partially and fully redundant systems. With our proven track record, in-house expertise, application knowledge, and dependable solutions, we are the safety motor control partner.
Share in WeChat
Scan the QR code with your WeChat App to share this page.