Oct 21, 2026
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
Oct 21, 2026
Overview
Infineon's high-performance buffers (CY2Dx/CY2Cx series) are a family of low-jitter, non-PLL fanout buffers that deliver up to ten high-frequency differential outputs (LVPECL, LVDS, or CML) up to 1.5 GHz. They deliver the industry’s lowest additive jitter (0.06 ps, typical) and can provide complete high-frequency, low-jitter clock tree solutions in conjunction with CY294x/CY274x parts.
Key Features
- Programmable output skew
- Programmable multiplier/divider
- Redundant fault-tolerant clocks
- High-frequency outputs
Products
About
- Non-Zero Delay Buffers (NZDB) - A Non-zero delay buffer is a device that can fan out one clock signal into multiple clock signals with propagation delay as it has no PLL.
- Zero Delay Buffers (ZDB) - A zero delay buffer is a device with PLL that can fan out one clock signal into multiple clock signals with no delay and low skew between the outputs.
The on-resistance (RDS(on)) can be drastically reduced by a factor of four or more per package type, compared to other 900 V conventional MOSFETs. 900 V CoolMOS™ C3 also offers a very low figure-of-merit on-resistance times gate charge (RDS(on)*Qg) of 34W*nC, translating into low conduction, driving, and switching losses. The energy stored in the output capacitance is reduced by a factor of two compared to conventional 900 V MOSFETs, which reduces power losses during hard-switched turn-on.
• Ultra-low additive jitter improves the system timing margin for high-performance applications
• Fast signal rise/fall times meet the latest high-speed interface requirements
• Low output-output skew ensures predictable timing relationships of output signals
- Non-Zero Delay Buffers (NZDB) - A Non-zero delay buffer is a device that can fan out one clock signal into multiple clock signals with propagation delay as it has no PLL.
- Zero Delay Buffers (ZDB) - A zero delay buffer is a device with PLL that can fan out one clock signal into multiple clock signals with no delay and low skew between the outputs.
The on-resistance (RDS(on)) can be drastically reduced by a factor of four or more per package type, compared to other 900 V conventional MOSFETs. 900 V CoolMOS™ C3 also offers a very low figure-of-merit on-resistance times gate charge (RDS(on)*Qg) of 34W*nC, translating into low conduction, driving, and switching losses. The energy stored in the output capacitance is reduced by a factor of two compared to conventional 900 V MOSFETs, which reduces power losses during hard-switched turn-on.
• Ultra-low additive jitter improves the system timing margin for high-performance applications
• Fast signal rise/fall times meet the latest high-speed interface requirements
• Low output-output skew ensures predictable timing relationships of output signals
Share in WeChat
Scan the QR code with your WeChat App to share this page.