EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD

Dual-Single-Port USB-C PD controller supporting SPR (20 V) and EPR (beyond 20 V) in a common FootPrint package

anchor

Overview

EZ-PD™ CCG8_CFP & EZ-PD™ CCG6_CFP integrate VBUS provider load switch along with USB authentication support, VBUS-to-CC/SBU short protection, VBUS regulator and SBU 3:1 mux.EZ-PD™ CCG8_CFP (EPR) & EZ-PD™ CCG6_CFP (SPR) support Dual Role Port (DRP) and comply with latest USB Type-C and PD specifications. They are a programmable 32-bit, 48 MHz ARM® Cortex®-M0+ with 128 KB Flash and 96 KB ROM, supporting fail-safe boot up and firmware upgrade.

Key Features

  • USB Type-C and Power Delivery
  • DisplayPort Alternate Mode
  • Thunderbolt Alternate Mode
  • 32-bit, 48 MHz ARM® Cortex®-M0 Plus
  • Integrated load switch 5 V / 3 A
  • VBUS Fault OVP, OCP, RCP and OTP
  • Integrated 3:1 SBU Muxes
  • 20 GPIOs
  • 3x I²C
  • HW Authentication
  • 52-QFN, 5x8 mm, 0.4 mm pitch

Products

You can choose EZ-PD™ CCG6_CFP for up to 20 V applications (SPR), while you can choose EZ-PD™ CCG8_CFP for beyond 20 V applications (EPR).

These highly integrated USB-C Power Delivery controllers are meeting the latest SoC platform requirements that enable USB4, DisplayPort and Thunderbolt alternate mode. 

The integrated hardware crypto engine supports Secure Boot and authenticated firmware download, featuring RSA3072, DSA, and SHA 384 hash capabilities.

You can choose EZ-PD™ CCG6_CFP for up to 20 V applications (SPR), while you can choose EZ-PD™ CCG8_CFP for beyond 20 V applications (EPR).

These highly integrated USB-C Power Delivery controllers are meeting the latest SoC platform requirements that enable USB4, DisplayPort and Thunderbolt alternate mode. 

The integrated hardware crypto engine supports Secure Boot and authenticated firmware download, featuring RSA3072, DSA, and SHA 384 hash capabilities.

Documents

Design resources

Developer community