- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
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
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
Business & Financial Press
Oct 01, 2026
Business & Financial Press
Sep 29, 2026
Overview
EZ-PD™ PMG1-S0 is the simplest MCU in the USB-C high-voltage MCUs portfolio. It includes 64 KB flash, a complete USB PD transceiver with analog and digital peripherals to support sink role on the USB-C port, and system-level ESD protection. It is targeted at any embedded system that consumes power from a high-voltage USB PD port and leverages the MCU to provide additional configuration capability.
Key Features
- USB-C support and USB PD support
- Moisture detection
- Programmable MCU (Arm® Cortex® M0)
- 64 KB flash and 8 KB SRAM
- Current sense block
- 8-bit ADC for voltage monitoring
- 12 GPIOs
- Legacy charging block (BC 1.2, AFC)
- OVP, UVP, SCP, RCP, OCP
- VBUS-to-CC short protection
- Integrated gate drivers
- System-level ESD protection
- Serial interfaces - I2C, SPI, UART
Applications
Products
About
EZ-PD™ PMG1-S0 is the simplest MCU in the portfolio and integrates high-voltage circuits such as regulators, FET gate drivers, fault protection for overvoltage and overcurrent, and VBUS-to-CC short protection. It targets embedded systems that consume power from a high-voltage USB PD port and leverages the MCU to provide additional configuration capability. The ModusToolbox™ software environment with EZ-PD™ PMG1-S0 SDK, along with the CY7110 kit and its quick start guide, make firmware development and testing simple and easy, significantly reducing the development time and time to market.
- Area and BOM saving thanks to the integration of USB PD MCU with the necessary high-voltage protection circuits and gate drivers for a complete USB PD system solution.
- EZ-PD™ PMG1 SDK on ModusToolbox™ software with plenty of code examples and varied support documentation to speed up the design cycle and reduce time to market
- Market-proven solution compatible with USB-IF and PD standards to minimize implementation risk
- Customizable solution able to fit all applications
- No in-depth knowledge of USB-C or programming required
- Suitable for commercial or industrial applications
EZ-PD™ PMG1 offers a unified firmware view with an SDK supported in ModusToolbox™ software, enabling seamless migration between all the devices in the portfolio. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ software is architected to provide a flexible and comprehensive development experience.
A growing number of products in consumer, industrial, and communications segments are adopting USB-C ports to source power. Infineon offers dedicated solutions to integrate USB-C ports into customers' embedded applications. Typical use cases include smart speakers, cameras, headphones, game consoles, power tools, VR headsets and other portable electronics, and home appliances. As the leader in USB-C end-to-end solutions, Infineon provides a comprehensive portfolio of solutions for USB-C chargers and power adapters.
Over 10 billion USB ports will move to USB-C by 2025: mobiles, notebooks, and cars have already chosen this standard, and so will every common DC power source/sink up to 240 W in just a couple of years. The advantages of USB-C are several: plug orientation and cable direction agnostic, bidirectional power flow using USB PD and negotiable voltage, and power up to 240 W. Moreover, by adopting a universal connector, companies can avoid including proprietary chargers for their product, significantly reducing the production of e-waste and their costs at the same time.
EZ-PD™ PMG1-S0 is the simplest MCU in the portfolio and integrates high-voltage circuits such as regulators, FET gate drivers, fault protection for overvoltage and overcurrent, and VBUS-to-CC short protection. It targets embedded systems that consume power from a high-voltage USB PD port and leverages the MCU to provide additional configuration capability. The ModusToolbox™ software environment with EZ-PD™ PMG1-S0 SDK, along with the CY7110 kit and its quick start guide, make firmware development and testing simple and easy, significantly reducing the development time and time to market.
- Area and BOM saving thanks to the integration of USB PD MCU with the necessary high-voltage protection circuits and gate drivers for a complete USB PD system solution.
- EZ-PD™ PMG1 SDK on ModusToolbox™ software with plenty of code examples and varied support documentation to speed up the design cycle and reduce time to market
- Market-proven solution compatible with USB-IF and PD standards to minimize implementation risk
- Customizable solution able to fit all applications
- No in-depth knowledge of USB-C or programming required
- Suitable for commercial or industrial applications
EZ-PD™ PMG1 offers a unified firmware view with an SDK supported in ModusToolbox™ software, enabling seamless migration between all the devices in the portfolio. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ software is architected to provide a flexible and comprehensive development experience.
A growing number of products in consumer, industrial, and communications segments are adopting USB-C ports to source power. Infineon offers dedicated solutions to integrate USB-C ports into customers' embedded applications. Typical use cases include smart speakers, cameras, headphones, game consoles, power tools, VR headsets and other portable electronics, and home appliances. As the leader in USB-C end-to-end solutions, Infineon provides a comprehensive portfolio of solutions for USB-C chargers and power adapters.
Over 10 billion USB ports will move to USB-C by 2025: mobiles, notebooks, and cars have already chosen this standard, and so will every common DC power source/sink up to 240 W in just a couple of years. The advantages of USB-C are several: plug orientation and cable direction agnostic, bidirectional power flow using USB PD and negotiable voltage, and power up to 240 W. Moreover, by adopting a universal connector, companies can avoid including proprietary chargers for their product, significantly reducing the production of e-waste and their costs at the same time.
Share in WeChat
Scan the QR code with your WeChat App to share this page.