Aug 21, 2026
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
Aug 21, 2026
Overview
CoolSET™ SiP integrates a HV switch - CoolMOS™ P7 or CoolSiC™ - with a ZVS primary controller and secondary SR controller with CT link for reinforced isolated communication in a single SMD package for up to 150 W power delivery. The ZVS flyback solution cuts switching losses, improves EMI performance, and reduces BOM, while achieving efficiency above 94%.
Key Features
- Integrated 800 V CoolSiC™ or;
- 800 V/950 avalanche-rugged V P7
- 950 V startup cell
- Novel ZVS with QR flyback operation
- Integrated sync. rectification
- Built-in primary & secondary ctrl
- >94% efficiency
- <30 mW standby consumption
- Up to 150 W output in SMD
- Reinforced isolated communication
- Industrial applications qualified
Applications
Products
About
CoolSET™ SiP integrates an 800 V/950 V CoolMOS™ P7 or 800 V CoolSiC™ G7 switch in a compact SMD package, with four series covering every key use case, for example server telecom PSUs, major home appliances, HVAC, and industrial SMPS.
- LM - least stanby power. Provides robust, straightforward solution without extra control features
- EM - adds primary-side supply control through the ENP/ENS enable pins.
- XM - offers input X-cap discharge after AC power-off and an enable pin ENS/ENP.
- ZCM - is capable of voltage zero-crossing detection with X-cap discharge after AC power-off.
Infineon’s CoolSET™ SiP is purpose-built for high-efficiency compact SMPS designs where robustness is non-negotiable. Ideal for major home appliances, telecom PSUs, AI/data center servers, and industrial SMPS. Wherever auxiliary power demands reliability at scale, CoolSET™ SiP delivers.
Qualified to JEDEC47/20/22 for industrial applications, with IEC 60747-17 (VDE 0884-17), CQC, and UL 1577 certification.
CoolSET™ SiP integrates an 800 V/950 V CoolMOS™ P7 or 800 V CoolSiC™ G7 switch in a compact SMD package, with four series covering every key use case, for example server telecom PSUs, major home appliances, HVAC, and industrial SMPS.
- LM - least stanby power. Provides robust, straightforward solution without extra control features
- EM - adds primary-side supply control through the ENP/ENS enable pins.
- XM - offers input X-cap discharge after AC power-off and an enable pin ENS/ENP.
- ZCM - is capable of voltage zero-crossing detection with X-cap discharge after AC power-off.
Infineon’s CoolSET™ SiP is purpose-built for high-efficiency compact SMPS designs where robustness is non-negotiable. Ideal for major home appliances, telecom PSUs, AI/data center servers, and industrial SMPS. Wherever auxiliary power demands reliability at scale, CoolSET™ SiP delivers.
Qualified to JEDEC47/20/22 for industrial applications, with IEC 60747-17 (VDE 0884-17), CQC, and UL 1577 certification.
Share in WeChat
Scan the QR code with your WeChat App to share this page.